NXP Semiconductors


Select site:

English

Datasheet

NE1617
(Product Specification)
06-Oct-04, 16 pages, 135 kB

Download all documentation

Temperature monitor for microprocessor systems

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The NE1617 is an accurate two-channel temperature monitor. It measures the temperature of itself and the temperature of a remote sensor. The remote sensor is a diode connected transistor. This can be in the form of either a discrete NPN/PNP, such as the 2N3904/2N3906, or a diode connected PNP built into another die, such as is done on some INTEL microprocessors.

The temperature of both the remote and local sensors is stored in a register that can be read via a 2-wire SMBus. The temperatures are updated at a rate that is programmable via the SMBus (the average supply current is dependent upon the update rate-the faster the rate, the higher the current).

In addition to the normal operation, which is to update the temperature at the programmed rate, there is a one shot mode that will force a temperature update.

There is also an alarm that senses either an over or under temperature condition. The trip points for this alarm are also programmable.

The device can have 1 of 9 addresses (determined by 2 address pins), so there can be up to 9 of the NE1617 on the SMBus.

It can also be put in a standby mode (in order to save power). This can be done either with software (over the SMBus) or with hardware (using the STANDBY pin).

Features

  • Replacement for Maxim MAX1617 and Analog Devices ADM1021
  • Monitors local and remote temperature
  • Accuracy
    • +- 2 Cel local (on-chip) sensor
    • +- 3 Cel remote sensor
  • No calibration required
  • Programmable over/under temperature alarm
  • SMBus 2-wire serial interface
  • 3 V to 5.5 V supply range
  • 70 uA supply current in operating mode
  • 3 uA (typical) supply current in standby mode
  • Small 16-lead SSOP package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
NE1617DSNE1617DS9352 633 84112Volume productionSOT519-1
(SSOP16)
TubeStandard MarkingNE1617DS
week 13, 2005
NE1617DSNE1617DS-T9352 633 84118Volume productionSOT519-1
(SSOP16)
Reel Pack, SMD, 13"Standard MarkingNE1617DS
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy online
NE1617DS9352 633  84112  1.9600     
NE1617DS9352 633  84118  1.9600     

Parametrics/similar products

Type numberPackageStandby
current(uA)
Operating
temp.(Cel)
Accuracy on-chip( ±°C)Accuracy remote( ±°C)Assignable AddressesOver Temperature AlertRemote Temperature MonitorSMBus Clock (max)(kHz)Under Temperature AlertOperating voltage(VDC)
NE1617DSSOT519-1
(SSOP16)
100~1201@+60~1003@+60~1009yesyes100yes3.0~5.5

Similar products

NE1617 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.