The NE1619 is designed for monitoring the temperatures and supply voltages of microprocessor-based systems by measuring those parameters and comparing the readings with programmable limits. The device provides five possible analog inputs, a remote temperature sensor input and on-board local temperature sensor. The device also monitors its own power supply and provides digital inputs for the Pentium/PRO power supply ID code.
The device communicates with the system controller via an SMBus (System Management bus) by which it can be programmed for operation and data collection. Readings come from conversions of the on-board A-to-D converter which cycles through all measurements in sequence in approximately one second when the conversion is started. The device includes a number of registers to store data of the device configuration, status, readings and limits. Except for the temperature-related data which are in 8-bit digital 2's complement format, all the data are in 8-bit digital straight format.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| NE1619DS | NE1619DS,112 | 9352 645 32112 | Volume production | SOT519-1
(SSOP16) | Tube | Standard Marking | |
| NE1619DS | NE1619DS,118 | 9352 645 32118 | Volume production | SOT519-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| NE1619DS | NE1619DS,112 | NE1619DS |
| week 34, 2005 | ||||
| NE1619DS | NE1619DS,118 | NE1619DS |
| week 34, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| NE1619DS | 9352 645 32112 | NE1619DS,112 | 1.7700 | NA | ARROW ELECTRONICS | 738 | 11/6/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 6 | 11/6/2009 | Buy online | ||||||
| NE1619DS | 9352 645 32118 | NE1619DS,118 | 1.7700 | Order samples |
Related applications
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Application Notes
Support Documents
| Type number | Package | Standby current(uA) | Operating temp.(Cel) | Accuracy on-chip( ±°C) | Accuracy remote( ±°C) | Assignable Addresses | Over Temperature Alert | Remote Temperature Monitor | SMBus Clock (max)(kHz) | Under Temperature Alert | Operating voltage(VDC) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| NE1619DS | SOT519-1
(SSOP16) | 100 | 0~120 | 2@+25 3@0~120 | 3@25 5@0~120 | 2 | no | yes | 400 | no | 2.8~5.5 |
Similar products
NE1619
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.