NXP Semiconductors


Select site:

English

NE/SA/AU5232

Selection guide

Datasheet

NE/SA/AU5232
(Product Specification)
21-May-02, 10 pages, 91 kB

Download all documentation

NE/SA/AU5232 - Matched dual high-performance low-voltage operational amplifier

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The NE/SA/AU5232 is a matched, low voltage, high performance dual operational amplifier. Among its unique input and output characteristics is the capability for both input and output rail-to-rail operation, particularly critical in low voltage applications. The output swings to less than 50 mV of both rails across the entire power supply range. The NE/SA/AU5232 is capable of delivering 5.5 V peak-to-peak across a 600 Ohm load and will typically draw only 700 uA per amplifier. The bandwidth is 2.5 MHz and the 1 pct settling time is 1.4 us.

Features

  • Wide common-mode input voltage range: 250 mV beyond both rails
  • Output swing within 50 mV of both rails
  • Functionality to 1.8 V typical
  • Low current consumption: 700 uA per amplifier
  • +-15 mA output current capability
  • Unity gain bandwidth: 2.5 MHz
  • Slew rate: 0.8 V/us
  • Low noise: 33 nV/√Hz
  • Electrostatic discharge protection
  • Short-circuit protection
  • Output inversion prevention

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
NE5232D/01NE5232D/01,1129352 752 51112Volume productionSOT96TubeStandard Marking
NE5232D/01NE5232D/01,1189352 752 51118Volume productionSOT96Reel Pack, SMD, 13"Standard Marking
NE5232N/01NE5232N/01,1129352 752 52112Volume productionSOT97-1
(DIP8)
TubeStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
NE5232D/01NE5232D/01,112NE5232D_01
Always Pb-free
NE5232D/01NE5232D/01,118NE5232D_01
Always Pb-free
NE5232N/01NE5232N/01,112NE5232N_01
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
NE5232D/019352 752 51112  NE5232D/01,112  1.1100NAAVNET ELECTRONICS MARKETING3,980 11/19/2009Buy onlineOrder samples
NE5232D/019352 752 51118  NE5232D/01,118  1.1100NAAVNET ELECTRONICS MARKETING1,990 11/19/2009Buy onlinenot available
NE5232N/019352 752 52112  NE5232N/01,112  1.2000      not available

Applications

  • Automotive electronics
  • Signal conditioning and sensing amplification
  • Portable instrumentation
    • Test and measurement
    • Medical monitors and diagnostics
    • Remote meters
  • Audio equipment
  • Security systems
  • Communications
    • Pagers
    • Cellular telephone
    • LAN
    • 5 V Datacom bus
  • Error amplifier in motor drives
  • Transducer buffer amplifier

Block diagrams/pinning

Parametrics/similar products

Type numberPackagePower
dissipation(mW)
PART
TYPE
Operating
temp.(Cel)
Differential input voltageVIcc(mA)Dual Supply Voltage Range(±VDC)Single Supply Voltage Range(VDC)
NE5232D/01SOT96
500Hi-Performance OpAmp0 to +700.51.4 typ±3.57
NE5232N/01SOT97-1
(DIP8)
500Hi-Performance OpAmp0 to +700.51.4 typ±3.57


Similar products
NE/SA/AU5232 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.