The NE/SA5234 is a matched, low voltage, high performance quad operational amplifier. Among its unique input and output characteristics is the capability for both input and output rail-to-rail operation, particularly critical in low voltage applications. The output swings to less than 50 mV of both rails across the entire power supply range. The NE/SA5234 is capable of delivering 5.5 V peak-to-peak across a 600 Ohm load and will typically draw only 700 uA per amplifier. The bandwidth is 2.5 MHz and the 1 pct. settling time is 1.4 us.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| NE5234D/01 | NE5234D/01,112 | 9352 752 57112 | Volume production | SOT108 | Tube | Standard Marking | |
| NE5234D/01 | NE5234D/01,118 | 9352 752 57118 | Volume production | SOT108 | Reel Pack, SMD, 13" | Standard Marking | |
| NE5234D/01 | NE5234D/01,512 | 9352 752 57512 | Volume production | SOT108 | Tube Dry Pack | Standard Marking | |
| NE5234D/01 | NE5234D/01,518 | 9352 752 57518 | Volume production | SOT108 | Reel Dry Pack, SMD, 13" | Standard Marking | |
| SA5234D/01 | SA5234D/01,512 | 9352 752 55512 | Volume production | SOT108 | Tube Dry Pack | Standard Marking | |
| SA5234D/01 | SA5234D/01,518 | 9352 752 55518 | Volume production | SOT108 | Reel Dry Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| NE5234N/01 | NE5234N/01,112 | 9352 752 56112 | Discontinued Replacement product | SOT27-1
(DIP14) | Tube | Standard Marking | |
| SA5232N/01 | SA5232N/01,112 | 9352 752 54112 | Withdrawn Replacement product | SOT97-1
(DIP8) | Tube | Standard Marking | |
| SA5234N/01 | SA5234N/01,112 | 9352 752 58112 | Withdrawn Replacement product | SOT27-1
(DIP14) | Tube | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| NE5234D/01 | NE5234D/01,112 | NE5234D_01 |
| week 12, 2005 | ||||
| NE5234D/01 | NE5234D/01,118 | NE5234D_01 |
| week 12, 2005 | ||||
| NE5234D/01 | NE5234D/01,512 | NE5234D_01 |
| week 12, 2005 | ||||
| NE5234D/01 | NE5234D/01,518 | NE5234D_01 |
| week 12, 2005 | ||||
| SA5234D/01 | SA5234D/01,512 | SA5234D_01 |
| week 12, 2005 | ||||
| SA5234D/01 | SA5234D/01,518 | SA5234D_01 |
| week 12, 2005 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| NE5234N/01 | NE5234N/01,112 | NE5234N_01 |
| Always Pb-free | ||||
| SA5232N/01 | SA5232N/01,112 | Not available |
| Always Pb-free | ||||
| SA5234N/01 | SA5234N/01,112 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| NE5234D/01 | 9352 752 57112 | NE5234D/01,112 | not available | |||||||
| NE5234D/01 | 9352 752 57118 | NE5234D/01,118 | not available | |||||||
| NE5234D/01 | 9352 752 57512 | NE5234D/01,512 | 1.3900 | NA | ARROW ELECTRONICS | 733 | 11/6/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 707 | 11/7/2009 | Buy online | ||||||
| NE5234D/01 | 9352 752 57518 | NE5234D/01,518 | 1.3900 | NA | MOUSER ELECTRONICS | 147 | 11/7/2009 | Buy online | Order samples | |
| SA5234D/01 | 9352 752 55512 | SA5234D/01,512 | 1.8900 | NA | DIGI-KEY CORPORATION | 616 | 11/7/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 278 | 11/7/2009 | Buy online | ||||||
| SA5234D/01 | 9352 752 55518 | SA5234D/01,518 | 1.8900 | NA | MOUSER ELECTRONICS | 185 | 11/7/2009 | Buy online | Order samples |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| NE5234N/01 | 935275256112 | 30-jun-09 | 31-dec-09 | None | DN 62 |
| Standard End of Life. |
| SA5232N/01 | 935275254112 | 31-dec-08 | 30-jun-09 | NE5232N/01 | DN 61 |
| Standard End of Life. Contact marketing and sales. |
| SA5234N/01 | 935275258112 | 30-Jun-08 | 31-Dec-08 | NE5234N/01 | DN 60 |
| Standard End of Life. See Replacement. |
| Type number | Package | Power dissipation(mW) | Operating temp.(Cel) | Amplifier Type | Short-circuit protection | Part type | Dual | Frequency compensation | GBW product(MHz) | Input noise(nV/sqrt(Hz)) | PSRR(dB) | Quad | Single | Triple | CMRR(dB) | Dual Voltage Supply | Input Offset Current(±nA) | Rail to Rail | Single Voltage Supply | Dual Supply Voltage Range(±VDC) | Input Bias Current(nA) | Input Offset Voltage(±mV) | Single Supply Voltage Range(VDC) | Differential input voltageV | Icc(mA) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NE5234D/01 | SOT108
| 500 | 0~70 | General Purpose | yes | Amplifier, operational | no | Internal | 2.5 | 25 | 100 | yes | no | no | 100 | yes | 3 | yes | yes | 1~2.75 | -90 | 0.2 | 2~5.5 | ||
| NE5234N/01 | SOT27-1
(DIP14) | 500 | 0~70 | General Purpose | yes | Amplifier, operational | no | Internal | 2.5 | 25 | 100 | yes | no | no | 100 | yes | 3 | yes | yes | 1~2.75 | -90 | 0.2 | 2~5.5 | ||
| SA5232N/01 | SOT97-1
(DIP8) | 500 | -40° to +85 | Hi-Performance OpAmp | ±3.5 | 7 | 0.5 | 1.4 typ | |||||||||||||||||
| SA5234D/01 | SOT108
| 500 | -40~85 | General Purpose | yes | Amplifier, operational | no | Internal | 2.5 | 25 | 100 | yes | no | no | 100 | yes | 3 | yes | yes | 1~2.75 | -90 | 0.2 | 2~5.5 | ||
| SA5234N/01 | SOT27-1
(DIP14) | 500 | -40~85 | General Purpose | yes | Amplifier, operational | no | Internal | 2.5 | 25 | 100 | yes | no | no | 100 | yes | 3 | yes | yes | 1~2.75 | -90 | 0.2 | 2~5.5 |
Similar products
NE/SA5234
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.