NXP Semiconductors


Select site:

English

NE57810

Selection guide

Datasheet

NE57810
(Product Specification)
24-Nov-08, 16 pages, 96 kB

Download all documentation

NE57810 - Advanced DDR memory termination power with external reference voltage in

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The NE57810 DDR termination regulator maintains an output voltage (DDR reference bus voltage) that is half the RAM supply voltage. It is capable of providing up to +- 3.5 A for sustained periods. Overcurrent limiting protects the NE57810 from inrush currents at start-up. Overtemperature shutdown protects the device in extreme temperature situations.

The package is thermally robust for flexibility of thermal design. The NE57810 is a linear regulator so no external inductors or switching FETs are necessary. Fast response to load changes reduces the need for output capacitors.

Features

  • Fast transient response time
  • Overtemperature protection
  • Overcurrent protection
  • Commercial (0 Cel to +70 Cel) temperature range
  • Reduced need for external components (switching FETs, inductors, decoupling capacitors)
  • Internal divider maintains termination voltage at half the memory supply voltage
  • Reference out for other memory and control components
  • Optional external voltage reference in for flexible application
  • Compatible with DDR-I (VDD = 2.5 V) or DDR-II (VDD = 1.8 V) SDRAM systems

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
NE57810S/N1NE57810S/N1,5189352 847 47518Volume productionSOT756
(SPAK-5)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
NE57810S/N1NE57810S/N1,518NE57810S_N1
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
NE57810S/N19352 847 47518  NE57810S/N1,518  NADIGI-KEY CORPORATION2,000 11/6/2009Buy onlinenot available

Applications

  • Desktop microcomputer systems
  • Workstations
  • Servers
  • Game machines
  • Set top boxes
  • Embedded systems
  • Digital video recorders

Parametrics/similar products

Type numberPackageREMARKSOperating
temp.(Cel)
Power Dissipation(W)Operating voltage(VDC)
NE57810S/N1SOT756
(SPAK-5)
optional external voltage reference in for flexible applications0~703.31.6~3.6


Similar products
NE57810 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.