The NE57811 is designed to provide power for termination of a Double Data Rate (DDR) SDRAM memory bus. It significantly reduces parts count, board space, and overall system cost compared to previous solutions.
The NE57811 DDR termination regulator maintains an output voltage (DDR reference bus voltage) that is one-half that of the RAM supply voltage. It is capable of providing up to +-3.5 A for sustained periods. Overcurrent limiting protects the NE57811 from inrush currents at start-up, and overtemperature shutdown protects the device in extreme temperature situations.
The SPAK-5 (SOT756) package is thermally robust for flexibility of thermal design. Because the NE57811 is a linear regulator, no external inductors or switching FETs are necessary. Fast response to load changes reduces the need for output capacitors.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| NE57811S/N1 | NE57811S/N1,518 | 9352 847 48518 | Volume production | SOT756
(SPAK-5) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| NE57811S/N1 | NE57811S/N1,518 | NE57811S_N1 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| NE57811S/N1 | 9352 847 48518 | NE57811S/N1,518 | NA | FUTURE ELECTRONICS | 2,000 | 11/19/2009 | Buy online | not available |
| Type number | Package | REMARKS | Operating temp.(Cel) | Power Dissipation(W) | Operating voltage(VDC) |
|---|---|---|---|---|---|
| NE57811S/N1 | SOT756
(SPAK-5) | reduced power mode | 0~70 | 3.3 | 1.6~3.6 |
Similar products
NE57811
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.