NXP Semiconductors


Select site:

English

NE/SA556

Selection guide

Datasheet

NE/SA556
(Product Specification)
03-Aug-01, 10 pages, 0 kB

Download all documentation

NE/SA556 - Dual timer

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been withdrawn. Please contact your local Sales or Distributor office for more details.All information hereunder is subject to the subsequent disclaimers

General description

Both the NE556 and SA556 Dual Monolithic timing circuits are highly stable controllers capable of producing accurate time delays or oscillation. The 556 is a dual 555. Timing is provided by an external resistor and capacitor for each timing function. The two timers operate independently of each other, sharing only VCC and ground. The circuits may be triggered and reset on falling waveforms. The output structures may sink or source 200 mA.

Features

  • Timing from microseconds to hours
  • Replaces two 555 timers
  • Operates in both astable and monostable modes
  • High output current
  • Adjustable duty cycle
  • TTL compatible
  • Temperature stability of 0.005pct/Cel


Applications

  • Precision timing
  • Sequential timing
  • Pulse shaping
  • Pulse generator
  • Missing pulse detector
  • Tone burst generator
  • Pulse width modulation
  • Time delay generator
  • Frequency division
  • Touch-Tone® encoder
  • Industrial controls
  • Pulse position modulation
  • Appliance timing
  • Traffic light control