Dual-Supply Translating Transceiver (Open-Drain, Auto-Direction Sensing)

NTS0103GU10
  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Select a section:

Block Diagram

NTS0103 Block Diagram

NTS0103 Block Diagram

Features

  • Wide supply voltage range:
    • VCC(A): 1.65 V to 3.6 V and VCC(B): 2.3 V to 5.5 V
  • Maximum data rates:
    • Push-pull: 50 Mbps
  • IOFF circuitry provides partial Power-down mode operation
  • Inputs accept voltages up to 5.5 V
  • ESD protection:
    • HBM JESD22-A114E Class 2 exceeds 2500 V for A port
    • HBM JESD22-A114E Class 3B exceeds 8000 V for B port
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101E exceeds 1500 V
    • IEC61000-4-2 contact discharge exceeds 8000 V for B port
  • Latch-up performance exceeds 100 mA per JESD 78B Class II
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Target Applications

  • I²C/SMBus
  • UART
  • GPIO

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

1 design file

Support

What do you need help with?