The NX3L1G53 provides one low-ohmic single-pole double-throw analog switch, suitable for use as an analog or digital multiplexer/demultiplexer. It has a digital select input (S), two independent inputs/outputs (Y0, Y1), a common input/output (Z) and an active LOW enable input (E). When pin E is HIGH, the switch is turned off. Schmitt-trigger action at the select input (S) and enable input (E) makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 1.4 V to 3.6 V.
The NX3L1G53 allows signals with amplitude up to VCC to be transmitted from Z to Y0 or Y1; or from Y0 or Y1 to Z. Its low ON resistance (0.5 Ohm) and flatness (0.13 Ohm) ensures minimal attenuation and distortion of transmitted signals.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| NX3L1G53GM | 9352 860 15125 | Development | SOT902-1
(XQFN8U) | Reel Pack, Reverse, Reverse | Standard Marking | NX3L1G53GM
| ||
| NX3L1G53GT | 9352 858 22115 | Volume production | SOT833-1
(XSON8) | Reel Pack, SMD, 7" | Standard Marking | NX3L1G53GT
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| NX3L1G53GM | 9352 860 15125 | not available | ||||||
| NX3L1G53GT | 9352 858 22115 | Order samples |
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.