The NX3L1G53 provides one low-ohmic single-pole double-throw analog switch, suitable for use as an analog or digital multiplexer/demultiplexer. It has a digital select input (S), two independent inputs/outputs (Y0, Y1), a common input/output (Z) and an active LOW enable input (E). When pin E is HIGH, the switch is turned off. Schmitt-trigger action at the select input (S) and enable input (E) makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 1.4 V to 4.3 V.
The NX3L1G53 allows signals with amplitude up to VCC to be transmitted from Z to Y0 or Y1; or from Y0 or Y1 to Z. Its low ON resistance (0.5 Ohm) and flatness (0.13 Ohm) ensures minimal attenuation and distortion of transmitted signals.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| NX3L1G53GD | NX3L1G53GD,125 | 9352 888 03125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| NX3L1G53GM | NX3L1G53GM,125 | 9352 860 15125 | Volume production | SOT902-1
(XQFN8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| NX3L1G53GT | NX3L1G53GT,115 | 9352 858 22115 | Volume production | SOT833-1
(XSON8U) | Reel Pack, SMD, 7" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| NX3L1G53GD | NX3L1G53GD,125 | NX3L1G53GD |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| NX3L1G53GM | NX3L1G53GM,125 | NX3L1G53GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| NX3L1G53GT | NX3L1G53GT,115 | NX3L1G53GT |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| NX3L1G53GD | 9352 888 03125 | NX3L1G53GD,125 | Order samples | |||||||
| NX3L1G53GM | 9352 860 15125 | NX3L1G53GM,125 | NA | DIGI-KEY CORPORATION | 3,990 | 11/20/2009 | Buy online | not available | ||
| NA | MOUSER ELECTRONICS | 12,000 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 4,000 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 4,000 | 11/19/2009 | Buy online | ||||||
| NX3L1G53GT | 9352 858 22115 | NX3L1G53GT,115 | NA | DIGI-KEY CORPORATION | 9,459 | 11/20/2009 | Buy online | not available | ||
| NA | FUTURE ELECTRONICS | 5,000 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 5,000 | 11/19/2009 | Buy online |
Application Notes
Support Documents