NXP Semiconductors


Select site:

English

NX3L1G66

Selection guide

Datasheet

NX3L1G66
(Product Specification)
03-Apr-09, 18 pages, 136 kB

Download all documentation

General description

The NX3L1G66 provides one single pole single-throw analog switch function. It has two input/output terminals (Yand Z) and an active HIGH enable input pin (E). When E is LOW, the analog switch is turned off.

Schmitt trigger action at the enable input (E) makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 1.4 V to 4.3 V.

The NX3L1G66 allows signals with amplitude up to VCC to be transmitted from Y to Z; or from Z to Y. Its low ON resistance (0.5 Ohm) and flatness (0.13 Ohm) ensures minimal attenuation and distortion of transmitted signals.

Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak):
    • 1.6 Ohm (typical) at VCC = 1.4 V
    • 1.0 Ohm (typical) at VCC = 1.65 V
    • 0.55 Ohm (typical) at VCC = 2.3 V
    • 0.50 Ohm (typical) at VCC = 2.7 V
    • 0.50 Ohm (typical) at VCC = 4.3 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 7500 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
  • CMOS low-power consumption
  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
  • Direct interface with TTL levels at 3.0 V
  • Control input accepts voltages above supply voltage
  • High current handling capability (350 mA continuous current under 3.3 V supply)
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
NX3L1G66GMNX3L1G66GM,1159352 841 23115Volume productionSOT886Tape reel smdStandard MarkingNX3L1G66GM
Always Pb-free
NX3L1G66GMNX3L1G66GM,1329352 841 23132Volume productionSOT886Tape reel smdNX3L1G66GM
Always Pb-free
NX3L1G66GWNX3L1G66GW,1259352 871 93125Volume productionSOT353Tape reel smd, ReverseStandard MarkingNX3L1G66GW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
NX3L1G66GM9352 841 23115  NX3L1G66GM,115  NAARROW ELECTRONICS5,000 7/2/2009Buy onlinenot available
    NADIGI-KEY CORPORATION9,980 7/3/2009Buy online 
    NAMOUSER ELECTRONICS5,000 7/3/2009Buy online 
    NAAVNET ELECTRONICS MARKETING10,000 7/2/2009Buy online 
NX3L1G66GM9352 841 23132  NX3L1G66GM,132  NAAVNET ELECTRONICS MARKETING10,000 7/2/2009Buy onlinenot available
NX3L1G66GW9352 871 93125  NX3L1G66GW,125        not available

Applications

  • Cell phone
  • PDA
  • Portable media player

Block diagrams/pinning

Design support

Application Notes

Support Documents

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.