NXP Semiconductors


Select site:

English

NX3L1G66

Selection guide

Datasheet

(Product Specification)
v.6, 18-Aug-09, 18 pages, 137 kB

Download all documentation

Low-ohmic single-pole single-throw analog switch

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The NX3L1G66 provides one single pole single-throw analog switch function. It has two input/output terminals (Yand Z) and an active HIGH enable input pin (E). When E is LOW, the analog switch is turned off.

Schmitt trigger action at the enable input (E) makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 1.4 V to 4.3 V.

The NX3L1G66 allows signals with amplitude up to VCC to be transmitted from Y to Z; or from Z to Y. Its low ON resistance (0.5 Ohm) and flatness (0.13 Ohm) ensures minimal attenuation and distortion of transmitted signals.

Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak):
    • 1.6 Ohm (typical) at VCC = 1.4 V
    • 1.0 Ohm (typical) at VCC = 1.65 V
    • 0.55 Ohm (typical) at VCC = 2.3 V
    • 0.50 Ohm (typical) at VCC = 2.7 V
    • 0.50 Ohm (typical) at VCC = 4.3 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 7500 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
  • CMOS low-power consumption
  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
  • Direct interface with TTL levels at 3.0 V
  • Control input accepts voltages above supply voltage
  • High current handling capability (350 mA continuous current under 3.3 V supply)
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
NX3L1G66GMNX3L1G66GM,1159352 841 23115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
NX3L1G66GMNX3L1G66GM,1329352 841 23132Volume productionSOT886
(XSON6)
Tape reel smd
NX3L1G66GWNX3L1G66GW,1259352 871 93125Volume productionSOT353
(UMT5)
Tape reel smd, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
NX3L1G66GMNX3L1G66GM,115NX3L1G66GM
Always Pb-free 3,293,04E+081
NX3L1G66GMNX3L1G66GM,132NX3L1G66GM
Always Pb-free 3,293,04E+081
NX3L1G66GWNX3L1G66GW,125NX3L1G66GW
Always Pb-free 3,293,04E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
NX3L1G66GM9352 841 23115  NX3L1G66GM,115  NAARROW ELECTRONICS132 3/12/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION9,980 3/13/2010Buy online 
    NAFUTURE ELECTRONICS5,100 3/13/2010Buy online 
    JAPANCHIP ONE STOPyes 03/12/2010Buy online 
NX3L1G66GM9352 841 23132  NX3L1G66GM,132  NAARROW ELECTRONICS132 3/12/2010Buy onlinenot available
    NAFUTURE ELECTRONICS5,000 3/13/2010Buy online 
    JAPANCHIP ONE STOPyes 03/12/2010Buy online 
NX3L1G66GW9352 871 93125  NX3L1G66GW,125        Order samples

Applications

  • Cell phone
  • PDA
  • Portable media player

Block diagrams/pinning

Design support

Application Notes

Support Documents