The NX3L1T3157 provides one low-ohmic single-pole double-throw analog switch, suitable for use as an analog or digital multiplexer/demultiplexer. It has a digital select input (S) with Schmitt trigger action, two independent inputs/outputs (Y0, Y1) and a common input/output (Z).
Schmitt trigger action at the select input (S) makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 1.4 V to 3.6 V.
A low input voltage threshold allows pin S to be driven by lower level logic signals without a significant increase in supply current ICC. This makes it possible for the NX3L1T3157 to switch 3.6 V signals with a 1.8 V digital controller, eliminating the need for logic level translation.
The NX3L1T3157 allows signals with amplitude up to VCC to be transmitted from Z to Y0 or Y1; or from Y0 or Y1 to Z. Its low ON resistance (0.5 Ohm) and flatness (0.13 Ohm) ensures minimal attenuation and distortion of transmitted signals.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| NX3L1T3157GM | NX3L1T3157GM-G | 9352 854 18115 | Volume production | SOT886 | Tape reel smd | Standard Marking | NX3L1T3157GM
| |
| NX3L1T3157GM | NX3L1T3157GM-H | 9352 854 18132 | Volume production | SOT886 | Tape reel smd | NX3L1T3157GM
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| NX3L1T3157GM | 9352 854 18115 | NA | AVNET ELECTRONICS MARKETING | 5,000 | 7/4/2008 | Buy online | Order samples | |
| NX3L1T3157GM | 9352 854 18132 | not available |
Related applications
Low / mid-range analog CRT TV (TV200)
Highly featured analog CRT TV (TV210)
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.