NXP Semiconductors


Select site:

English

NX3L1T53

Selection guide

Datasheet

NX3L1T53
(Product Specification)
14-Apr-09, 23 pages, 157 kB

Download all documentation

NX3L1T53 - Low-ohmic single-pole double-throw analog switch

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The NX3L1T53 provides one low-ohmic single-pole double-throw analog switch, suitable for use as an analog or digital multiplexer/demultiplexer. It has a digital select input (S), two independent inputs/outputs (Y0, Y1), a common input/output (Z) and an active LOW enable input (E). When pin E is HIGH, the switch is turned off. Schmitt-trigger action at the select input (S) and enable input (E) makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 1.4 V to 4.3 V.

A low input voltage threshold allows pins S and E to be driven by lower level logic signals without a significant increase in supply current ICC. This makes it possible for the NX3L1T53 to switch 4.3 V signals with a 1.8 V digital controller, eliminating the need for logic level translation.

The NX3L1T53 allows signals with amplitude up to VCC to be transmitted from Z to Y0 or Y1; or from Y0 or Y1 to Z. It's low ON resistance (0.5 Ohm) and flatness (0.13 Ohm) ensures minimal attenuation and distortion of transmitted signals.

Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak):
    • 1.6 Ohm (typical) at VCC = 1.4 V
    • 1.0 Ohm (typical) at VCC = 1.65 V
    • 0.55 Ohm (typical) at VCC = 2.3 V
    • 0.50 Ohm (typical) at VCC = 2.7 V
    • 0.50 Ohm (typical) at VCC = 4.3 V
  • Break-before-make switching
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 7500 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
  • CMOS low-power consumption
  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
  • 1.8 V control logic at VCC = 3.6 V
  • Control input accepts voltages above supply voltage
  • Very low supply current, even when input is below VCC
  • High current handling capability (350 mA continuous current under 3.3 V supply)
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
NX3L1T53GDNX3L1T53GD,1259352 888 02125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
NX3L1T53GMNX3L1T53GM,1259352 859 08125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking
NX3L1T53GTNX3L1T53GT,1159352 859 07115Volume productionSOT833-1
(XSON8U)
Reel Pack, SMD, 7"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
NX3L1T53GDNX3L1T53GD,125NX3L1T53GD
Always Pb-free 3,293,04E+081
NX3L1T53GMNX3L1T53GM,125NX3L1T53GM
Always Pb-free 3,293,04E+081
NX3L1T53GTNX3L1T53GT,115NX3L1T53GT
Always Pb-free 3,293,04E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
NX3L1T53GD9352 888 02125  NX3L1T53GD,125        Order samples
NX3L1T53GM9352 859 08125  NX3L1T53GM,125        not available
NX3L1T53GT9352 859 07115  NX3L1T53GT,115        not available

Applications

  • Cell phone
  • PDA
  • Portable media player

Block diagrams/pinning

Design support

Application Notes

Support Documents