NXP Semiconductors


Select site:

English

NX3L2G66

Selection guide

Datasheet

(Product Specification)
v.4, 28-Aug-09, 21 pages, 147 kB

Download all documentation

Dual low-ohmic single-pole single-throw analog switch

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The NX3L2G66 provides two low-ohmic single pole single throw analog switch functions. Each switch has two input/output terminals (nY and nZ) and an active HIGH enable input (nE). When pin nE is LOW, the analog switch is turned off.

Schmitt-trigger action at the enable input (nE) makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 1.4 V to 4.3 V.

The NX3L2G66 allows signals with amplitude up to VCC to be transmitted from nY to nZ; or from nZ to nY. Its low ON resistance (0.5 Ohm) and flatness (0.13 Ohm) ensures minimal attenuation and distortion of transmitted signals.

Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak):
    • 1.6 Ohm (typical) at VCC = 1.4 V
    • 1.0 Ohm (typical) at VCC = 1.65 V
    • 0.55 Ohm (typical) at VCC = 2.3 V
    • 0.50 Ohm (typical) at VCC = 2.7 V
    • 0.50 Ohm (typical) at VCC = 4.3 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 7500 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
  • CMOS low-power consumption
  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
  • Direct interface with TTL levels at 3.0 V
  • Control input accepts voltages above supply voltage
  • High current handling capability (350 mA continuous current under 3.3 V supply)
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
NX3L2G66GDNX3L2G66GD,1259352 870 15125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
NX3L2G66GMNX3L2G66GM,1259352 845 59125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking
NX3L2G66GTNX3L2G66GT,1159352 845 58115Volume productionSOT833-1
(XSON8U)
Reel Pack, SMD, 7"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
NX3L2G66GDNX3L2G66GD,125NX3L2G66GD
Always Pb-free 3,293,04E+081
NX3L2G66GMNX3L2G66GM,125NX3L2G66GM
Always Pb-free 3,293,04E+081
NX3L2G66GTNX3L2G66GT,115NX3L2G66GT
Always Pb-free 3,293,04E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
NX3L2G66GD9352 870 15125  NX3L2G66GD,125  JAPANCHIP ONE STOPno 03/19/2010Buy onlineOrder samples
NX3L2G66GM9352 845 59125  NX3L2G66GM,125  NAARROW ELECTRONICS125 3/18/2010Buy onlineOrder samples
    NAFUTURE ELECTRONICS4,000 3/17/2010Buy online 
    NAARROW ELECTRONICS4,000 3/18/2010Buy online 
NX3L2G66GT9352 845 58115  NX3L2G66GT,115  NAARROW ELECTRONICS115 3/18/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION5,000 3/18/2010Buy online 
    NAFUTURE ELECTRONICS5,000 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 

Applications

  • Cell phone
  • PDA
  • Portable media player

Block diagrams/pinning