The NX3L4684 provides two low-ohmic single-pole double-throw analog switches, suitable for use as an analog or digital multiplexer/demultiplexer. It has a digital select input (nS) with Schmitt trigger action, two independent inputs/outputs (nY0, nY1) and a common input/output (nZ). Schmitt trigger action at the select input (nS) makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 1.4 V to 4.3 V.
A low input voltage threshold allows pin nS to be driven by lower level logic signals without a significant increase in supply current ICC. This makes it possible for the NX3L4684 to switch 4.3 V signals with a 1.8 V digital controller, eliminating the need for logic level translation.
The NX3L4684 allows signals with amplitude up to VCC to be transmitted from nZ to nY0 or nY1; or from nY0 or nY1 to nZ. Its low ON resistance (0.3 Ohm for Y0 port, 0.5 Ohm for Y1 port) and flatness (0.1 Ohm) ensures minimal attenuation and distortion of transmitted signals.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| NX3L4684GM | NX3L4684GM,132 | 9352 864 96132 | Volume production | SOT1049-2
(XQFN10U) | |||
| NX3L4684TK | NX3L4684TK,132 | 9352 868 82132 | Volume production | SOT650-2
(HVSON10) |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| NX3L4684GM | NX3L4684GM,132 | NX3L4684GM |
| Always Pb-free | ||||
| NX3L4684TK | NX3L4684TK,132 | NX3L4684TK |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| NX3L4684GM | 9352 864 96132 | NX3L4684GM,132 | not available | |||||||
| NX3L4684TK | 9352 868 82132 | NX3L4684TK,132 | not available |