The NX3L4684 provides two low-ohmic single-pole double-throw analog switches, suitable for use as an analog or digital multiplexer/demultiplexer. It has a digital select input (nS) with Schmitt trigger action, two independent inputs/outputs (nY0, nY1) and a common input/output (nZ). Schmitt trigger action at the select input (nS) makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 1.4 V to 4.3 V.
A low input voltage threshold allows pin nS to be driven by lower level logic signals without a significant increase in supply current ICC. This makes it possible for the NX3L4684 to switch 4.3 V signals with a 1.8 V digital controller, eliminating the need for logic level translation.
The NX3L4684 allows signals with amplitude up to VCC to be transmitted from nZ to nY0 or nY1; or from nY0 or nY1 to nZ. Its low ON resistance (0.3 Ω for Y0 port, 0.5 Ω for Y1 port) and flatness (0.1 Ω) ensures minimal attenuation and distortion of transmitted signals.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| NX3L4684GM | NX3L4684GM,132 | 9352 864 96132 | Volume production | SOT1049-2
(XQFN10U) | |||
| NX3L4684TK | NX3L4684TK,132 | 9352 868 82132 | Volume production | SOT650-2
(HVSON10) |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| NX3L4684GM | NX3L4684GM,132 | NX3L4684GM |
| Always Pb-free | ||||
| NX3L4684TK | NX3L4684TK,132 | NX3L4684TK |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| NX3L4684GM | 9352 864 96132 | NX3L4684GM,132 | NA | FUTURE ELECTRONICS | 5,000 | 3/17/2010 | Buy online | Order samples | ||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| NX3L4684TK | 9352 868 82132 | NX3L4684TK,132 | JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | Order samples |