The NX3P191 is a high-side load switch which features a low ON resistance P-channel MOSFET with input inrush current reduction that supports more than 500 mA of continuous current and an integrated output discharge resistor to discharge the output capacitance when disabled. Designed for operation from 1.1 V to 3.6 V, it is used in power domain isolation applications to reduce power dissipation and extend battery life. The enable logic includes integrated logic level translation making the device compatible with lower voltage processors and controllers. The NX3P191 is ideal for portable, battery operated applications due to low ground current and ultra-low shutdown current.
Select a section:
Part numbers include: NX3P191UK.
Quick reference to our documentation types.
4 documents
Please wait while your secure files are loading.
Select a section: