NXP Semiconductors


Select site:

English

Datasheet

NX3V1G66
(Product Specification)
21-Apr-08, 16 pages, 114 kB

Download all documentation

General description

The NX3V1G66 provides one single-pole, single-throw analog switch function. It has two input/output terminals (Y and Z) and an active HIGH enable input pin (E). When pin E is LOW, the analog switch is turned off.

Schmitt trigger action at the enable input (E) makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 1.4 V to 3.6 V.

The NX3V1G66 allows signals with amplitude up to VCC to be transmitted from Y to Z or from Z to Y. Its ultra-low ON resistance (0.3 Ohm) and flatness (0.1 Ohm) ensures minimal attenuation and distortion of transmitted signals.

Features

  • Wide supply voltage range from 1.4 V to 3.6 V
  • Very low ON resistance (peak):
    • 0.8 Ohm (typical) at VCC = 1.4 V
    • 0.5 Ohm (typical) at VCC = 1.65 V
    • 0.3 Ohm (typical) at VCC = 2.3 V
    • 0.25 Ohm (typical) at VCC = 2.7 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 7500 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
  • CMOS low-power consumption
  • Latch-up performance exceeds 100 mA per JESD78 Class II Level A
  • Direct interface with TTL levels at 3.0 V
  • Control input accepts voltages above supply voltage
  • High current handling capability (500 mA continuous current under 3.3 V supply)
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
NX3V1G66GM9352 859 03115Volume productionSOT886Tape reel smdStandard MarkingNX3V1G66GM
NX3V1G66GM9352 859 03132Volume productionSOT886Tape reel smdNX3V1G66GM

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
NX3V1G66GM9352 859  03115        Order samples
NX3V1G66GM9352 859  03132       not available

Applications

  • Cell phone
  • PDA
  • Portable media player


Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)

Block diagrams/pinning

Technical documents

Application Notes

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.