NXP Semiconductors


Select site:

English

NX5DV330

Selection guide

Datasheet

NX5DV330
(Product Specification)
05-Aug-09, 15 pages, 98 kB

Download all documentation

NX5DV330 - Quad 1-of-2 video multiplexer/demultiplexer

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The NX5DV330 is a quad 1-of-2 high-speed TTL-compatible video multiplexer/demultiplexer. The low ON resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise

It has a digital select input (S), four independent inputs/outputs (nY0, nY1), a common input/output (nZ) and an active LOW enable input (E). When pin E is HIGH, the switch is turned off.

Schmitt-trigger action at the enable input (E) and select input (S) makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 4.0 V to 5.5 V.

The NX5DV330 is characterized for operation from -40 Cel to +85 Cel.

Features

  • 5 Ohm switch connection between two ports
  • TTL-compatible input levels
  • Minimal propagation delay through the switch
  • ESD protection:
    • HBM JESD22-A114E Class 2A exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Latch-up testing is done to JEDEC standard JESD78 which exceeds 100 mA

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
NX5DV330BQNX5DV330BQ,1159352 899 95115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking
NX5DV330DNX5DV330D,1129352 864 28112Volume productionSOT109TubeStandard Marking
NX5DV330DNX5DV330D,1189352 864 28118Volume productionSOT109Reel Pack, SMD, 13"Standard Marking
NX5DV330DSNX5DV330DS,1129352 864 29112Volume productionSOT519-1
(SSOP16)
TubeStandard Marking
NX5DV330DSNX5DV330DS,1189352 864 29118Volume productionSOT519-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
NX5DV330PWNX5DV330PW,1129352 864 31112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
NX5DV330PWNX5DV330PW,1189352 864 31118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
NX5DV330BQNX5DV330BQ,115NX5DV330BQ
Always Pb-free
NX5DV330DNX5DV330D,112NX5DV330D
Always Pb-free
NX5DV330DNX5DV330D,118NX5DV330D
Always Pb-free
NX5DV330DSNX5DV330DS,112NX5DV330DS
Always Pb-free
NX5DV330DSNX5DV330DS,118NX5DV330DS
Always Pb-free
NX5DV330PWNX5DV330PW,112NX5DV330PW
Always Pb-free
NX5DV330PWNX5DV330PW,118NX5DV330PW
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
NX5DV330BQ9352 899 95115  NX5DV330BQ,115        Order samples
NX5DV330D9352 864 28112  NX5DV330D,112  NADIGI-KEY CORPORATION2,000 11/7/2009Buy onlinenot available
NX5DV330D9352 864 28118  NX5DV330D,118  NAARROW ELECTRONICS2,500 11/6/2009Buy onlinenot available
NX5DV330DS9352 864 29112  NX5DV330DS,112  NADIGI-KEY CORPORATION2,000 11/7/2009Buy onlinenot available
NX5DV330DS9352 864 29118  NX5DV330DS,118  NAARROW ELECTRONICS2,500 11/6/2009Buy onlinenot available
    ASIASACL - Hong Kong/Chinayes250011/08/2009Buy online 
    ASIAWPI7,500250011/07/2009Buy online 
NX5DV330PW9352 864 31112  NX5DV330PW,112  NADIGI-KEY CORPORATION2,400 11/7/2009Buy onlinenot available
NX5DV330PW9352 864 31118  NX5DV330PW,118  NAARROW ELECTRONICS2,500 11/6/2009Buy onlinenot available
    NAFUTURE ELECTRONICS2,500 11/7/2009Buy online 

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning