Logic-Controlled High-Side Power Switch

NX5P1100UK
  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Select a section:

Features

  • Wide supply voltage range from 3 V to 5.5 V
  • 30 V tolerant on VBUS
  • ISW maximum 1 A continuous current
  • Very low ON resistance: 100 mΩ (maximum) at a supply voltage of 4.0 V
  • Low-power mode (ground current 20 μA typical)
  • 1.8 V control logic
  • Soft start turn-on slew rate
  • Protection circuitry
    • Over-temperature protection
    • Over-current protection with low current output mode
    • Reverse bias current/Back drive protection
    • Overvoltage lockout
    • Undervoltage lockout
    • Analog voltage limited VBUS monitor path
  • ESD protection:
    • HBM ANSI/ESDA/JEDEC JDS-001 Class 2 exceeds 2 kV
    • CDM AEC standard Q100-011 category C6 exceeds 1 kV
    • IEC61000-4-2 contact discharge exceeds 8 kV for pins VBUS, D‑, D+ and ID
  • Specified from ‑40 °C to +85 °C

Target Applications

  • USB OTG applications

Documentation

Quick reference to our documentation types.

1 documents