NXP Semiconductors


Select site:

English

Datasheet

OM4068
(Product Specification)
18-Jun-98, 28 pages, 126 kB

Download all documentation

General description

The OM4068 is a low-power CMOS LCD driver, designed to drive Liquid Crystal Displays (LCDs) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to three backplanes and up to 32 segment lines and can be easily cascaded for larger LCD applications. All necessary functions for the display are provided in a single chip, including on-chip generation of LCD bias voltages, resulting in a minimum of external components and lower power consumption. A 3-line bus structure enables serial data transfer with most microprocessors/microcontrollers. All inputs are CMOS compatible.

Features

  • Single-chip LCD controller/driver
  • Static/duplex/triplex drive modes with up to 32/64/96 LCD segments drive capability per device
  • Selectable backplane drive configuration: static or 2 or 3 backplane multiplexing
  • Selectable display bias configuration drive: static, 1/2 or 1/3
  • 32 segment drivers
  • Serial data input (word length 32 to 96 bits)
  • On-chip generation of intermediate LCD bias voltages
  • 2 MHz fast serial bus interface
  • CMOS compatible
  • Compatible with any 4-bit, 8-bit or 16-bit microprocessors/microcontrollers
  • May be cascaded for large LCD applications
  • Logic supply voltage range (VDD - VSS ) of 2.5 to 5.5 V
  • Display supply voltage range (VLCD - VSS ) of 3.5 to 6.5 V
  • Low power consumption, suitable for battery operated systems
  • No external components needed by the oscillator
  • Manufactured in silicon gate CMOS process.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
OM4068H/2OM4068H/2,5189352 763 29518Volume productionSOT307-2
(QFP44)
Reel Dry Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
OM4068H/F2-9352 636 24518Withdrawn
Replacement product
SOT307-2
(QFP44)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
OM4068H/2OM4068H/2,518OM4068H_2
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
OM4068H/F2-Not available

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
OM4068H/29352 763 29518  OM4068H/2,518  2.1000NAMOUSER ELECTRONICS171 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION2,345 11/20/2009Buy online 
    NAMOUSER ELECTRONICS171 11/20/2009Buy online 
    NAFUTURE ELECTRONICS1,500 11/19/2009Buy online 
    NAARROW ELECTRONICS1,500 11/19/2009Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
OM4068H/F293526362451831-dec-0431-dec-04$product.prunedProduct.eplacementPartDN 54
  • Sole source product
  • Non-availability. No last time buy possible
  • Type number fully withdrawn
Non-Manufacturable. Consult Marketing. Revised Replacement part/other information entered as of May, 2005.

Applications

  • Telecom equipment
  • Portable instruments
  • Alarm systems
  • Automotive equipment.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFEATURESLOGIC
VOLTAGE
RANGE(V)
LCD
VOLTAGE
V
op(max)
(V)
InterfacesDrive capability
number of segments
at a multiplex rate, 1:3
Drive capability
number of segments
at multiplex rate, 1:1
Drive capability
number of segments
at multiplex rate, 1:2
xtal/bumps
OM4068H/2SOT307-2
(QFP44)
Standard LCD Segment driver cascadable2.5 to 5.56.52 MHz serial963264
OM4068H/F2SOT307-2
(QFP44)
cascadable2.5 to 5.56.52 MHz serial963264x/


Similar products
OM4068 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.