NPN Wideband Silicon Germanium RF Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Low noise high gain microwave transistor
  • High maximum stable gain 27 dB at 1.8 GHz
  • 110 GHz fT silicon germanium technology

Target Applications

  • 2nd and 3rd LNA stage in DBS LNBs
  • Satellite radio
  • Low noise amplifiers for microwave communication systems
  • WLAN and WiMAX applications
  • Analog/digital cordless applications

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Files

Support

What do you need help with?