The Philips microcontrollers described in this data sheet are high-performance static 80C51 designs incorporating Philips? high-density CMOS technology with operation from 2.7 V to 5.5 V. They support both 6-clock and 12-clock operation.
The P8xC31X2/51X2 and P8xC32X2/52X2/54X2/58X2 contain 128 byte RAM and 256 byte RAM respectively, 32 I/O lines, three 16-bit counter/timers, a six-source, four-priority level nested interrupt structure, a serial I/O port for either multi-processor communications, I/O expansion or full duplex UART, and on-chip oscillator and clock circuits.
In addition, the devices are low power static designs which offer a wide range of operating frequencies down to zero. Two software selectable modes of power reduction ? idle mode and power-down mode ? are available. The idle mode freezes the CPU while allowing the RAM, timers, serial port, and interrupt system to continue functioning. The power-down mode saves the RAM contents but freezes the oscillator, causing all other chip functions to be inoperative. Since the design is static, the clock can be stopped without loss of user data. Then the execution can be resumed from the point the clock was stopped.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P80C32X2BA | P80C32X2BA,512 | 9352 696 07512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | |
| P80C32X2BBD | P80C32X2BBD,157 | 9352 720 87157 | Volume production | SOT389-1
(LQFP44) | Tray Pack, Bakeable, Multiple | Standard Marking | |
| P80C32X2FA | P80C32X2FA,512 | 9352 696 08512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | |
| P80C32X2FN | P80C32X2FN,112 | 9352 696 11112 | Volume production | SOT129-1
(DIP40) | Tube | Standard Marking | |
| P87C51X2BA | P87C51X2BA,512 | 9352 696 03512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | |
| P87C51X2BBD | P87C51X2BBD,157 | 9352 713 74157 | Volume production | SOT389-1
(LQFP44) | Tray Pack, Bakeable, Multiple | Standard Marking | |
| P87C51X2BN | P87C51X2BN,112 | 9352 696 06112 | Volume production | SOT129-1
(DIP40) | Tube | Standard Marking | |
| P87C51X2FA | P87C51X2FA,512 | 9352 696 05512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | |
| P87C52X2BA | P87C52X2BA,512 | 9352 695 99512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | |
| P87C52X2BBD | P87C52X2BBD,157 | 9352 713 86157 | Volume production | SOT389-1
(LQFP44) | Tray Pack, Bakeable, Multiple | Standard Marking | |
| P87C52X2BN | P87C52X2BN,112 | 9352 696 01112 | Volume production | SOT129-1
(DIP40) | Tube | Standard Marking | |
| P87C52X2FA | P87C52X2FA,512 | 9352 696 00512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | |
| P87C52X2FBD | P87C52X2FBD,157 | 9352 713 91157 | Volume production | SOT389-1
(LQFP44) | Tray Pack, Bakeable, Multiple | Standard Marking | |
| P87C52X2FN | P87C52X2FN,112 | 9352 696 02112 | Volume production | SOT129-1
(DIP40) | Tube | Standard Marking | |
| P87C54X2BA | P87C54X2BA,512 | 9352 701 61512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | |
| P87C54X2BBD | P87C54X2BBD,157 | 9352 713 92157 | Volume production | SOT389-1
(LQFP44) | Tray Pack, Bakeable, Multiple | Standard Marking | |
| P87C54X2BN | P87C54X2BN,112 | 9352 702 11112 | Volume production | SOT129-1
(DIP40) | Tube | Standard Marking | |
| P87C54X2FA | P87C54X2FA,512 | 9352 701 60512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | |
| P87C54X2FBD | P87C54X2FBD,157 | 9352 713 93157 | Volume production | SOT389-1
(LQFP44) | Tray Pack, Bakeable, Multiple | Standard Marking | |
| P87C58X2BBD | P87C58X2BBD,157 | 9352 713 72157 | Volume production | SOT389-1
(LQFP44) | Tray Pack, Bakeable, Multiple | Standard Marking | |
| P87C58X2BN | P87C58X2BN,112 | 9352 703 78112 | Volume production | SOT129-1
(DIP40) | Tube | Standard Marking | |
| P87C58X2FA | P87C58X2FA,512 | 9352 703 76512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P80C31X2BN | P80C31X2BN,112 | 9352 696 13112 | Discontinued Replacement product | SOT129-1
(DIP40) | Tube | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| P80C32X2BA | P80C32X2BA,512 | P80C32X2BA |
| week 44, 2004 | 2,84 | 2,58E+08 | 3 | |
| P80C32X2BBD | P80C32X2BBD,157 | P80C32X2BBD |
| week 33, 2004 | 2,84 | 2,58E+08 | 1 | |
| P80C32X2FA | P80C32X2FA,512 | P80C32X2FA |
| week 44, 2004 | 2,84 | 2,58E+08 | 3 | |
| P80C32X2FN | P80C32X2FN,112 | P80C32X2FN |
| Always Pb-free | 2,84 | 2,58E+08 | 1 | |
| P87C51X2BA | P87C51X2BA,512 | P87C51X2BA |
| week 43, 2004 | 2,84 | 2,58E+08 | 3 | |
| P87C51X2BBD | P87C51X2BBD,157 | P87C51X2BBD |
| week 33, 2004 | 2,84 | 2,58E+08 | 1 | |
| P87C51X2BN | P87C51X2BN,112 | P87C51X2BN |
| Always Pb-free | 2,84 | 2,58E+08 | 1 | |
| P87C51X2FA | P87C51X2FA,512 | P87C51X2FA |
| week 44, 2004 | 2,84 | 2,58E+08 | 3 | |
| P87C52X2BA | P87C52X2BA,512 | P87C52X2BA |
| week 43, 2004 | 2,84 | 2,58E+08 | 3 | |
| P87C52X2BBD | P87C52X2BBD,157 | P87C52X2BBD |
| week 33, 2004 | 2,84 | 2,58E+08 | 1 | |
| P87C52X2BN | P87C52X2BN,112 | P87C52X2BN |
| Always Pb-free | 2,84 | 2,58E+08 | 1 | |
| P87C52X2FA | P87C52X2FA,512 | P87C52X2FA |
| week 44, 2004 | 2,84 | 2,58E+08 | 3 | |
| P87C52X2FBD | P87C52X2FBD,157 | P87C52X2FBD |
| week 33, 2004 | 2,84 | 2,58E+08 | 1 | |
| P87C52X2FN | P87C52X2FN,112 | P87C52X2FN |
| Always Pb-free | 2,84 | 2,58E+08 | 1 | |
| P87C54X2BA | P87C54X2BA,512 | P87C54X2BA |
| week 43, 2004 | 2,84 | 2,58E+08 | 3 | |
| P87C54X2BBD | P87C54X2BBD,157 | P87C54X2BBD |
| week 33, 2004 | 2,84 | 2,58E+08 | 1 | |
| P87C54X2BN | P87C54X2BN,112 | P87C54X2BN |
| Always Pb-free | 2,84 | 2,58E+08 | NA | |
| P87C54X2FA | P87C54X2FA,512 | P87C54X2FA |
| week 43, 2004 | 2,84 | 2,58E+08 | 3 | |
| P87C54X2FBD | P87C54X2FBD,157 | P87C54X2FBD |
| week 33, 2004 | 2,84 | 2,58E+08 | 1 | |
| P87C58X2BBD | P87C58X2BBD,157 | P87C58X2BBD |
| week 33, 2004 | 2,84 | 2,58E+08 | 1 | |
| P87C58X2BN | P87C58X2BN,112 | P87C58X2BN |
| Always Pb-free | 2,84 | 2,58E+08 | NA | |
| P87C58X2FA | P87C58X2FA,512 | P87C58X2FA |
| week 42, 2004 | 2,84 | 2,58E+08 | 3 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| P80C31X2BN | P80C31X2BN,112 | P80C31X2BN |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| P80C32X2BA | 9352 696 07512 | P80C32X2BA,512 | 1.9400 | NA | ARROW ELECTRONICS | 512 | 3/18/2010 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 3,154 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| P80C32X2BBD | 9352 720 87157 | P80C32X2BBD,157 | 1.9400 | NA | ARROW ELECTRONICS | 157 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| P80C32X2FA | 9352 696 08512 | P80C32X2FA,512 | 2.1300 | NA | ARROW ELECTRONICS | 512 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| P80C32X2FN | 9352 696 11112 | P80C32X2FN,112 | 2.2200 | NA | ARROW ELECTRONICS | 112 | 3/18/2010 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 3,538 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| P87C51X2BA | 9352 696 03512 | P87C51X2BA,512 | 2.7600 | NA | ARROW ELECTRONICS | 512 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 1300 | 03/19/2010 | Buy online | |||||
| P87C51X2BBD | 9352 713 74157 | P87C51X2BBD,157 | 2.6600 | NA | ARROW ELECTRONICS | 157 | 3/18/2010 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 10 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| P87C51X2BN | 9352 696 06112 | P87C51X2BN,112 | 2.7900 | NA | ARROW ELECTRONICS | 112 | 3/18/2010 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 1,922 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 7,060 | 3/18/2010 | Buy online | ||||||
| ASIA | WPI | 90 | 9 | 03/18/2010 | Buy online | |||||
| P87C51X2FA | 9352 696 05512 | P87C51X2FA,512 | 3.1600 | NA | ARROW ELECTRONICS | 512 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| P87C52X2BA | 9352 695 99512 | P87C52X2BA,512 | 2.9200 | NA | ARROW ELECTRONICS | 512 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| P87C52X2BBD | 9352 713 86157 | P87C52X2BBD,157 | 2.8800 | NA | ARROW ELECTRONICS | 157 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| ASIA | WPI | 800 | 800 | 03/18/2010 | Buy online | |||||
| P87C52X2BN | 9352 696 01112 | P87C52X2BN,112 | 2.9600 | NA | ARROW ELECTRONICS | 112 | 3/18/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 260 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 603 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| P87C52X2FA | 9352 696 00512 | P87C52X2FA,512 | 3.3500 | NA | ARROW ELECTRONICS | 512 | 3/18/2010 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 384 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| P87C52X2FBD | 9352 713 91157 | P87C52X2FBD,157 | 3.3100 | NA | ARROW ELECTRONICS | 157 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| P87C52X2FN | 9352 696 02112 | P87C52X2FN,112 | 3.4200 | NA | ARROW ELECTRONICS | 112 | 3/18/2010 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 246 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 528 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| P87C54X2BA | 9352 701 61512 | P87C54X2BA,512 | 3.7500 | NA | ARROW ELECTRONICS | 512 | 3/18/2010 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 236 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| P87C54X2BBD | 9352 713 92157 | P87C54X2BBD,157 | 3.7000 | NA | ARROW ELECTRONICS | 157 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| P87C54X2BN | 9352 702 11112 | P87C54X2BN,112 | 3.8100 | NA | ARROW ELECTRONICS | 112 | 3/18/2010 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 1,807 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 612 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| P87C54X2FA | 9352 701 60512 | P87C54X2FA,512 | 4.1600 | NA | ARROW ELECTRONICS | 512 | 3/18/2010 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 1,313 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| P87C54X2FBD | 9352 713 93157 | P87C54X2FBD,157 | 4.1000 | NA | ARROW ELECTRONICS | 157 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| P87C58X2BBD | 9352 713 72157 | P87C58X2BBD,157 | 4.0500 | NA | ARROW ELECTRONICS | 157 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| P87C58X2BN | 9352 703 78112 | P87C58X2BN,112 | 4.1600 | NA | ARROW ELECTRONICS | 112 | 3/18/2010 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 7,491 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 216 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| P87C58X2FA | 9352 703 76512 | P87C58X2FA,512 | 4.4900 | NA | ARROW ELECTRONICS | 512 | 3/18/2010 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 1,060 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P80C31X2BN | 935269613112 | 30-jun-09 | 31-dec-09 | P80C32X2FN | DN 62 |
| Standard End of Life. Contact marketing for replacement part. |
| Type number | Package | Package reference code | fmax (MHz) | RAM (B) | I/O pins | UART | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description | Power supply | RAM(bytes) | System Freq(MHz) | FUNCTION | ADCs | Watchdog timer | I/O pins | Operating temp.(Cel) | Timers | PWMs | Memory Type | Serial Interfaces | External Interrupt | Program Security | Series | No. of Pins | Clock Type | Memory Size(kBits) | Operating Frequency(MHz) | Reset Active Low or High |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P80C31X2BN | SOT129-1
(DIP40) | DIP40 | 33.0 | 128.0 | 32.0 | 1.0 | 3.0 | B | 2.7 | 5.5 | 80C51 8-bit microcontroller family 128/256 byte RAM ROMless low voltage (2.7 V-5.5 V), low power, high speed (33 MHz) | ||||||||||||||||||||
| P80C32X2BA | SOT187-2
(PLCC44) | PLCC44 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | B | 2.7 | 5.5 | 80C51 8-bit microcontroller family 128/256 byte RAM ROMless low voltage (2.7 V-5.5 V), low power, high speed (33 MHz) | ||||||||||||||||||||
| P80C32X2BBD | SOT389-1
(LQFP44) | LQFP44 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | B | 2.7 | 5.5 | 80C51 8-bit microcontroller family 128/256 byte RAM ROMless low voltage (2.7 V-5.5 V), low power, high speed (33 MHz) | ||||||||||||||||||||
| P80C32X2FA | SOT187-2
(PLCC44) | PLCC44 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | F | 2.7 | 5.5 | 80C51 8-bit microcontroller family 128/256 byte RAM ROMless low voltage (2.7 V-5.5 V), low power, high speed (33 MHz) | ||||||||||||||||||||
| P80C32X2FN | SOT129-1
(DIP40) | DIP40 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | F | 2.7 | 5.5 | 80C51 8-bit microcontroller family 128/256 byte RAM ROMless low voltage (2.7 V-5.5 V), low power, high speed (33 MHz) | ||||||||||||||||||||
| P87C51X2BA | SOT187-2
(PLCC44) | PLCC44 | 33.0 | 128.0 | 32.0 | 1.0 | 3.0 | B | 2.7 | 5.5 | 80C51 8-bit microcontroller family 4K/8K/16K/32K ROM/OTP 128B/256B RAM low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz) | ||||||||||||||||||||
| P87C51X2BBD | SOT389-1
(LQFP44) | LQFP44 | 33.0 | 128.0 | 32.0 | 1.0 | 3.0 | B | 2.7 | 5.5 | 80C51 8-bit microcontroller family 4K/8K/16K/32K ROM/OTP 128B/256B RAM low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz) | ||||||||||||||||||||
| P87C51X2BN | SOT129-1
(DIP40) | DIP40 | 33.0 | 128.0 | 32.0 | 1.0 | 3.0 | B | 2.7 | 5.5 | 80C51 8-bit microcontroller family 4K/8K/16K/32K ROM/OTP 128B/256B RAM low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz) | ||||||||||||||||||||
| P87C51X2FA | SOT187-2
(PLCC44) | PLCC44 | 33.0 | 128.0 | 32.0 | 1.0 | 3.0 | F | 2.7 | 5.5 | 80C51 8-bit microcontroller family 4K/8K/16K/32K ROM/OTP 128B/256B RAM low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz) | ||||||||||||||||||||
| P87C52X2BA | SOT187-2
(PLCC44) | PLCC44 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | B | 2.7 | 5.5 | 80C51 8-bit microcontroller family 4 K/8 K OTP/ROM low voltage (2.7 V-5.5 V), low power, high speed (33 MHz), 128/256 B RAM | ||||||||||||||||||||
| P87C52X2BBD | SOT389-1
(LQFP44) | LQFP44 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | B | 2.7 | 5.5 | 80C51 8-bit microcontroller family 4 K/8 K OTP/ROM low voltage (2.7 V-5.5 V), low power, high speed (33 MHz), 128/256 B RAM | ||||||||||||||||||||
| P87C52X2BN | SOT129-1
(DIP40) | DIP40 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | B | 2.7 | 5.5 | 80C51 8-bit microcontroller family 4 K/8 K OTP/ROM low voltage (2.7 V-5.5 V), low power, high speed (33 MHz), 128/256 B RAM | ||||||||||||||||||||
| P87C52X2FA | SOT187-2
(PLCC44) | PLCC44 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | F | 2.7 | 5.5 | 80C51 8-bit microcontroller family 4 K/8 K OTP/ROM low voltage (2.7 V-5.5 V), low power, high speed (33 MHz), 128/256 B RAM | ||||||||||||||||||||
| P87C52X2FBD | SOT389-1
(LQFP44) | LQFP44 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | F | 2.7 | 5.5 | 80C51 8-bit microcontroller family 4 K/8 K OTP/ROM low voltage (2.7 V-5.5 V), low power, high speed (33 MHz), 128/256 B RAM | ||||||||||||||||||||
| P87C52X2FN | SOT129-1
(DIP40) | DIP40 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | F | 2.7 | 5.5 | 80C51 8-bit microcontroller family 4 K/8 K OTP/ROM low voltage (2.7 V-5.5 V), low power, high speed (33 MHz), 128/256 B RAM | ||||||||||||||||||||
| P87C54X2BA | SOT187-2
(PLCC44) | PLCC44 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | B | 2.7 | 5.5 | 80C51 8-bit microcontroller family 8K-64K/256-1K OTP/ROM/ROMless, low voltage 2.7V-5.5V), low power, high speed (33 MHz) | ||||||||||||||||||||
| P87C54X2BBD | SOT389-1
(LQFP44) | LQFP44 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | B | 2.7 | 5.5 | 80C51 8-bit microcontroller family 8K-64K/256-1K OTP/ROM/ROMless, low voltage 2.7V-5.5V), low power, high speed (33 MHz) | ||||||||||||||||||||
| P87C54X2BN | SOT129-1
(DIP40) | DIP40 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | B | 2.7 | 5.5 | 80C51 8-bit microcontroller family 8K-64K/256-1K OTP/ROM/ROMless, low voltage 2.7V-5.5V), low power, high speed (33 MHz) | ||||||||||||||||||||
| P87C54X2FA | SOT187-2
(PLCC44) | PLCC44 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | F | 2.7 | 5.5 | 80C51 8-bit microcontroller family 8K-64K/256-1K OTP/ROM/ROMless, low voltage 2.7V-5.5V), low power, high speed (33 MHz) | ||||||||||||||||||||
| P87C54X2FBD | SOT389-1
(LQFP44) | LQFP44 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | F | 2.7 | 5.5 | 80C51 8-bit microcontroller family 8K-64K/256-1K OTP/ROM/ROMless, low voltage 2.7V-5.5V), low power, high speed (33 MHz) | ||||||||||||||||||||
| P87C58X2BBD | SOT389-1
(LQFP44) | LQFP44 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | B | 2.7 | 5.5 | 80C51 8-bit microcontroller family 4K/8K/16K/32K ROM/OTP 128B/256B RAM low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz) | ||||||||||||||||||||
| P87C58X2BN | SOT129-1
(DIP40) | DIP40 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | B | 2.7 | 5.5 | 80C51 8-bit microcontroller family 4K/8K/16K/32K ROM/OTP 128B/256B RAM low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz) | ||||||||||||||||||||
| P87C58X2FA | SOT187-2
(PLCC44) | 2.7~5.5 | 256 | 0~16@3V?0~33@5V | 8-bit 80C51 uController | - | no | 32 | -40~85 | 3 x 16-bit | - | OTP | UART | 2 | yes | 80C51 family | 44 | 12-clk (6-clk opt.) | 32K | 0~30@6-clk?0~33@12-clk | High |
Similar products
P80C3XX2_8XC5XX2
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.