NXP Semiconductors


Select site:

English

P82B715

Selection guide

Datasheet

P82B715
(Product Specification)
29-May-08, 23 pages, 150 kB

Download all documentation

General description

The P82B715 is a bipolar IC intended for application in I2C-bus and derivative bus systems. While retaining all the operating modes and features of the I2C-bus it permits extension of the practical separation distance between components on the I2C-bus by buffering both the data (SDA) and the clock (SCL) lines.

The I2C-bus capacitance limit of 400 pF restricts practical communication distances to a few meters. Using one P82B715 at each end of a long cable (connecting Lx/Ly to Lx/Ly) reduces that cable's loading on the linked I2C-buses by a factor of 10 and allows the total system capacitance load (all devices, cable, connectors, and traces or wires connected to the I2C-bus) to be around 3000 pF while the loading on each I2C-bus on the Sx/Sy sides remains below 400 pF. Longer cables or low-cost, general-purpose wiring may be used to link I2C-bus based modules without degrading noise margins. Multiple P82B715s can be connected together, linking their Lx/Ly ports, in a star or multi-point architecture as long as the total capacitance of the system is less than about 3000 pF and each bus at an Sx/Sy connection is well below 400 pF. This configuration, with the master and/or slave devices attached to the Sx/Sy port of each P82B715, has full multi-master communication capability. The P82B715 alone does not support voltage level translation, but it can be simply implemented using low cost transistors when required. There is no restriction on interconnecting the Sx/Sy I/Os, and, because the device output levels are always held within 100 mV of input drive levels, P82B715 is compatible with bus buffers that use voltage level offsets, e.g., PCA9511A, PCA9517, Sx/Sy side of P82B96.

The lower VOL level and ability to operate with any master, slave or bus buffer is the primary advantage of the using the P82B715 for long distance buses at the disadvantage of not isolating bus capacitance like the P82B96 or PCA9600 are able to do. The primary disadvantage of the P82B96 and PCA9600 is that the static level offset needed to isolate bus capacitance does not allow these devices to operate with other bus buffers with special offset levels or with master/slaves that require a VIL lower than 0.8 V with noise margin. A proven quick design-in point-to-point/multi-point circuit (Figure 9) is included in Section 8.2 to allow rapid use of the P82B715 along with comparison waveforms so that the designer can clearly see the trade-offs between the P82B715 and the P82B96/PCA9600 and choose the type of device that is best for their application.

Features

  • Dual, bidirectional, unity voltage gain buffer with no external directional control required
  • Compatible with I2C-bus and its derivatives SMBus, PMBus, DDC, etc.
  • Logic signal levels may include (but not exceed) both supply and ground
  • Logic signal input voltage levels are output without change and are independent of VCC
  • x10 impedance transformation, but does not change logic voltage levels
  • Supply voltage range 3 V to 12 V
  • Clock speeds to at least 100 kHz and 400 kHz when other system delays permit
  • ESD protection exceeds 2500 V HBM per Mil. Std 883C-3015.7 and 400 V MM per JESD22-A115 (I/Os have diodes to VCC and GND)
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P82B715PNP82B715PN,1129351 542 20112Volume productionSOT97-1
(DIP8)
TubeStandard Marking
P82B715TDP82B715TD,1129351 547 70112Volume productionSOT96TubeStandard Marking
P82B715TDP82B715TD,1189351 547 70118Volume productionSOT96Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
P82B715PNP82B715PN,112P82B715PN
week 36, 2003
P82B715TDP82B715TD,112P82B715TD
week 17, 2005
P82B715TDP82B715TD,118P82B715TD
week 17, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P82B715PN9351 542 20112  P82B715PN,112  2.5700NANEWARK448 11/6/2009Buy onlineOrder samples
    NAARROW ELECTRONICS1,100 11/6/2009Buy online 
    EUFARNELL1,442 11/7/2009Buy online 
    NADIGI-KEY CORPORATION2,922 11/7/2009Buy online 
    NAMOUSER ELECTRONICS1,158 11/7/2009Buy online 
    NAFUTURE ELECTRONICS841 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,020 11/7/2009Buy online 
P82B715TD9351 547 70112  P82B715TD,112  2.4800NAARROW ELECTRONICS2,300 11/6/2009Buy onlinenot available
    ASIAWPI30010011/07/2009Buy online 
    NADIGI-KEY CORPORATION1,093 11/7/2009Buy online 
    NAMOUSER ELECTRONICS1,444 11/7/2009Buy online 
    NAFUTURE ELECTRONICS6,230 11/7/2009Buy online 
P82B715TD9351 547 70118  P82B715TD,118  2.4800ASIASAC - Taiwanyes250011/08/2009Buy onlinenot available
    NADIGI-KEY CORPORATION5,955 11/7/2009Buy online 
    NAMOUSER ELECTRONICS1,892 11/7/2009Buy online 

Applications

  • Increase the total connected capacitance of an I2C-bus system to around 3000 pF
  • Drive I2C-bus signals over long cables to approximately 50 meters or 3000 pF
  • Drives x10 lower impedance bus wiring for improved noise immunity
  • Multi-drop distribution of I2C-bus signals using low cost twisted-pair cables
  • AdvancedTCA radial IPMB architecture
  • Driving 30 mA Fm+ devices from standard 3 mA parts

Block diagrams/pinning

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)InputsOutputs
P82B715PNSOT97-1
(DIP8)
-40~851004.5~12.011
P82B715TDSOT96
-40~851004.5~12.011