NXP Semiconductors


Select site:

English

General description

The P82B96 is a bipolar IC that creates a non-latching, bidirectional, logic interface between the normal I2C-bus and a range of other bus configurations. It can interface I2C-bus logic signals to similar buses having different voltage and current levels.

For example, it can interface to the 350 uA SMBus, to 3.3 V logic devices, and to 15 V levels and/or low-impedance lines to improve noise immunity on longer bus lengths.

It achieves this interface without any restrictions on the normal I2C-bus protocols or clock speed. The IC adds minimal loading to the I2C-bus node, and loadings of the new bus or remote I2C-bus nodes are not transmitted or transformed to the local node. Restrictions on the number of I2C-bus devices in a system, or the physical separation between them, are virtually eliminated. Transmitting SDA and SCL signals via balanced transmission lines (twisted pairs) or with galvanic isolation (opto-coupling) is simple because separate directional Tx and Rx signals are provided. The Tx and Rx signals may be directly connected, without causing latching, to provide an alternative bidirectional signal line with I2C-bus properties.

Features

  • Bidirectional data transfer of I2C-bus signals
  • Isolates capacitance allowing 400 pF on Sx/Sy side and 4000 pF on Tx/Ty side
  • Tx/Ty outputs have 60 mA sink capability for driving low-impedance or high capacitive buses
  • 400 kHz operation over at least 20 meters of wire (see AN10148)
  • Supply voltage range of 2 V to 15 V with I2C-bus logic levels on Sx/Sy side independent of supply voltage
  • Splits I2C-bus signal into pairs of forward/reverse Tx/Rx, Ty/Ry signals for interface with opto-electrical isolators and similar devices that need unidirectional input and output signal paths.
  • Low power supply current
  • ESD protection exceeds 3500 V HBM per JESD22-A114, 250 V DIP package, 400 V SO package MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up free (bipolar process with no latching structures)
  • Packages offered: DIP8, SO8 and TSSOP8

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
P82B96DPP82B96DP-T9352 762 69118Volume productionSOT505-1
(TSSOP8)
Reel Pack, SMD, 13"Standard MarkingNot available
Always Pb-free
P82B96PNP82B96PN9352 622 97112Volume productionSOT97-1
(DIP8)
TubeStandard MarkingP82B96PN
week 36, 2003
P82B96TDP82B96TD9352 622 95112Volume productionSOT96-1
(SO8)
TubeStandard MarkingP82B96TD
week 26, 2004
P82B96TDP82B96TD-T9352 622 95118Volume productionSOT96-1
(SO8)
Tape reel smdStandard MarkingP82B96TD
week 26, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
P82B96DP9352 762  69118  2.0400     not available
P82B96PN9352 622  97112  2.1300      Order samples
P82B96TD9352 622  95112  2.0400     not available
P82B96TD9352 622  95118  2.0400      Order samples

Applications

  • Interface between I2C-buses operating at different logic levels (for example, 5 V and 3 V or 15 V)
  • Interface between I2C-bus and SMBus (350 uA) standard
  • Simple conversion of I2C-bus SDA or SCL signals to multi-drop differential bus hardware, for example, via compatible PCA82C250
  • Interfaces with opto-couplers to provide opto-isolation between I2C-bus nodes up to 400 kHz.


Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality

Block diagrams/pinning

Technical documents

Application Notes

AN10146_02; I2C 2002-1A Evaluation Board (26-Feb-03)
AN10148_4; PCA9564 - I2C-bus controller (22-Nov-04)
AN10216_1; I2C manual (27-Mar-03)
AN10441_1; Level shifting techniques in I<sup>2</sup>C-bus design (20-Jun-07)
AN10658_1; Sending I<sup>2</sup>C-bus signals via long communications cables (28-Feb-08)
AN10710_1; Features and applications of the P82B715 I<sup>2</sup>C-bus extender (28-May-08)
AN255_2; I2C / SMBus Repeaters, Hubs and Expanders (19-Dec-02)
AN255_2; I2C / SMBus Repeaters, Hubs and Expanders (19-Dec-02)
AN460_1; Using the P82B96 for bus interface (14-Feb-01)

Support Documents

75015669; Continuous innovation. Timeless lifespan. (01-Sep-06)
design_con_2003_tecforum_i2c_bus_overview; DesignCon 2003 TecForum I 2 C Bus Overview (2003-01-27)
75013239; I 2 C Logic Selection Guide (2005-01-12)
75011212; I2C 2002-1A Evaluation Board Kit (01-Mar-03)
75012744; I2C Bus Solutions 2004 (2004-02-01)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
philips_i2c_handbook; I2C Handbook (2004-01-01)
i2c_overview_2h_2003; I2C Overview 2H 2003 ()
UM10204_3; I2C-bus specification and user manual (26-Jun-07)
philips_i2c_logic_overview; Interface Products Business Line Specialty Logic Product Line I2C Logic Family Overview (2004-01-01)
75007416; LCD drivers linecard (2001-11-23)
75016527; NXP I<sup>2</sup>C-bus extender P82B715 in a proven application (2008-05-01)
75015907; NXP demo board for Fast-mode Plus 4-bit I²C LED controller PCA9633 (2007-01-01)
75009151; P82B715 Bus Ext. Chip (2001-12-01)
75010694; P82B96 Buffer Chip (2002-12-02)
75012799; PCA9515x/PCA9516x - 2-channel I2C bus repeaters and 5-channel I2C hubs (2004-06-15)
notes_82b96; Philips I2C bus, extending its reach (2001-05-01)

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)InputsOutputs
P82B96DPSOT505-1
(TSSOP8)
-40~85 400 2.0~15.0 1 1
P82B96PNSOT97-1
(DIP8)
-40~85 400 2.0~15.0 1 1
P82B96TDSOT96-1
(SO8)
-40~85 400 2.0~15.0 1 1

Similar products

P82B96 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.