NXP Semiconductors


Select site:

English

Datasheet

P82B96
(Product Specification)
12-Feb-09, 28 pages, 166 kB

Download all documentation

P82B96 - Dual bidirectional bus buffer

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The P82B96 is a bipolar IC that creates a non-latching, bidirectional, logic interface between the normal I2C-bus and a range of other bus configurations. It can interface I2C-bus logic signals to similar buses having different voltage and current levels.

For example, it can interface to the 350 uA SMBus, to 3.3 V logic devices, and to 15 V levels and/or low-impedance lines to improve noise immunity on longer bus lengths.

It achieves this interface without any restrictions on the normal I2C-bus protocols or clock speed. The IC adds minimal loading to the I2C-bus node, and loadings of the new bus or remote I2C-bus nodes are not transmitted or transformed to the local node. Restrictions on the number of I2C-bus devices in a system, or the physical separation between them, are virtually eliminated. Transmitting SDA and SCL signals via balanced transmission lines (twisted pairs) or with galvanic isolation (opto-coupling) is simple because separate directional Tx and Rx signals are provided. The Tx and Rx signals may be directly connected, without causing latching, to provide an alternative bidirectional signal line with I2C-bus properties.

Features

  • Bidirectional data transfer of I2C-bus signals
  • Isolates capacitance allowing 400 pF on Sx/Sy side and 4000 pF on Tx/Ty side
  • Tx/Ty outputs have 60 mA sink capability for driving low-impedance or high capacitive buses
  • 400 kHz operation over at least 20 meters of wire (see AN10148)
  • Supply voltage range of 2 V to 15 V with I2C-bus logic levels on Sx/Sy side independent of supply voltage
  • Splits I2C-bus signal into pairs of forward/reverse Tx/Rx, Ty/Ry signals for interface with opto-electrical isolators and similar devices that need unidirectional input and output signal paths.
  • Low power supply current
  • ESD protection exceeds 3500 V HBM per JESD22-A114, 250 V DIP package, 400 V SO package MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up free (bipolar process with no latching structures)
  • Packages offered: DIP8, SO8 and TSSOP8

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P82B96DPP82B96DP,1189352 762 69118Volume productionSOT505Reel Pack, SMD, 13"Standard Marking
P82B96PNP82B96PN,1129352 622 97112Volume productionSOT97-1
(DIP8)
TubeStandard Marking
P82B96TDP82B96TD,1129352 622 95112Volume productionSOT96-1
(SO8)
TubeStandard Marking
P82B96TDP82B96TD,1189352 622 95118Volume productionSOT96-1
(SO8)
Tape reel smdStandard Marking
P82B96TD/S900P82B96TD/S900,1189352 882 68118DevelopmentSOT96Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
P82B96DPP82B96DP,118P82B96DP
Always Pb-free
P82B96PNP82B96PN,112P82B96PN
week 36, 2003
P82B96TDP82B96TD,112P82B96TD
week 26, 2004
P82B96TDP82B96TD,118P82B96TD
week 26, 2004
P82B96TD/S900P82B96TD/S900,118Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P82B96DP9352 762 69118  P82B96DP,118  2.0400NADIGI-KEY CORPORATION4,586 11/6/2009Buy onlinenot available
    NAMOUSER ELECTRONICS743 11/6/2009Buy online 
    NAFUTURE ELECTRONICS3,390 11/7/2009Buy online 
P82B96PN9352 622 97112  P82B96PN,112  2.1300NADIGI-KEY CORPORATION1,606 11/6/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS1,980 11/6/2009Buy online 
P82B96TD9352 622 95112  P82B96TD,112  2.0400NANEWARK46 11/6/2009Buy onlinenot available
    EUFARNELL112 11/7/2009Buy online 
    NADIGI-KEY CORPORATION2,839 11/6/2009Buy online 
    NAAVNET ELECTRONICS MARKETING9,320 11/6/2009Buy online 
P82B96TD9352 622 95118  P82B96TD,118  2.0400ASIASAC - Taiwanyes250011/07/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION5,952 11/6/2009Buy online 
    NAMOUSER ELECTRONICS166 11/6/2009Buy online 
    NAFUTURE ELECTRONICS10,000 11/7/2009Buy online 
P82B96TD/S9009352 882 68118  P82B96TD/S900,118        not available

Applications

  • Interface between I2C-buses operating at different logic levels (for example, 5 V and 3 V or 15 V)
  • Interface between I2C-bus and SMBus (350 uA) standard
  • Simple conversion of I2C-bus SDA or SCL signals to multi-drop differential bus hardware, for example, via compatible PCA82C250
  • Interfaces with opto-couplers to provide opto-isolation between I2C-bus nodes up to 400 kHz.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)InputsOutputs
P82B96DPSOT505
-40~854002.0~15.011
P82B96PNSOT97-1
(DIP8)
-40~854002.0~15.011
P82B96TDSOT96-1
(SO8)
-40~854002.0~15.011
P82B96TD/S900SOT96
-40~854002.0~15.011