NXP Semiconductors


Select site:

English

P82C150

Selection guide

Datasheet

P82C150
(Preliminary Specification)
19-Jun-96, 36 pages, 0 kB

Download all documentation

P82C150 - CAN Serial Linked I/O device (SLIO) with digital and analog port functions

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been withdrawn. Please contact your local Sales or Distributor office for more details.All information hereunder is subject to the subsequent disclaimers

General description

The P82C150 is a single-chip 16-bit I/O device including a Controller Area Network (CAN) protocol controller with automatic bit rate detection and calibration. It features 16 configurable I/O port pins with programmable direction, digital and analog modes.

The P82C150 provides a configurable event capture facility supporting automatic transmission caused by a change on the port input pins.

The clock oscillator requires no external components, thus, the cost of the CAN link is reduced significantly.

The P82C150 is a very cost-effective way to increase the I/O capability of a microcontroller based CAN node as well as to reduce the amount and complexity of wiring. Advanced safety is provided by the CAN protocol.

Features

  • Single-chip I/O device with CAN protocol controller
  • Meets CAN protocol specification version 2.0 A and B (passive) with restricted bit timing
  • Fully integrated clock oscillator (no crystal required)
  • 16 configurable digital or analog I/O port pins
  • Each of the port pins individually configurable via CAN-bus: port direction, port mode and event capture facilities for inputs (event driven or polling)
  • Up to sixteen digital inputs; automatic transmission of a CAN message on a change on inputs individually selectable
  • Up to sixteen 3-state outputs
  • Up to two quasi-analog outputs with 10-bit accuracy
  • 10-bit analog-to-digital converter with up to six multiplexed analog input channels
  • Two general purpose comparators
  • Bit rate from 20 kbit/s up to 125 kbit/s using internal oscillator
  • Automatic bit rate detection and calibration
  • Up to sixteen P82C150 nodes for one CAN-bus system
  • Four identifier bits programmable
  • SLIO functions controlled by a single intelligent node (?host?)
  • Sleep-mode with wake-up via CAN-bus
  • Differential CAN-bus input comparator and CAN-bus output driver
  • Supply voltage: 5 V ±4%
  • Operating temperature: two ranges -40 to +85 °C and -40 to +125 °C.

Applications

  • Body electronics and instrumentation in automotive applications
  • Sensor/actuator interface in automotive and general industrial applications
  • Extension of I/O capabilities of microcontroller based CAN nodes.