See also the overview of 8XC552/562 80C51 family derivatives
The P80C562/P83C562 (hereafter generally referred to as P8xC562) single-chip 8-bit microcontroller is manufactured in an advanced CMOS process and is a derivative of the 80C51 microcontroller family. The P8xC562 has the same instruction set as the 80C51. Two versions of the derivative exist:
This I/O intensive device provides architectural enhancements to function as a controller in the field of automotive electronics, specifically engine management and gear box control.
The P8xC562 contains a non-volatile 8 kbyte read only program memory, a volatile 256 byte read/write data memory, six 8-bit I/O ports, two 16-bit timer/event counters (identical to the timers of the 80C51), an additional 16-bit timer coupled to capture and compare latches, a fourteen-source, two-priority-level, nested interrupt structure, an 8-input ADC, a dual DAC with pulse width modulated outputs, a serial interface (UART), a Watchdog Timer and on-chip oscillator and timing circuits. For systems that require extra capability, the P8xC562 can be expanded using standard TTL compatible memories and logic.
The device also functions as an arithmetic processor having facilities for both binary and BCD arithmetic plus bit-handling capabilities. The instruction set consists of over 100 instructions: 49 one-byte, 45 two-byte and 17 three-byte. With a 16 MHz crystal, 58% of the instructions are executed in 0.75 ms and 40% in 1.5 ms. Multiply and divide instructions require 3 ms.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P80C562EBA/02 | P80C562EBA/02,512 | 9352 022 00512 | Volume production | SOT188-2
(PLCC68) | Tube Dry Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| P80C562EBA/02 | P80C562EBA/02,512 | P80C562EBA_02 |
| week 49, 2004 | 2,84 | 2,58E+08 | 3 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| P80C562EBA/02 | 9352 022 00512 | P80C562EBA/02,512 | 9.7000 | Order samples |
The P8xCL410 is an 8-bit general purpose microcontroller especially suited for battery-powered applications. The P8xCL410 also functions as an arithmetic processor having facilities for both binary and BCD arithmetic plus bit-handling capabilities.
| Type number | Package | Package reference code | fmax (MHz) | RAM (B) | I/O pins | UART | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description | I2C |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P80C562EBA/02 | SOT188-2
(PLCC68) | PLCC68 | 16.0 | 256.0 | 48.0 | 1.0 | 2.0 | B | 4.5 | 5.5 | 8-bit microcontroller | 1.0 |
Similar products
P83C562; P80C562
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.