NXP Semiconductors


Select site:

English

P87C51MB2/P87C51MC2

Selection guide

Datasheet

P87C51MB2/P87C51MC2
(Product Specification)
13-Nov-03, 34 pages, 965 kB

Download all documentation

P87C51MB2/P87C51MC2 - 80C51 8-bit microcontroller family with extended memory; 64 kB/96 kB OTP with 2 kB/3 kB RAM

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The P87C51Mx2 represents the first microcontroller based on Philips Semiconductors? new 51MX core. The P87C51MC2 features 96 kbytes of OTP program memory and 3 kbytes of data SRAM, while the P87C51MB2 has 64 kbytes of OTP and 2 kbytes of RAM. In addition, both devices are equipped with a Programmable Counter Array (PCA), a watchdog timer that can be configured to different time ranges through SFR bits, as well as two enhanced UARTs and Serial Peripheral Interface (SPI).

Philips Semiconductors? 51MX (Memory eXtension) core is an accelerated 80C51 architecture that executes instructions at twice the rate of standard 80C51 devices. The linear address range of the 51MX has been expanded to support up to 8 Mbytes of program memory and 8 Mbytes of data memory. It retains full program code compatibility to enable design engineers to re-use 80C51 development tools, eliminating the need to move to a new, unfamiliar architecture. The 51MX core also retains 80C51 bus compatibility to allow for the continued use of 80C51-interfaced peripherals and Application Specific Integrated Circuits (ASICs).

The P87C51Mx2 provides greater functionality, increased performance and overall lower system cost. By offering an embedded memory solution combined with the enhancements to manage the memory extension, the P87C51Mx2 eliminates the need for software work-around. The increased program memory enables design engineers to develop more complex programs in a high-level language like C, for example, without struggling to contain the program within the traditional 64 kbytes of program memory. These enhancements also greatly improve C Language efficiency for code size below 64 kbytes.

The 51MX core is described in more detail in the 51MX Architecture Reference.

Features

Key features

  • Extended features of the 51MX Core:
    • 23-bit program memory space and 23-bit data memory space
    • Linear program and data address range expanded to support up to 8 Mbytes each
    • Program counter expanded to 23 bits
    • Stack pointer extended to 16 bits enabling stack space beyond the 80C51 limitation
    • New 23-bit extended data pointer and two 24-bit universal pointers greatly improve C compiler code efficiency in using pointers to access variables in different spaces
  • 100pct. binary compatibility with the classic 80C51 so that existing code is completely reusable
  • Up to 24 MHz CPU clock with 6 clock cycles per machine cycle
  • 96 kbytes (MC2) or 64 kbytes (MB2) of on-chip OTP
  • 3 kbytes (MC2) or 2 kbytes (MB2) of on-chip RAM
  • Programmable Counter Array (PCA)
  • Two full-duplex enhanced UARTs and Serial Peripheral Interface (SPI) communication modules

Key benefits

  • Increases program/data address range to 8 Mbytes each
  • Enhances performance and efficiency for C programs
  • Fully 80C51-compatible microcontroller
  • Provides seamless and compelling upgrade path from classic 80C51
  • Preserves 80C51 code base, investment/knowledge, and peripherals and ASICs
  • Supported by wide range of 80C51 development systems and programming tools vendors
  • The P87C51Mx2 makes it possible to develop applications at lower cost and with a reduced time-to-market

Complete features

  • Fully static
  • Up to 24 MHz CPU clock with 6 clock cycles per machine cycle
  • 96 kbytes or 64 kbytes of on-chip OTP
  • 3 kbytes or 2 kbytes of on-chip RAM
  • 23-bit program memory space and 23-bit data memory space
  • Four-level interrupt priority
  • 34 I/O lines (5 ports)
  • Three Timers: Timer0, Timer1 and Timer2
  • Two full-duplex enhanced UARTs with baud rate generator
  • Framing error detection
  • Automatic address recognition
  • Supports industry-standard Serial Peripheral Interface (SPI) with a baud rate up to 6 Mbits/s
  • Power control modes
  • Clock can be stopped and resumed
  • Idle mode
  • Power down mode with advanced clock control
  • Second DPTR register
  • Asynchronous port reset
  • Programmable Counter Array (PCA) (compatible with 8xC51Rx+) with five Capture/Compare modules
  • Low EMI (inhibit ALE)
  • Watchdog timer with programmable prescaler for different time ranges (compatible with 8xC66x with added prescaler)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P87C51MB2BA/02P87C51MB2BA/02,5299352 738 76529Volume productionSOT187-2
(PLCC44)
P87C51MC2BA/02P87C51MC2BA/02,5299352 732 19529Volume productionSOT187-2
(PLCC44)

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
P87C51MB2BA/02P87C51MB2BA/02,529P87C51MB2BA_02
week 41, 2004 2,842,58E+083
P87C51MC2BA/02P87C51MC2BA/02,529P87C51MC2BA_02
week 41, 2004 2,842,58E+083

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P87C51MB2BA/029352 738 76529  P87C51MB2BA/02,529  6.1200NADIGI-KEY CORPORATION622 11/6/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS46 11/6/2009Buy online 
    NAFUTURE ELECTRONICS10 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING20 11/6/2009Buy online 
P87C51MC2BA/029352 732 19529  P87C51MC2BA/02,529  6.7100NADIGI-KEY CORPORATION104 11/6/2009Buy onlineOrder samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
RAM
(B)
I/O
pins
UART
SPI
Timers
@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product descriptionPWM
P87C51MB2BA/02SOT187-2
(PLCC44)
PLCC4424.02048.034.02.01.02.0B2.75.580C51 8-bit microcontroller family with extended memory; 64 kB OTP with 2 kB RAM1.0
P87C51MC2BA/02SOT187-2
(PLCC44)
PLCC4424.03072.034.02.01.02.0B2.75.580C51 8-bit microcontroller family with extended memory; 96 kB OTP with 3 kB RAM1.0


Similar products
P87C51MB2/P87C51MC2 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.