The 87C552 Single-Chip 8-Bit Microcontroller is manufactured in an advanced CMOS process and is a derivative of the 80C51 microcontroller family. The 87C552 has the same instruction set as the 80C51.
The 87C552 contains a 8k ? 8 non-volatile EPROM, a 256 ? 8 read/write data memory, five 8-bit I/O ports, one 8-bit input port, two 16-bit timer/event counters (identical to the timers of the 80C51), an additional 16-bit timer coupled to capture and compare latches, a 15-source, four-priority-level, nested interrupt structure, an 8-input ADC, a dual DAC pulse width modulated interface, two serial interfaces (UART and I 2C-bus), a ?watchdog? timer and on-chip oscillator and timing circuits. For systems that require extra capability, the 8xC552 can be expanded using standard TTL compatible memories and logic.
In addition, the 8xC552 has two software selectable modes of power reduction?idle mode and power-down mode. The idle mode freezes the CPU while allowing the RAM, timers, serial ports, and interrupt system to continue functioning. Optionally, the ADC can be operated in Idle mode. The power-down mode saves the RAM contents but freezes the oscillator, causing all other chip functions to be inoperative.
The device also functions as an arithmetic processor having facilities for both binary and BCD arithmetic plus bit-handling capabilities. The instruction set consists of over 100 instructions: 49 one-byte, 45 two-byte, and 17 three-byte. With a 16MHz crystal, 58pct of the instructions are executed in 0.75us and 40pct in 1.5us. Multiply and divide instructions require 3us.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P87C552SBAA | P87C552SBAA,512 | 9352 631 11512 | Volume production | SOT188-2
(PLCC68) | Tube Dry Pack | Standard Marking | |
| P87C552SFAA | P87C552SFAA,512 | 9352 639 58512 | Volume production | SOT188-2
(PLCC68) | Tube Dry Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| P87C552SBAA | P87C552SBAA,512 | P87C552SBAA |
| week 39, 2004 | 2,84 | 2,58E+08 | 3 | |
| P87C552SFAA | P87C552SFAA,512 | P87C552SFAA |
| week 39, 2004 | 2,84 | 2,58E+08 | 3 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| P87C552SBAA | 9352 631 11512 | P87C552SBAA,512 | 18.4500 | NA | MOUSER ELECTRONICS | 271 | 11/21/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 313 | 11/21/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 271 | 11/21/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 1,234 | 11/22/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 490 | 11/23/2009 | Buy online | ||||||
| P87C552SFAA | 9352 639 58512 | P87C552SFAA,512 | EU | FARNELL | 512 | 11/23/2009 | Buy online | Order samples |
Related applications
HID
Projector
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Support Documents
| Type number | Package | Package reference code | fmax (MHz) | RAM (B) | I/O pins | UART | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description | I2C | ADC | PWM |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P87C552SBAA | SOT188-2
(PLCC68) | PLCC68 | 16.0 | 256.0 | 48.0 | 1.0 | 3.0 | B | 2.7 | 5.5 | Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM | 1.0 | 8.0 | 2.0 |
| P87C552SFAA | SOT188-2
(PLCC68) | PLCC68 | 16.0 | 256.0 | 48.0 | 1.0 | 3.0 | F | 2.7 | 5.5 | Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM | 1.0 | 8.0 | 2.0 |
Similar products
P87C552
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.