NXP Semiconductors


Select site:

English

P87LPC760

Selection guide

Datasheet

P87LPC760
(Preliminary Specification)
07-Mar-02, 56 pages, 290 kB

Download all documentation

P87LPC760 - Low power, low price, low pin count (14 pin) microcontroller with 1 kbyte OTP

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The P87LPC760 is a 14-pin single-chip microcontroller designed for low pin count applications demanding high-integration, low cost solutions over a wide range of performance requirements. A member of the Philips low pin count family, the P87LPC760 offers programmable oscillator configurations for high and low speed crystals or RC operation, wide operating voltage range, programmable port output configurations, selectable Schmitt trigger inputs, LED drive outputs, and a built-in watchdog timer. The P87LPC760 is based on an accelerated 80C51 processor architecture that executes instructions at twice the rate of standard 80C51 devices.

Features

  • An accelerated 80C51 CPU provides instruction cycle times of 300-600 ns for all instructions except multiply and divide when executing at 20 MHz. Execution at up to 20 MHz when VDD = 4.5 V to 6.0 V, 10 MHz when VDD = 2.7 V to 6.0 V
  • 2.7 V to 6.0 V operating range for digital functions
  • 1 kbyte EPROM code memory
  • 128 byte RAM data memory
  • 32 byte customer code EPROM allows serialization of devices, storage of setup parameters, etc
  • Two 16-bit counter/timers. One timer may be configured to toggle a port output upon timer overflow
  • One analog comparator
  • Full duplex UART
  • I²C communication port
  • Four keypad interrupt inputs, plus one additional external interruptinput
  • Four interrupt priority levels
  • Watchdog timer with separate on-chip oscillator, requiring no external components. The watchdog timeout time is selectable from 8 values
  • Active low reset. On-chip power-on reset allows operation with no external reset components
  • Low voltage reset. One of two preset low voltage levels may be selected to allow a graceful system shutdown when power fails. May optionally be configured as an interrupt
  • Oscillator Fail Detect. The watchdog timer has a separate fully on-chip oscillator, allowing it to perform an oscillator fail detect function
  • Configurable on-chip oscillator with frequency range and RC oscillator options (selected by user programmed EPROM bits). The RC oscillator option allows operation with no external oscillator components
  • Programmable port output configuration options: quasi-bidirectional, open drain, push-pull, input-only
  • Selectable Schmitt trigger port inputs
  • LED drive capability (20 mA) on all port pins
  • Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns minimum ramp times
  • Nine I/O pins minimum. Up to 12 I/O pins using on-chip oscillator and reset options
  • Only power and ground connections are required to operate the P87LPC760 when fully on-chip oscillator and reset options are selected
  • Serial EPROM programming allows simple in-circuit production coding. Two EPROM security bits prevent reading of sensitive application programs
  • Idle and Power Down reduced power modes. Improved wakeup from Power Down mode (a low interrupt input starts execution). Typical Power Down current is 1 uA
  • 14-pin TSSOP and 14-pin DIP packages

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P87LPC760BDHP87LPC760BDH,1129352 711 46112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
P87LPC760BDHP87LPC760BDH,1189352 711 46118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking
P87LPC760BNP87LPC760BN,1129352 711 49112Volume productionSOT27-1
(DIP14)
TubeStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
P87LPC760BDHP87LPC760BDH,112P87LPC760BDH
week 12, 2005 2,842,58E+081
P87LPC760BDHP87LPC760BDH,118P87LPC760BDH
Always Pb-free 2,842,58E+081
P87LPC760BNP87LPC760BN,112P87LPC760BN
Always Pb-free 2,842,58E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P87LPC760BDH9352 711 46112  P87LPC760BDH,112  1.2000NAARROW ELECTRONICS2,228 11/19/2009Buy onlinenot available
    NADIGI-KEY CORPORATION5,515 11/20/2009Buy online 
P87LPC760BDH9352 711 46118  P87LPC760BDH,118  NAARROW ELECTRONICS2,228 11/19/2009Buy onlinenot available
P87LPC760BN9352 711 49112  P87LPC760BN,112  1.2800NADIGI-KEY CORPORATION1,292 11/20/2009Buy onlinenot available
    NAFUTURE ELECTRONICS10 11/19/2009Buy online 

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
RAM
(B)
I/O
pins
UART
Timers
@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product descriptionI2C
P87LPC760BDHSOT402-1
(TSSOP14)
TSSOP1420.0128.012.01.01.0B2.76.0Low power, low price, low pin count (14 pin) microcontroller with 1 kbyte OTP1.0
P87LPC760BNSOT27-1
(DIP14)
DIP1420.0128.012.01.01.0B2.76.0Low power, low price, low pin count (14 pin) microcontroller with 1 kbyte OTP1.0


Similar products
P87LPC760 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.