NXP Semiconductors


Select site:

English

P87LPC761

Selection guide

Datasheet

P87LPC761
(Preliminary Specification)
07-Mar-02, 58 pages, 300 kB

Download all documentation

P87LPC761 - Low power, low price, low pin count (16 pin) microcontroller with 2 kbyte OTP

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The P87LPC761 is a 16-pin single-chip microcontroller designed for low pin count applications demanding high-integration, low cost solutions over a wide range of performance requirements. A member of the Philips low pin count family, the P87LPC761 offers programmable oscillator configurations for high and low speed crystals or RC operation, wide operating voltage range, programmable port output configurations, selectable Schmitt trigger inputs, LED drive outputs, and a built-in watchdog timer. The P87LPC761 is based on an accelerated 80C51 processor architecture that executes instructions at twice the rate of standard 80C51 devices.

Features

  • An accelerated 80C51 CPU provides instruction cycle times of 300-600ns for all instructions except multiply and divide when executing at 20 MHz. Execution at up to 20 MHz when VDD = 4.5 V to 6.0 V, 10 MHz when VDD = 2.7 V to 6.0 V
  • 2.7 V to 6.0 V operating range for digital functions
  • 2 kbytes EPROM code memory
  • 128 byte RAM data memory
  • 32-byte customer code EPROM allows serialization of devices, storage of setup parameters, etc
  • Two 16-bit counter/timers. One timer may be configured to toggle a port output upon timer overflow
  • Two analog comparators
  • Full duplex UART
  • I²C communication port
  • Six keypad interrupt inputs, plus two additional external interrupt inputs
  • Four interrupt priority levels
  • Watchdog timer with separate on-chip oscillator, requiring no external components. The watchdog timeout time is selectable from 8 values
  • Active low reset. On-chip power-on reset allows operation with no external reset components
  • Low voltage reset. One of two preset low voltage levels may be selected to allow a graceful system shutdown when power fails. May optionally be configured as an interrupt
  • Oscillator Fail Detect. The watchdog timer has a separate fully on-chip oscillator, allowing it to perform an oscillator fail detect function
  • Configurable on-chip oscillator with frequency range and RC oscillator options (selected by user programmed EPROM bits). The RC oscillator option allows operation with no external oscillator components
  • Programmable port output configuration options: quasi-bidirectional, open drain, push-pull, input-only
  • Selectable Schmitt trigger port inputs
  • LED drive capability (20 mA) on all port pins
  • Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns minimum ramp times
  • 11 I/O pins minimum. Up to 14 I/O pins using on-chip oscillator and reset options
  • Only power and ground connections are required to operate the P87LPC761 when fully on-chip oscillator and reset options are selected
  • Serial EPROM programming allows simple in-circuit production coding. Two EPROM security bits prevent reading of sensitive application programs
  • Idle and Power Down reduced power modes. Improved wakeup from Power Down mode (a low interrupt input starts execution). Typical Power Down current is 1 uA
  • 16-pin DIP and TSSOP packages

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P87LPC761BDHP87LPC761BDH,1129352 711 47112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
P87LPC761BNP87LPC761BN,1129352 700 34112Volume productionSOT38-4
(DIP16)
TubeStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
P87LPC761BDHP87LPC761BDH,112P87LPC761BDH
week 11, 2005 2,842,58E+081
P87LPC761BNP87LPC761BN,112P87LPC761BN
Always Pb-free 2,842,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P87LPC761BDH9352 711 47112  P87LPC761BDH,112  1.3500NAARROW ELECTRONICS292 11/19/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS10 11/19/2009Buy online 
    NADIGI-KEY CORPORATION2,400 11/20/2009Buy online 
P87LPC761BN9352 700 34112  P87LPC761BN,112  1.4400NADIGI-KEY CORPORATION871 11/20/2009Buy onlineOrder samples

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
RAM
(B)
I/O
pins
UART
Timers
@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product descriptionI2C
P87LPC761BDHSOT403-1
(TSSOP16)
TSSOP1620.0128.014.01.01.0B2.76.0Low power, low price, low pin count (16 pin) microcontroller with 2 kbyte OTP1.0
P87LPC761BNSOT38-4
(DIP16)
DIP1620.0128.014.01.01.0B2.76.0Low power, low price, low pin count (16 pin) microcontroller with 2 kbyte OTP1.0


Similar products
P87LPC761 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.