NXP Semiconductors


Select site:

English

P87LPC764

Selection guide

Datasheet

(Product Specification)
v.11, 03-Sep-03, 60 pages, 324 kB

Download all documentation

Low power, low price, low pin count (20 pin) microcontroller with 4 kbyte OTP

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The P87LPC764 is a 20-pin single-chip microcontroller designed for low pin count applications demanding high-integration, low cost solutions over a wide range of performance requirements. A member of the Philips low pin count family, the P87LPC764 offers programmable oscillator configurations for high and low speed crystals or RC operation, wide operating voltage range, programmable port output configurations, selectable Schmitt trigger inputs, LED drive outputs, and a built-in watchdog timer. The P87LPC764 is based on an accelerated 80C51 processor architecture that executes instructions at twice the rate of standard 80C51 devices.

Features

  • An accelerated 80C51 CPU provides instruction cycle times of 300?600 ns for all instructions except multiply and divide when executing at 20 MHz. Execution at up to 20 MHz when VDD = 4.5 V to 6.0 V, 10 MHz when VDD = 2.7 V to 6.0 V.
  • 4.5 V to 5.5 V for P87LPC764HDH.
  • 2.7 V to 6.0 V operating range for digital functions.
  • 4 kbytes EPROM code memory.
  • 128 byte RAM data memory.
  • 32 byte customer code EPROM allows serialization of devices, storage of setup parameters, etc.
  • Two 16-bit counter/timers. Each timer may be configured to toggle a port output upon timer overflow.
  • Two analog comparators.
  • Full duplex UART.
  • I2C communication port.
  • Eight keypad interrupt inputs, plus two additional external interrupt inputs.
  • Four interrupt priority levels.
  • Watchdog timer with separate on-chip oscillator, requiring no external components. The watchdog timeout time is selectable from 8 values.
  • Active low reset. On-chip power-on reset allows operation with no external reset components.
  • Low voltage reset. One of two preset low voltage levels may be selected to allow a graceful system shutdown when power fails. May optionally be configured as an interrupt.
  • Oscillator Fail Detect. The watchdog timer has a separate fully on-chip oscillator, allowing it to perform an oscillator fail detect function.
  • Configurable on-chip oscillator with frequency range and RC oscillator options (selected by user programmed EPROM bits). The RC oscillator option allows operation with no external oscillator components.
  • Programmable port output configuration options: quasi-bidirectional, open drain, push-pull, input-only.
  • Selectable Schmitt trigger port inputs.
  • LED drive capability (20 mA) on all port pins.
  • Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns minimum ramp times.
  • 15 I/O pins minimum. Up to 18 I/O pins using on-chip oscillator and reset options.
  • Only power and ground connections are required to operate the P87LPC764 when fully on-chip oscillator and reset options are selected.
  • Serial EPROM programming allows simple in-circuit production coding. Two EPROM security bits prevent reading of sensitive application programs.
  • Idle and Power Down reduced power modes. Improved wakeup from Power Down mode (a low interrupt input starts execution). Typical Power Down current is 1 uA.
  • 20-pin DIP, SO, and TSSOP packages.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P87LPC764BDP87LPC764BD,5129352 633 58512Volume productionSOT163-1
(SO20)
Tube Dry PackStandard Marking
P87LPC764BD/CP3220P87LPC764BD/CP32209352 704 37512Volume productionSOT163Tube Dry PackStandard Marking
P87LPC764BDHP87LPC764BDH,5129352 678 67512Volume productionSOT360Tube Dry PackStandard Marking
P87LPC764BDHP87LPC764BDH,5189352 678 67518Volume productionSOT360Reel Dry Pack, SMD, 13"Standard Marking
P87LPC764BNP87LPC764BN,1129352 633 59112Volume productionSOT146-1
(DIP20)
TubeStandard Marking
P87LPC764FDP87LPC764FD,5129352 668 44512Volume productionSOT163-1
(SO20)
Tube Dry PackStandard Marking
P87LPC764FDHP87LPC764FDH,5129352 678 69512Volume productionSOT360Tube Dry PackStandard Marking
P87LPC764FNP87LPC764FN,1129352 668 45112Volume productionSOT146-1
(DIP20)
TubeStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P87LPC764BD-9352 633 58129Withdrawn
Replacement product
SOT163-1
(SO20)
P87LPC764HDHP87LPC764HDH,5299352 743 11529Discontinued
Replacement product
SOT360

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
P87LPC764BDP87LPC764BD,512P87LPC764BD
week 42, 2004 2,842,58E+081
P87LPC764BD/CP3220P87LPC764BD/CP3220P87LPC764BD_CP3220
week 42, 2004 2,842,58E+081
P87LPC764BDHP87LPC764BDH,512P87LPC764BDH
week 46, 2004 2,842,58E+081
P87LPC764BDHP87LPC764BDH,518P87LPC764BDH
week 46, 2004 2,842,58E+081
P87LPC764BNP87LPC764BN,112P87LPC764BN
Always Pb-free 2,842,58E+08NA
P87LPC764FDP87LPC764FD,512P87LPC764FD
week 42, 2004 2,842,58E+082
P87LPC764FDHP87LPC764FDH,512P87LPC764FDH
week 47, 2004 2,842,58E+081
P87LPC764FNP87LPC764FN,112P87LPC764FN
Always Pb-free 2,842,58E+08NA

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
P87LPC764BD-P87LPC764BD
2,842,58E+081
P87LPC764HDHP87LPC764HDH,529P87LPC764HDH
week 47, 2004 2,842,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P87LPC764BD9352 633 58512  P87LPC764BD,512  1.6800NAARROW ELECTRONICS512 3/10/2010Buy onlineOrder samples
    NAFUTURE ELECTRONICS4,039 3/10/2010Buy online 
    NAAVNET ELECTRONICS MARKETING1,953 3/9/2010Buy online 
    JAPANCHIP ONE STOPyes 03/10/2010Buy online 
P87LPC764BD/CP32209352 704 37512  P87LPC764BD/CP3220        not available
P87LPC764BDH9352 678 67512  P87LPC764BDH,512  1.6800NAARROW ELECTRONICS512 3/10/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION955 3/10/2010Buy online 
    NAAVNET ELECTRONICS MARKETING3,304 3/9/2010Buy online 
    JAPANCHIP ONE STOPyes 03/10/2010Buy online 
P87LPC764BDH9352 678 67518  P87LPC764BDH,518  NAARROW ELECTRONICS512 3/10/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/10/2010Buy online 
P87LPC764BN9352 633 59112  P87LPC764BN,112  1.7800NANEWARK80 3/10/2010Buy onlinenot available
    NAARROW ELECTRONICS112 3/10/2010Buy online 
    NADIGI-KEY CORPORATION1,914 3/10/2010Buy online 
    NAFUTURE ELECTRONICS2,473 3/10/2010Buy online 
    JAPANCHIP ONE STOPyes 03/10/2010Buy online 
    ASIASAC - Taiwanyes72003/10/2010Buy online 
P87LPC764FD9352 668 44512  P87LPC764FD,512  1.9400NAARROW ELECTRONICS512 3/10/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION1,789 3/10/2010Buy online 
    NAFUTURE ELECTRONICS10 3/10/2010Buy online 
    NAAVNET ELECTRONICS MARKETING3,925 3/9/2010Buy online 
    JAPANCHIP ONE STOPyes 03/10/2010Buy online 
P87LPC764FDH9352 678 69512  P87LPC764FDH,512  ASIASAC - Taiwanyes187503/10/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/10/2010Buy online 
P87LPC764FN9352 668 45112  P87LPC764FN,112  2.0200NANEWARK3,040 3/10/2010Buy onlineOrder samples
    NAARROW ELECTRONICS112 3/10/2010Buy online 
    NADIGI-KEY CORPORATION797 3/10/2010Buy online 
    NAFUTURE ELECTRONICS720 3/10/2010Buy online 
    NAAVNET ELECTRONICS MARKETING170 3/9/2010Buy online 
    JAPANCHIP ONE STOPyes 03/10/2010Buy online 
    ASIASACL - Hong Kong/Chinayes72003/10/2010Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
P87LPC764BD93526335812931-Mar-0430-Jun-04P87LPC764BDDN 49
  • Sole source product
  • Standard availability
  • Part type package option ONLY withdrawn
Packing option discontinuation. Device still available in large pack qty. 12nc 935263358512
P87LPC764HDH93527431152930-sep-1031-dec-10P87LPC764FDHDN 65
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
RAM
(B)
I/O
pins
UART
Timers
@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product descriptionI2C
P87LPC764BDSOT163-1
(SO20)
SO2020.0128.018.01.01.0B2.76.0Low power, low price, low pin count (20 pin) microcontroller with 4 kbyte OTP1.0
P87LPC764BD/CP3220SOT163
SO2020.0128.018.01.01.0B2.76.0Low power, low price, low pin count (20 pin) microcontroller with 4 kbyte OTP1.0
P87LPC764BDHSOT360
TSSOP2020.0128.018.01.01.0B2.76.0Low power, low price, low pin count (20 pin) microcontroller with 4 kbyte OTP1.0
P87LPC764BNSOT146-1
(DIP20)
DIP2020.0128.018.01.01.0B2.76.0Low power, low price, low pin count (20 pin) microcontroller with 4 kbyte OTP1.0
P87LPC764FDSOT163-1
(SO20)
SO2020.0128.018.01.01.0F2.76.0Low power, low price, low pin count (20 pin) microcontroller with 4 kbyte OTP1.0
P87LPC764FDHSOT360
TSSOP2020.0128.018.01.01.0F2.76.0Low power, low price, low pin count (20 pin) microcontroller with 4 kbyte OTP1.0
P87LPC764FNSOT146-1
(DIP20)
DIP2020.0128.018.01.01.0F2.76.0Low power, low price, low pin count (20 pin) microcontroller with 4 kbyte OTP1.0
P87LPC764HDHSOT360
TSSOP2016.0128.018.01.01.0H2.76.0Low power, low price, low pin count (20 pin) microcontroller with 4 kbyte OTP1.0


Similar products
P87LPC764 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.