NXP Semiconductors


Select site:

English

Datasheet

P87LPC767
(Product Specification)
25-Mar-02, 61 pages, 321 kB

Download all documentation

General description

The P87LPC767 is a 20-pin single-chip microcontroller designed for low pin count applications demanding high-integration, low cost solutions over a wide range of performance requirements. A member of the Philips low pin count family, the P87LPC767 offers programmable oscillator configurations for high and low speed crystals or RC operation, wide operating voltage range, programmable port output configurations, selectable Schmitt trigger inputs, LED drive outputs, and a built-in watchdog timer. The P87LPC767 is based on an accelerated 80C51 processor architecture that executes instructions at twice the rate of standard 80C51 devices.

Features

  • An accelerated 80C51 CPU provides instruction cycle times of 300-600 ns for all instructions except multiply and divide when executing at 20 MHz. Execution at up to 20 MHz when VDD = 4.5 V to 6.0 V, 10 MHz when VDD = 2.7 V to 6.0 V.
  • Four-channel multiplexed 8-bit A/D converter. Conversion time of 9.3 uS at fOSC = 20 MHz.
  • 2.7 V to 6.0 V operating range for digital functions.
  • 4 K bytes EPROM code memory.
  • 128 byte RAM data memory.
  • customer code EPROM allows serialization of devices, storage of setup parameters, etc.
  • Two 16-bit counter/timers. Each timer may be configured to toggle a port output upon timer overflow.
  • Two analog comparators.
  • Full duplex UART.
  • I²C communication port.
  • Eight keypad interrupt inputs, plus two additional external interrupt inputs.
  • Four interrupt priority levels.
  • timer with separate on-chip oscillator, requiring no external components. The watchdog timeout time is selectable from 8 values.
  • Active low reset. On-chip power-on reset allows operation with no external reset components.
  • Low voltage reset. One of two preset low voltage levels may be selected to allow a graceful system shutdown when power fails. May optionally be configured as an interrupt.
  • Oscillator Fail Detect. The watchdog timer has a separate fully on-chip oscillator, allowing it to perform an oscillator fail detect function.
  • Configurable on-chip oscillator with frequency range and RC oscillator options (selected by user programmed EPROM bits). The RC oscillator option allows operation with no external oscillator components.
  • Programmable port output configuration options: quasi-bidirectional, open drain, push-pull, input-only.
  • Selectable Schmitt trigger port inputs.
  • LED drive capability (20 mA) on all port pins.
  • Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns minimum ramp times.
  • 15 I/O pins minimum. Up to 18 I/O pins using on-chip oscillator and reset options.
  • Only power and ground connections are required to operate the P87LPC767 when fully on-chip oscillator and reset options are selected.
  • Serial EPROM programming allows simple in-circuit production coding. Two EPROM security bits prevent reading of sensitive application programs.
  • Idle and Power Down reduced power modes. Improved wakeup from Power Down mode (a low interrupt input starts execution). Typical Power Down current is 1 uA.
  • 20-pin DIP and SO packages.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
P87LPC767BDP87LPC767BD9352 640 07512Volume productionSOT163-1
(SO20)
Tube Dry PackStandard MarkingP87LPC767BD
week 50, 2004
P87LPC767BNP87LPC767BN9352 640 08112Volume productionSOT146-1
(DIP20)
TubeStandard MarkingP87LPC767BN
Always Pb-free
P87LPC767FDP87LPC767FD9352 671 91512Volume productionSOT163-1
(SO20)
Tube Dry PackStandard MarkingP87LPC767FD
week 50, 2004
P87LPC767FNP87LPC767FN9352 671 92112Volume productionSOT146-1
(DIP20)
TubeStandard MarkingP87LPC767FN
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
P87LPC767BD9352 640  07512  2.0000NADIGI-KEY CORPORATION4,7258/28/2008 Buy online Order samples
   NAFUTURE ELECTRONICS4218/27/2008 Buy online  
   NAMOUSER ELECTRONICS7068/28/2008 Buy online  
P87LPC767BN9352 640  08112  2.1100NAARROW ELECTRONICS2828/27/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,2708/28/2008 Buy online  
   NAFUTURE ELECTRONICS3,6118/27/2008 Buy online  
   NAMOUSER ELECTRONICS5158/28/2008 Buy online  
   ASIAWPI10808/28/2008 Buy online  
P87LPC767FD9352 671  91512  2.3300NADIGI-KEY CORPORATION1,4508/28/2008 Buy online Order samples
P87LPC767FN9352 671  92112  2.4600NADIGI-KEY CORPORATION5278/28/2008 Buy online Order samples
   NAFUTURE ELECTRONICS398/27/2008 Buy online  

Block diagrams/pinning

Parametrics/similar products

Type numberPackagePower
supply
RAM(bytes)System
Freq(MHz)
SPECIAL
FEATURES
FUNCTIONADCsWatchdog
timer
I/O
pins
Operating
temp.(Cel)
TimersPWMsMemory TypeSerial InterfacesExternal InterruptProgram SecuritySeriesNo. of PinsClock TypeMemory Size(kBits)Operating Frequency(MHz)Reset Active Low or High
P87LPC767BDSOT163-1
(SO20)
2.7~6.0 128 0~10@3V?0~20@5V 2 Anal. Comp., BOD, POR, 8 KBIs, Int. RC 6MHz 8-bit 80C51 uController 4-ch 8-bit yes 18 0~70 2 x 16-bit - OTP UART?I2C 3 yes 51LPC family (80C51) 20 6-clk (12-clk opt.) 4K 0~20@6-clk?0~20@12-clk Low
P87LPC767BNSOT146-1
(DIP20)
2.7~6.0 128 0~10@3V?0~20@5V 2 Anal. Comp., BOD, POR, 8 KBIs, Int. RC 6MHz 8-bit 80C51 uController 4-ch 8-bit yes 18 0~70 2 x 16-bit - OTP UART?I2C 3 yes 51LPC family (80C51) 20 6-clk (12-clk opt.) 4K 0~20@6-clk?0~20@12-clk Low
P87LPC767FDSOT163-1
(SO20)
2.7~6.0 128 0~10@3V?0~20@5V 2 Anal. Comp., BOD, POR, 8 KBIs, Int. RC 6MHz 8-bit 80C51 uController 4-ch 8-bit yes 18 0~85 2 x 16-bit - OTP UART?I2C 3 yes 51LPC family (80C51) 20 6-clk (12-clk opt.) 4K 0~20@6-clk?0~20@12-clk Low
P87LPC767FNSOT146-1
(DIP20)
2.7~6.0 128 0~10@3V?0~20@5V 2 Anal. Comp., BOD, POR, 8 KBIs, Int. RC 6MHz 8-bit 80C51 uController 4-ch 8-bit yes 18 0~85 2 x 16-bit - OTP UART?I2C 3 yes 51LPC family (80C51) 20 6-clk (12-clk opt.) 4K 0~20@6-clk?0~20@12-clk Low

Similar products

P87LPC767 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.