NXP Semiconductors


Select site:

English

P89LPC901/902/903

Parametric Search

Datasheet

P89LPC901/902/903
(Product Specification)
17-Dec-04, 51 pages, 257 kB

Download all documentation

General description

The P89LPC901/902/903 are single-chip microcontrollers in low-cost 8-pin packages, based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC901/902/903 in order to reduce component count, board space, and system cost.

Features

    Principal features

  • 1 kB byte-erasable Flash code memory organized into 256-byte sectors and 16-byte pages. Single-byte erasing allows any byte(s) to be used as non-volatile data storage.
  • 128-byte RAM data memory.
  • Two 16-bit counter/timers. (P89LPC901 Timer 0 may be configured to toggle a port output upon timer overflow or to become a PWM output.)
  • 23-bit system timer that can also be used as a Real-Time clock.
  • Two analog comparators (P89LPC902 and P89LPC903, single analog comparator on P89LPC901).
  • Enhanced UART with fractional baudrate generator, break detect, framing error detection, automatic address detection and versatile interrupt capabilities (P89LPC903).
  • High-accuracy internal RC oscillator option allows operation without external oscillator components. The RC oscillator (factory calibrated to +-1 pct.) option is selectable and fine tunable.
  • 2.4 V to 3.6 V VDD operating range with 5 V tolerant I/O pins (may be pulled up or driven to 5.5 V). Industry-standard pinout with VDD, VSS, and reset at locations 1, 8, and 4.
  • Up to six I/O pins when using internal oscillator and reset options.
  • 8-pin SO-8 package.
  • Additional features

  • A high performance 80C51 CPU provides instruction cycle times of 111 ns to 222 ns for all instructions except multiply and divide when executing at 18 MHz (167 ns to 333 ns at 12 MHz). This is six times the performance of the standard 80C51 running at the same clock frequency. A lower clock frequency for the same performance results in power savings and reduced EMI.
  • In-Application Programming (IAP-Lite) and byte erase allows code memory to be used for non-volatile data storage.
  • Serial Flash In-Circuit Programming (ICP) allows simple production coding with commercial EPROM programmers. Flash security bits prevent reading of sensitive application programs.
  • Watchdog timer with separate on-chip oscillator, requiring no external components. The watchdog prescaler is selectable from 8 values.
  • Low voltage reset (Brownout detect) allows a graceful system shutdown when power fails. May optionally be configured as an interrupt.
  • Idle and two different Power-down reduced power modes. Improved wake-up from Power-down mode (a low interrupt input starts execution). Typical Power-down current is 1 uA (total Power-down with voltage comparators disabled).
  • Active-LOW reset. On-chip power-on reset allows operation without external reset components. A reset counter and reset glitch suppression circuitry prevent spurious and incomplete resets. A software reset function is also available.
  • Configurable on-chip oscillator with frequency range options selected by user programmed Flash configuration bits. Oscillator options support frequencies from 20 kHz to the maximum operating frequency of 18 MHz (P89LPC901).
  • Watchdog timer with separate on-chip oscillator, requiring no external components. The watchdog prescaler is selectable from 8 values.
  • Programmable port output configuration options: quasi-bidirectional, open drain, push-pull, input-only.
  • Port 'input pattern match' detect. Port 0 may generate an interrupt when the value of the pins match or do not match a programmable pattern.
  • LED drive capability (20 mA) on all port pins. A maximum limit is specified for the entire chip.
  • Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns minimum ramp times.
  • Only power and ground connections are required to operate the P89LPC901/902/903 when internal reset option is selected.
  • Four interrupt priority levels.
  • Two (P89LPC901), three (P89LPC903), or five (P89LPC902) keypad interrupt inputs.
  • Second data pointer.
  • Schmitt trigger port inputs.
  • Emulation support.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
P89LPC901FDP89LPC901FD9352 739 04112Volume productionSOT96-1
(SO8)
TubeStandard MarkingP89LPC901FD
week 12, 2005
P89LPC901FNP89LPC901FN-S9352 738 98129Volume productionSOT97-1
(DIP8)
P89LPC901FN
Always Pb-free
P89LPC902FDP89LPC902FD9352 739 05112Volume productionSOT96-1
(SO8)
TubeStandard MarkingP89LPC902FD
week 12, 2005
P89LPC902FNP89LPC902FN-S9352 738 99129Volume productionSOT97-1
(DIP8)
P89LPC902FN
Always Pb-free
P89LPC903FDP89LPC903FD9352 739 06112Volume productionSOT96-1
(SO8)
TubeStandard MarkingP89LPC903FD
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
P89LPC901FD9352 739  04112  0.6300NADIGI-KEY CORPORATION2,4958/5/2008 Buy online Order samples
   NAMOUSER ELECTRONICS2,0008/4/2008 Buy online  
   ASIAWPG2008/05/2008 Buy online  
P89LPC901FN9352 738  98129  0.6800ASIAWPG2,50008/05/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING4998/5/2008 Buy online  
   NAMOUSER ELECTRONICS2478/4/2008 Buy online  
P89LPC902FD9352 739  05112  0.7400NADIGI-KEY CORPORATION1,5738/5/2008 Buy online Order samples
   NAMOUSER ELECTRONICS2,0008/4/2008 Buy online  
P89LPC902FN9352 738  99129  0.8200NADIGI-KEY CORPORATION838/5/2008 Buy online Order samples
   NAMOUSER ELECTRONICS2508/4/2008 Buy online  
P89LPC903FD9352 739  06112  0.7600NADIGI-KEY CORPORATION9958/5/2008 Buy online Order samples
   NAFUTURE ELECTRONICS7948/5/2008 Buy online  
   NAMOUSER ELECTRONICS1,8888/4/2008 Buy online  

Block diagrams/pinning

Technical documents

Application Notes

Support Documents

Parametrics/similar products

Type numberPackagePower
supply
RAM(bytes)System
Freq(MHz)
SPECIAL
FEATURES
FUNCTIONADCsWatchdog
timer
I/O
pins
Operating
temp.(Cel)
TimersPWMsMemory TypeSerial InterfacesExternal InterruptProgram SecuritySeriesNo. of PinsClock TypeMemory Size(kBits)Operating Frequency(MHz)Reset Active Low or High
P89LPC901FDSOT96-1
(SO8)
2.4~3.6V 128 0~12 Byte-eraseable Flash, BOD, POR, Int. RC 7.373MHz +-2.5% 8-bit 80C51 uController 1 Analog Comp. yes 6 -40~+85 4 x 16-bit 1 ch 8-bit res. FLASH - 1 yes LPC900 family 8 2-clk 1K 0~12 Low
P89LPC901FNSOT97-1
(DIP8)
2.4~3.6V 128 0~12 Byte-eraseable Flash, BOD, POR, Int. RC 7.373MHz +-2.5% 8-bit 80C51 uController 1 Analog Comp. yes 6 -40~+85 4 x 16-bit 1 ch 8-bit res. FLASH - 1 yes LPC900 family 8 2-clk 1K 0~12 Low
P89LPC902FDSOT96-1
(SO8)
2.4~3.6V 128 up to 7.3728 Byte-eraseable Flash, BOD, POR, Int. RC 7.373MHz +-2.5% 8-bit 80C51 uController 2 Analog Comp. yes 6 -40~+85 4 x 16-bit - FLASH - 1 yes LPC900 family 8 2-clk 1K 7.3728 Low
P89LPC902FNSOT97-1
(DIP8)
2.4~3.6V 128 up to 7.3728 Byte-eraseable Flash, BOD, POR, Int. RC 7.373MHz +-2.5% 8-bit 80C51 uController 2 Analog Comp. yes 6 -40~+85 4 x 16-bit - FLASH - 1 yes LPC900 family 8 2-clk 1K 7.3728 Low
P89LPC903FDSOT96-1
(SO8)
2.4~3.6V 128 up to 7.3728 Byte-eraseable Flash, BOD, POR, Int. RC 7.373MHz +-2.5% 8-bit 80C51 uController 2 Analog Comp. yes 6 -40~+85 4 x 16-bit - FLASH UART 1 yes LPC900 family 8 2-clk 1K 7.3728 Low

Similar products

P89LPC901/902/903 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.