NXP Semiconductors


Select site:

English

P89LPC9102/9103/9107

Parametric Search

Datasheet

P89LPC9102/9103/9107
(Product Specification)
10-Jul-07, 61 pages, 278 kB

Download all documentation

8-bit microcontrollers with two-clock accelerated 80C51 core 1 kB 3 V byte-erasable flash with 8-bit A/D converter

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The P89LPC9102/9103/9107 are single-chip microcontrollers in low-cost 10-pin and 14-pin packages based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC9102/9103/9107 in order to reduce component count, board space, and system cost.

Features

Principal features

  • 1 kB byte-erasable flash code memory organized into 256-byte sectors and 16-byte pages. Single-byte erasing allows any byte(s) to be used as non-volatile data storage.
  • 128-byte RAM data memory.
  • Two 16-bit timer/counters (P89LPC9102/9107). Two 16-bit timers (P89LPC9103)
  • 23-bit system timer that can also be used as a RTC.
  • Four input multiplexed 8-bit A/D converter/single DAC output. One analog comparator with selectable reference.
  • Enhanced UART with fractional baud rate generator, break detect, framing error detection, automatic address detection and versatile interrupt capabilities (P89LPC9103/9107).
  • High-accuracy internal RC oscillator option, factory calibrated to 1 pct, allows operation without external oscillator components. The RC oscillator option is selectable and fine tunable.
  • VDD operating range of 2.4 V to 3.6 V with 5 V tolerant I/O pins (may be pulled up or driven to 5.5 V).
  • Up to 10 (P89LPC9107) or eight (P89LPC9102/9103) I/O pins when using internal oscillator and reset options.
  • Ultra-small 10-pin HVSON package (P89LPC9102/9103). 14-pin TSSOP and DIP packages (P89LPC9107).

Additional features

  • A high performance 80C51 CPU provides instruction cycle times of 136 ns to 272 ns for all instructions except multiply and divide when using the internal 7.3728 MHz RC oscillator in clock doubling mode (111 ns to 222 ns when using an external 18 MHz clock). A lower clock frequency for the same performance results in power savings and reduced EMI.
  • In-Application Programming (IAP-Lite) and byte erase allows code memory to be used for non-volatile data storage.
  • Serial flash ICP allows simple production coding with commercial EPROM programmers. Flash security bits prevent reading of sensitive application programs.
  • Watchdog timer with separate on-chip oscillator, requiring no external components. The watchdog prescaler is selectable from eight values.
  • Low voltage reset (Brownout detect) allows a graceful system shutdown when power fails. May optionally be configured as an interrupt.
  • Idle mode and two different reduced power Power-down modes. Improved wake-up from Power-down mode (a LOW interrupt input starts execution). Typical Power-down mode current is less than 1 uA (total Power-down mode with voltage comparators disabled).
  • Active-LOW reset. On-chip power-on reset allows operation without external reset components. A reset counter and reset glitch suppression circuitry prevent spurious and incomplete resets. A software reset function is also available.
  • Programmable port output configuration options: quasi-bidirectional, open drain, push-pull, input-only.
  • Port 'input pattern match' detect. Port 0 may generate an interrupt when the value of the pins match or do not match a programmable pattern.
  • LED drive capability (20 mA) on all port pins. A maximum limit is specified for the entire chip.
  • Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns minimum ramp times.
  • Only power and ground connections are required to operate the P89LPC9102/9103/9107 when internal reset option is selected.
  • Four interrupt priority levels.
  • Two keypad interrupt inputs.
  • Second data pointer.
  • External clock input.
  • Clock output (P89LPC9102/9107).
  • Schmitt trigger port inputs.
  • Emulation support.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
P89LPC9103FTKP89LPC9103FTK-G9352 785 03115Volume productionSOT650-1
(HVSON10)
Reel Pack, SMD, 7"Standard MarkingP89LPC9103FTK
Always Pb-free
P89LPC9107FDHP89LPC9107FDH-S9352 784 97129Volume productionSOT402-1
(TSSOP14)
P89LPC9107FDH
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
P89LPC9103FTK9352 785  03115  0.8600NADIGI-KEY CORPORATION2,8008/28/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,3018/28/2008 Buy online  
   NAMOUSER ELECTRONICS1,4008/29/2008 Buy online  
P89LPC9107FDH9352 784  97129  0.8900ASIAWPI96008/29/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING5268/29/2008 Buy online  
   NADIGI-KEY CORPORATION3458/28/2008 Buy online  
   NAMOUSER ELECTRONICS9288/29/2008 Buy online  

Technical documents

Application Notes

Support Documents

Parametrics/similar products

Type numberPackagePower
supply
RAM(bytes)System
Freq(MHz)
SPECIAL
FEATURES
FUNCTIONADCsWatchdog
timer
I/O
pins
Operating
temp.(Cel)
TimersPWMsMemory TypeSerial InterfacesExternal InterruptProgram SecuritySeriesNo. of PinsClock TypeMemory Size(kBits)Operating Frequency(MHz)Reset Active Low or High
P89LPC9103FTKSOT650-1
(HVSON10)
2.4~3.6V 128 up to 7.3728 x 2 via IRC Osc Byte-eraseable Flash, BOD, POR, Int. RC 7.373MHz +-2.5% 8-bit 80C51 uController 4-ch 8-bit yes 8 -40~+85 4 x 16-bit - FLASH UART 1 yes LPC900 family 10 2-clk 1KB 0-18 Low
P89LPC9107FDHSOT402-1
(TSSOP14)
2.4~3.6V 128 up to 7.3728 x 2 via IRC Osc Byte-eraseable Flash, BOD, POR, Int. RC 7.373MHz +-2.5% 8-bit 80C51 uController 4-ch 8-bit yes 10 -40~+85 4 x 16-bit 2-ch 8-bit FLASH UART 1 yes LPC900 family 14 (2 NC) 2-clk 1KB 0-18 Low

Similar products

P89LPC9102/9103/9107 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.