The P89LPC912/913/914 are single-chip microcontrollers in low-cost 14-pin packages, based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC912/913/914 in order to reduce component count, board space, and system cost.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P89LPC912FDH | P89LPC912FDH,129 | 9352 741 88129 | Volume production | SOT402-1
(TSSOP14) | |||
| P89LPC912HDH | P89LPC912HDH | 9352 834 22129 | Volume production | SOT402-1
(TSSOP14) | |||
| P89LPC913FDH | P89LPC913FDH,129 | 9352 741 89129 | Volume production | SOT402-1
(TSSOP14) |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P89LPC914FDH | P89LPC914FDH,129 | 9352 741 91129 | Withdrawn Replacement product | SOT402-1
(TSSOP14) |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| P89LPC912FDH | P89LPC912FDH,129 | P89LPC912FDH |
| week 45, 2004 | 2,84 | 2,58E+08 | 1 | |
| P89LPC912HDH | P89LPC912HDH | P89LPC912HDH |
| Always Pb-free | 2,84 | 2,58E+08 | 1 | |
| P89LPC913FDH | P89LPC913FDH,129 | P89LPC913FDH |
| week 45, 2004 | 2,84 | 2,58E+08 | 1 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| P89LPC914FDH | P89LPC914FDH,129 | Not available |
| week 45, 2004 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| P89LPC912FDH | 9352 741 88129 | P89LPC912FDH,129 | 0.8500 | NA | ARROW ELECTRONICS | 190 | 11/6/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 1,472 | 11/6/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 543 | 11/6/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 10 | 11/7/2009 | Buy online | ||||||
| P89LPC912HDH | 9352 834 22129 | P89LPC912HDH | Order samples | |||||||
| P89LPC913FDH | 9352 741 89129 | P89LPC913FDH,129 | 0.9300 | NA | DIGI-KEY CORPORATION | 102 | 11/6/2009 | Buy online | Order samples |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P89LPC914FDH | 935274191129 | 30-Sep-08 | 31-Dec-08 | See Comments | DN 60 |
| Contact Sales & Marketing |
Related applications
HID
Projector
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Package reference code | fmax (MHz) | RAM (B) | I/O pins | SPI | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description | FLASH (kB) | PWM | UART |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P89LPC912FDH | SOT402-1
(TSSOP14) | TSSOP14 | 18.0 | 128.0 | 12.0 | 1.0 | 2.0 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM | 1.0 | 1.0 | |
| P89LPC912HDH | SOT402-1
(TSSOP14) | TSSOP14 | 18.0 | 128.0 | 12.0 | 1.0 | 2.0 | H | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM | 1.0 | 1.0 | |
| P89LPC913FDH | SOT402-1
(TSSOP14) | TSSOP14 | 18.0 | 128.0 | 12.0 | 1.0 | 2.0 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM | 1.0 | 1.0 | 1.0 |
| P89LPC914FDH | SOT402-1
(TSSOP14) | TSSOP14 | 18.0 | 128.0 | 12.0 | 1.0 | 2.0 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM | 1.0 | 1.0 | 1.0 |
Similar products
P89LPC912/913/914
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.