The P89LPC915/916/917 are single-chip microcontrollers in low-cost 14-pin and 16-pin packages, based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system level functions have been incorporated into the P89LPC915/916/917 in order to reduce component count, board space, and system cost.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P89LPC915FDH | P89LPC915FDH,129 | 9352 762 05129 | Volume production | SOT402-1
(TSSOP14) | |||
| P89LPC916FDH | P89LPC916FDH,118 | 9352 762 06118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| P89LPC917FDH | P89LPC917FDH,129 | 9352 762 07129 | Volume production | SOT403-1
(TSSOP16) |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P89LPC916FDH | P89LPC916FDH,129 | 9352 762 06129 | Withdrawn Replacement product | SOT403-1
(TSSOP16) |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| P89LPC915FDH | P89LPC915FDH,129 | P89LPC915FDH |
| week 45, 2004 | 2,84 | 2,58E+08 | 1 | |
| P89LPC916FDH | P89LPC916FDH,118 | P89LPC916FDH |
| Always Pb-free | 2,84 | 2,58E+08 | 1 | |
| P89LPC917FDH | P89LPC917FDH,129 | P89LPC917FDH |
| week 45, 2004 | 2,84 | 2,58E+08 | 1 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| P89LPC916FDH | P89LPC916FDH,129 | P89LPC916FDH |
| week 45, 2004 | 2,84 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| P89LPC915FDH | 9352 762 05129 | P89LPC915FDH,129 | 1.1300 | ASIA | WPI | 960 | 96 | 11/11/2009 | Buy online | Order samples |
| P89LPC916FDH | 9352 762 06118 | P89LPC916FDH,118 | NA | DIGI-KEY CORPORATION | 3,057 | 11/12/2009 | Buy online | not available | ||
| P89LPC917FDH | 9352 762 07129 | P89LPC917FDH,129 | 1.1500 | NA | DIGI-KEY CORPORATION | 1,017 | 11/12/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 9,024 | 11/12/2009 | Buy online |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P89LPC916FDH | 935276206129 | DN |
Related applications
HID
Projector
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Package reference code | fmax (MHz) | RAM (B) | I/O pins | UART | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description | FLASH (kB) | I2C | ADC | PWM | @ DAC | SPI |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P89LPC915FDH | SOT402-1
(TSSOP14) | TSSOP14 | 18.0 | 256.0 | 12.0 | 1.0 | 2.0 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM | 2.0 | 1.0 | 4.0 | 1.0 | 1.0 | |
| P89LPC916FDH | SOT403-1
(TSSOP16) | TSSOP16 | 18.0 | 256.0 | 14.0 | 1.0 | 2.0 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM | 2.0 | 1.0 | 4.0 | 1.0 | 1.0 | 1.0 |
| P89LPC917FDH | SOT403-1
(TSSOP16) | TSSOP16 | 18.0 | 256.0 | 14.0 | 1.0 | 2.0 | F | 2.4 | 3.6 | 8-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM | 2.0 | 1.0 | 4.0 | 1.0 | 1.0 |
Similar products
P89LPC915/916/917
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.