NXP Semiconductors


Select site:

English

P89LPC915/916/917

Selection guide

Datasheet

P89LPC915/916/917
(Not available)
17-Dec-04, 70 pages, 345 kB

Download all documentation

P89LPC915/916/917 - 8-bit microcontrollers with accelerated two-clock 80C51 core 2 kB 3 V Flash with 8-bit A/D converter

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The P89LPC915/916/917 are single-chip microcontrollers in low-cost 14-pin and 16-pin packages, based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system level functions have been incorporated into the P89LPC915/916/917 in order to reduce component count, board space, and system cost.

Features

  • 2 kB byte-erasable Flash code memory organized into 256-byte sectors and 16-byte pages. Single-byte erasing allows any byte(s) to be used as non-volatile data storage.
  • 256-byte RAM data memory.
  • Two 16-bit counter/timers. Timer 0 (and Timer 1 - P89LPC917) may be configured to toggle a port output upon timer overflow or to become a PWM output.
  • 23-bit system timer that can also be used as a Real-Time clock.
  • 4-input multiplexed 8-bit A/D converter/single DAC output. Two analog comparators with selectable reference.
  • Enhanced UART with fractional baud rate generator, break detect, framing error detection, automatic address detection and versatile interrupt capabilities.
  • SPI communication port (P89LPC916).
  • Internal RC oscillator option allows operation without external oscillator components. The RC oscillator (factory calibrated to +- 1 pct.) option is selectable and fine tunable.
  • 2.4 V to 3.6 V VDD operating range. I/O pins are 5 V tolerant (may be pulled up or driven to 5.5 V).
  • Up to 14 I/O pins when using internal oscillator and reset options (P89LPC916, P89LPC917).
  • Additional features

  • 14-pin (P89LPC915) and 16-pin (P89LPC916, P89LPC917) TSSOP packages.
  • A high performance 80C51 CPU provides instruction cycle times of 111 ns to 222 ns for all instructions except multiply and divide when executing at 18 MHz. This is six times the performance of the standard 80C51 running at the same clock frequency. A lower clock frequency for the same performance results in power savings and reduced EMI.
  • In-Application Programming (IAP-Lite) and byte erase allows code memory to be used for non-volatile data storage.
  • Serial Flash In-Circuit Programming (ICP) allows simple production coding with commercial EPROM programmers. Flash security bits prevent reading of sensitive application programs.
  • Watchdog timer with separate on-chip oscillator, requiring no external components. The Watchdog prescaler is selectable from 8 values.
  • Low-voltage reset (Brownout detect) allows a graceful system shutdown when power fails. May optionally be configured as an interrupt.
  • Idle and two different power-down reduced power modes. Improved wake-up from Power-down mode (a low interrupt input starts execution). Typical power-down current is 1 uA (total power-down with voltage comparators disabled).
  • Active-LOW reset. On-chip power-on reset allows operation without external reset components. A reset counter and reset glitch suppression circuitry prevent spurious and incomplete resets. A software reset function is also available.
  • Programmable port output configuration options: quasi-bidirectional, open drain, push-pull, input-only.
  • Port 'input pattern match' detect. Port 0 may generate an interrupt when the value of the pins match or do not match a programmable pattern.
  • LED drive capability (20 mA) on all port pins. A maximum limit is specified for the entire chip.
  • Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns minimum ramp times.
  • Only power and ground connections are required to operate the P89LPC915/916/917 when internal reset option is selected.
  • Four interrupt priority levels.
  • Five (P89LPC916), six (P89LPC915), or seven (P89LPC917) keypad interrupt inputs.
  • Second data pointer.
  • Schmitt trigger port inputs.
  • Emulation support.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P89LPC915FDHP89LPC915FDH,1299352 762 05129Volume productionSOT402-1
(TSSOP14)
P89LPC915FDH/CP3238P89LPC915FDH/CP3239352 797 77112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
P89LPC916FDHP89LPC916FDH,1189352 762 06118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking
P89LPC917FDHP89LPC917FDH,1299352 762 07129Volume productionSOT403-1
(TSSOP16)

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P89LPC916FDHP89LPC916FDH,1299352 762 06129Withdrawn
Replacement product
SOT403-1
(TSSOP16)

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
P89LPC915FDHP89LPC915FDH,129P89LPC915FDH
week 45, 2004 2,842,58E+081
P89LPC915FDH/CP3238P89LPC915FDH/CP323P89LPC915FDH_CP3238
Always Pb-free 2,842,58E+081
P89LPC916FDHP89LPC916FDH,118P89LPC916FDH
Always Pb-free 2,842,58E+081
P89LPC917FDHP89LPC917FDH,129P89LPC917FDH
week 45, 2004 2,842,58E+081

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
P89LPC916FDHP89LPC916FDH,129P89LPC916FDH
week 45, 2004 2,842,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P89LPC915FDH9352 762 05129  P89LPC915FDH,129  1.1300ASIAWPI9609611/19/2009Buy onlineOrder samples
P89LPC915FDH/CP32389352 797 77112  P89LPC915FDH/CP323        not available
P89LPC916FDH9352 762 06118  P89LPC916FDH,118  NADIGI-KEY CORPORATION3,057 11/20/2009Buy onlinenot available
P89LPC917FDH9352 762 07129  P89LPC917FDH,129  1.1500NADIGI-KEY CORPORATION1,017 11/20/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS10,080 11/19/2009Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
P89LPC916FDH935276206129$product.prunedProduct.eplacementPartDN

    Parametrics/similar products

    Type numberPackagePackage reference codefmax
    (MHz)
    RAM
    (B)
    I/O
    pins
    UART
    Timers
    @ temperature
    range
    @ VDD
    [min](V)
    @ VDD
    [max]
    (V)
    @ product descriptionFLASH
    (kB)
    I2C
    ADC
    PWM
    @ DAC
    SPI
    P89LPC915FDHSOT402-1
    (TSSOP14)
    TSSOP1418.0256.012.01.02.0F2.43.68-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM2.01.04.01.01.0
    P89LPC915FDH/CP3238SOT402-1
    (TSSOP14)
    TSSOP1418.0256.012.01.02.0F2.43.68-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM2.01.04.01.01.0
    P89LPC916FDHSOT403-1
    (TSSOP16)
    TSSOP1618.0256.014.01.02.0F2.43.68-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM2.01.04.01.01.01.0
    P89LPC917FDHSOT403-1
    (TSSOP16)
    TSSOP1618.0256.014.01.02.0F2.43.68-bit microcontrollers with two-clock 80C51 core 1 kB 3 V Flash with 128-byte RAM2.01.04.01.01.0


    Similar products
    P89LPC915/916/917 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.