NXP Semiconductors


Select site:

English

P89LPC920/921/922/9221

Selection guide

Datasheet

P89LPC920/921/922/9221
(Product Specification)
15-Dec-04, 44 pages, 229 kB

Download all documentation

P89LPC920/921/922/9221 - 8-bit microcontrollers with two-clock 80C51 core 2 kB/4 kB/8 kB 3 V low-power Flash with 256-byte data RAM

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The P89LPC920/921/922/9221 are single-chip microcontrollers designed for applications demanding high-integration, low cost solutions over a wide range of performance requirements. The P89LPC920/921/922/9221 is based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC920/921/922/9221 in order to reduce component count, board space, and system cost.

Features

Principal features

  • 2 kB/4 kB/8 kB Flash code memory with 1 kB erasable sectors, 64-byte erasable page size, and single byte erase.
  • 256-byte RAM data memory.
  • Two 16-bit counter/timers. Each timer may be configured to toggle a port output upon timer overflow or to become a PWM output.
  • Real-Time clock that can also be used as a system timer.
  • Two analog comparators with selectable inputs and reference source.
  • Enhanced UART with fractional baud rate generator, break detect, framing error detection, automatic address detection and versatile interrupt capabilities.
  • 400 kHz byte-wide I2C-bus communication port.
  • Configurable on-chip oscillator with frequency range and RC oscillator options (selected by user programmed Flash configuration bits). The RC oscillator (factory calibrated to +-1 pct) option allows operation without external oscillator components. Oscillator options support frequencies from 20 kHz to the maximum operating frequency of 18 MHz. The RC oscillator option is selectable and fine tunable.
  • 2.4 V to 3.6 V VDD operating range. I/O pins are 5 V tolerant (may be pulled up or driven to 5.5 V).
  • High drive current (20 mA) on eight I/O pins on the P89LPC9221 (P0.3 to P0.7, P1.4, P1.6, P1.7).

Additional features

  • 15 I/O pins minimum. Up to 18 I/O pins while using on-chip oscillator and reset options.
  • 20-pin TSSOP and DIP packages.
  • A high performance 80C51 CPU provides instruction cycle times of 111 ns to 222 ns for all instructions except multiply and divide when executing at 18 MHz. This is six times the performance of the standard 80C51 running at the same clock frequency. A lower clock frequency for the same performance results in power savings and reduced EMI.
  • In-Application Programming of the Flash code memory. This allows changing the code in a running application.
  • Serial Flash programming allows simple in-circuit production coding. Flash security bits prevent reading of sensitive application programs.
  • Watchdog timer with separate on-chip oscillator, requiring no external components. The watchdog prescaler is selectable from eight values.
  • Low voltage reset (Brownout detect) allows a graceful system shutdown when power fails. May optionally be configured as an interrupt.
  • Idle and two different Power-down reduced power modes. Improved wake-up from Power-down mode (a low interrupt input starts execution). Typical Power-down current is 1 uA (total Power-down with voltage comparators disabled).
  • Active-LOW reset. On-chip power-on reset allows operation without external reset components. A reset counter and reset glitch suppression circuitry prevent spurious and incomplete resets. A software reset function is also available.
  • Oscillator Fail Detect. The watchdog timer has a separate fully on-chip oscillator allowing it to perform an oscillator fail detect function.
  • Programmable port output configuration options:
    • quasi-bidirectional,
    • open drain,
    • push-pull,
    • input-only.
  • Port 'input pattern match' detect. Port 0 may generate an interrupt when the value of the pins match or do not match a programmable pattern.
  • LED drive capability (20 mA) on all port pins. A maximum limit is specified for the entire chip (160 mA for the P89LPC9221; 80 mA for the P89LPC920/921/922).
  • Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns minimum ramp times.
  • Only power and ground connections are required to operate the P89LPC920/921/922/9221 when internal reset option is selected.
  • Four interrupt priority levels.
  • Eight keypad interrupt inputs, plus two additional external interrupt inputs.
  • Second data pointer.
  • Schmitt trigger port inputs.
  • Emulation support.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P89LPC920FDHP89LPC920FDH,5299352 746 24529Volume productionSOT360
P89LPC921FDHP89LPC921FDH,5129352 737 87512Volume productionSOT360Tube Dry PackStandard Marking
P89LPC921FDHP89LPC921FDH,5189352 737 87518Volume productionSOT360Reel Dry Pack, SMD, 13"Standard Marking
P89LPC922FDHP89LPC922FDH,5129352 737 88512Volume productionSOT360Tube Dry PackStandard Marking
P89LPC922FNP89LPC922FN,1129352 742 24112Volume productionSOT146-1
(DIP20)
TubeStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
P89LPC920FDHP89LPC920FDH,529P89LPC920FDH
week 50, 2004 2,842,58E+081
P89LPC921FDHP89LPC921FDH,512P89LPC921FDH
week 46, 2004 2,842,58E+081
P89LPC921FDHP89LPC921FDH,518P89LPC921FDH
Always Pb-free 2,842,58E+081
P89LPC922FDHP89LPC922FDH,512P89LPC922FDH
week 46, 2004 2,842,58E+081
P89LPC922FNP89LPC922FN,112P89LPC922FN
Always Pb-free 2,842,58E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P89LPC920FDH9352 746 24529  P89LPC920FDH,529  1.1500NAARROW ELECTRONICS109 11/10/2009Buy onlineOrder samples
    ASIAWPI7507511/11/2009Buy online 
    NADIGI-KEY CORPORATION1,492 11/12/2009Buy online 
    NAMOUSER ELECTRONICS140 11/12/2009Buy online 
P89LPC921FDH9352 737 87512  P89LPC921FDH,512  1.2600NAARROW ELECTRONICS1,815 11/10/2009Buy onlinenot available
    ASIASAC - Taiwanyes187511/12/2009Buy online 
    ASIAWPI3007511/11/2009Buy online 
    NADIGI-KEY CORPORATION2,299 11/12/2009Buy online 
    NAMOUSER ELECTRONICS518 11/12/2009Buy online 
    NAFUTURE ELECTRONICS3,266 11/12/2009Buy online 
P89LPC921FDH9352 737 87518  P89LPC921FDH,518        not available
P89LPC922FDH9352 737 88512  P89LPC922FDH,512  1.3900NAARROW ELECTRONICS747 11/10/2009Buy onlineOrder samples
    ASIASACL - Hong Kong/Chinayes187511/12/2009Buy online 
    ASIAWPI6757511/11/2009Buy online 
    NADIGI-KEY CORPORATION7,237 11/12/2009Buy online 
    NAMOUSER ELECTRONICS1,571 11/12/2009Buy online 
P89LPC922FN9352 742 24112  P89LPC922FN,112  1.4600EUFARNELL635 11/12/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION173 11/12/2009Buy online 
    NAMOUSER ELECTRONICS34 11/12/2009Buy online 
    NAAVNET ELECTRONICS MARKETING2 11/12/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
RAM
(B)
I/O
pins
UART
Timers
@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product descriptionFLASH
(kB)
I2C
PWM
P89LPC920FDHSOT360
TSSOP2018.0256.018.01.02.0F2.43.68-bit microcontrollers with two-clock 80C51 core 2 kB/4 kB/8 kB 3 V low-power Flash with 256-byte data RAM2.01.02.0
P89LPC921FDHSOT360
TSSOP2018.0256.018.01.02.0F2.43.68-bit microcontrollers with two-clock 80C51 core 2 kB/4 kB/8 kB 3 V low-power Flash with 256-byte data RAM4.01.02.0
P89LPC922FDHSOT360
TSSOP2018.0256.018.01.02.0F2.43.68-bit microcontrollers with two-clock 80C51 core 2 kB/4 kB/8 kB 3 V low-power Flash with 256-byte data RAM8.01.02.0
P89LPC922FNSOT146-1
(DIP20)
DIP2018.0256.018.01.02.0F2.43.68-bit microcontrollers with two-clock 80C51 core 2 kB/4 kB/8 kB 3 V low-power Flash with 256-byte data RAM8.01.02.0


Similar products
P89LPC920/921/922/9221 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.