The P89LPC930/931 are single-chip microcontrollers designed for applications demanding high-integration, low cost solutions over a wide range of performance requirements. The P89LPC930/931 is based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC930/931 in order to reduce component count, board space, and system cost.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| P89LPC930FDH | P89LPC930FDH-S | 9352 737 48129 | Volume production | SOT361-1
(TSSOP28) | P89LPC930FDH
| week 47, 2004 | ||
| P89LPC931FDH | P89LPC931FDH | 9352 738 77112 | Volume production | SOT361-1
(TSSOP28) | Tube | Standard Marking | P89LPC931FDH
| week 47, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| P89LPC930FDH | 9352 737 48129 | 1.3200 | NA | FUTURE ELECTRONICS | 2,974 | 7/4/2008 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 473 | 7/6/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 401 | 6/29/2008 | Buy online | ||||
| NA | ARROW ELECTRONICS | 293 | 7/4/2008 | Buy online | ||||
| NA | AVNET ELECTRONICS MARKETING | 160 | 7/4/2008 | Buy online | ||||
| P89LPC931FDH | 9352 738 77112 | 1.4400 | NA | FUTURE ELECTRONICS | 1,900 | 7/4/2008 | Buy online | Order samples |
| NA | AVNET ELECTRONICS MARKETING | 870 | 7/4/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 507 | 7/6/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 499 | 6/29/2008 | Buy online |
Related applications
Digital media adapters
LCD display - discretes focus
PDA - discretes focus
HID
Projector
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
Walkie-talkie - MMS functionality
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Power supply | RAM(bytes) | System Freq(MHz) | SPECIAL FEATURES | FUNCTION | ADCs | Watchdog timer | I/O pins | Operating temp.(Cel) | Timers | PWMs | Memory Type | Serial Interfaces | External Interrupt | Program Security | Series | No. of Pins | Clock Type | Memory Size(kBits) | Operating Frequency(MHz) | Reset Active Low or High |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P89LPC930FDH | SOT361-1
(TSSOP28) | 2.4~3.6V | 256 | 0~12V | Byte-erasable Flash, BOD, POR, Int. RC 7.373MHz +-2.5% | 8-bit 80C51 uController | 2 Analog Comp. | yes | 26 | -40~+85 | 4 x 16-bit | 2 ch 8-bit res. | FLASH |
UART I2C SPI | 3 | yes | LPC900 family | 28 | 2-clk | 4K | 0~12 | Low |
| P89LPC931FDH | SOT361-1
(TSSOP28) | 2.4~3.6V | 256 | 0~12V | Byte-erasable Flash, BOD, POR, Int. RC 7.373MHz +-2.5% | 8-bit 80C51 uController | 2 Analog Comp. | yes | 26 | -40~+85 | 4 x 16-bit | 2 ch 8-bit res. | FLASH |
UART I2C SPI | 3 | yes | LPC900 family | 28 | 2-clk | 8K | 0~12 | Low |
P89LPC930/931 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.