Datasheet
P89LPC932A1
(Product Specification)
12-Mar-07, 64 pages, 319 kB
P89LPC932A1 - 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM
-
General description
-
Features
-
Products/packages
-
Quality/reliability/chemical content
-
Pricing/ordering/availability
-
Samples
- Discontinued information
-
Applications
- Block diagrams/pinning
-
Design support
-
Parametrics/similar products
-
Print/email
-
Disclaimers
All information hereunder is subject to the subsequent disclaimers
General description
The P89LPC932A1 is a single-chip microcontroller, available in low cost packages, based
on a high performance processor architecture that executes instructions in two to four
clocks, six times the rate of standard 80C51 devices. Many system-level functions have
been incorporated into the P89LPC932A1 in order to reduce component count, board
space, and system cost.
Features
Principal features
- 8 kB byte-erasable flash code memory organized into 1 kB sectors and 64-byte pages.
Single-byte erasing allows any byte(s) to be used as non-volatile data storage.
- 256-byte RAM data memory, 512-byte auxiliary on-chip RAM.
- 512-byte customer data EEPROM on chip allows serialization of devices, storage of
set-up parameters, etc.
- Two analog comparators with selectable inputs and reference source.
- Two 16-bit counter/timers (each may be configured to toggle a port output upon timer
overflow or to become a PWM output) and a 23-bit system timer that can also be used
as a RTC.
- Enhanced UART with fractional baud rate generator, break detect, framing error
detection, and automatic address detection; 400 kHz byte-wide I2C-bus
communication port and SPI communication port.
- CCU provides PWM, input capture, and output compare functions.
- High-accuracy internal RC oscillator option allows operation without external oscillator
components. The RC oscillator option is selectable and fine tunable.
- 2.4 V to 3.6 V VDD operating range. I/O pins are 5 V tolerant (may be pulled up or
driven to 5.5 V).
- 28-pin TSSOP, PLCC, HVQFN, and DIP packages with 23 I/O pins minimum and up to
26 I/O pins while using on-chip oscillator and reset options.
Additional features
- A high performance 80C51 CPU provides instruction cycle times of 111 ns to 222 ns
for all instructions except multiply and divide when executing at 18 MHz. This is six
times the performance of the standard 80C51 running at the same clock frequency. A
lower clock frequency for the same performance results in power savings and reduced
EMI.
- In-Circuit Programming (ICP) allows simple production coding with commercial
EPROM programmers. Flash security bits prevent reading of sensitive application
programs.
- Serial flash In-System Programming (ISP) allows coding while the device is mounted
in the end application.
- In-Application Programming (IAP) of the flash code memory. This allows changing the
code in a running application.
- Watchdog timer with separate on-chip oscillator, requiring no external components.
The watchdog prescaler is selectable from eight values.
- Low voltage reset (brownout detect) allows a graceful system shutdown when power
fails. May optionally be configured as an interrupt.
- Idle and two different power-down reduced power modes. Improved wake-up from
Power-down mode (a LOW interrupt input starts execution). Typical power-down
current is 1 uA (total power-down with voltage comparators disabled).
- Active-LOW reset. On-chip power-on reset allows operation without external reset
components. A reset counter and reset glitch suppression circuitry prevent spurious
and incomplete resets. A software reset function is also available.
- Configurable on-chip oscillator with frequency range options selected by user
programmed flash configuration bits. Oscillator options support frequencies from
20 kHz to the maximum operating frequency of 18 MHz.
- Oscillator fail detect. The watchdog timer has a separate fully on-chip oscillator
allowing it to perform an oscillator fail detect function.
- Programmable port output configuration options: quasi-bidirectional, open drain,
push-pull, input-only.
- Port 'input pattern match' detect. Port 0 may generate an interrupt when the value of
the pins match or do not match a programmable pattern.
- LED drive capability (20 mA) on all port pins. A maximum limit is specified for the
entire chip.
- Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns
minimum ramp times.
- Only power and ground connections are required to operate the P89LPC932A1 when
internal reset option is selected.
- Four interrupt priority levels.
- Eight keypad interrupt inputs, plus two additional external interrupt inputs.
- Schmitt trigger port inputs.
- Second data pointer.
- Emulation support.
Comparison to the P89LPC932
The P89LPC932A1 includes several improvements compared to the P89LPC932. Please
see
P89LPC932A1 User manual for additional detailed information.
- Byte-erasability has been added to the user code memory space.
- All of the errata described in the P89LPC932 Errata sheet have been fixed.
- Serial ICP has been added.
- The RCCLK bit has been added to the TRIM register allowing the RCCLK to be
selected as the CPU clock (CCLK) regardless of the settings in UCFG1, allowing the
internal RC oscillator to be selected as the CPU clock without the need to reset the
device.
- Enhancements added to the ISP/IAP code to improve code safety and increase
ISP/IAP functionality. This may require slight changes to original P89LPC932 code
using IAP function calls. Some ISP/IAP settings are different than the original
P89LPC932. Tools designed to support the P89LPC932A1 should be used to program
this device, such as Flash Magic version 1.98, or later.
Products/packages
| P89LPC932A1FA | P89LPC932A1FA,112 | 9352 761 31112 | Volume production | SOT261-2
(PLCC28)
| Tube | Standard Marking | |
| P89LPC932A1FDH | P89LPC932A1FDH,512 | 9352 761 32512 | Volume production | SOT361-1
(TSSOP28)
| Tube Dry Pack | Standard Marking | |
| P89LPC932A1FHN | P89LPC932A1FHN,151 | 9352 763 47151 | Volume production | SOT788-1
(HVQFN28)
| Tray Pack, Bakeable, Single | Standard Marking | |
Quality/reliability/chemical content
| P89LPC932A1FA | P89LPC932A1FA,112 | P89LPC932A1FA |
|
Always Pb-free
|
| 2,84 | 2,58E+08 | 1 |
| P89LPC932A1FDH | P89LPC932A1FDH,512 | P89LPC932A1FDH |
|
week 47, 2004
|
| 2,84 | 2,58E+08 | 2 |
| P89LPC932A1FHN | P89LPC932A1FHN,151 | P89LPC932A1FHN |
|
Always Pb-free
|
| 2,84 | 2,58E+08 | 1 |
Quality and reliability disclaimer
Pricing/ordering/availability
| P89LPC932A1FA | 9352 761 31112 |
P89LPC932A1FA,112 |
1.9200 | NA | DIGI-KEY CORPORATION | 1,075 | | 11/6/2009 | Buy online | Order samples |
| | | | | NA | MOUSER ELECTRONICS | 2,368 | | 11/5/2009 | Buy online | |
| | | | | NA | AVNET ELECTRONICS MARKETING | 3,884 | | 11/5/2009 | Buy online | |
| P89LPC932A1FDH | 9352 761 32512 |
P89LPC932A1FDH,512 |
1.8100 | NA | ARROW ELECTRONICS | 3,033 | | 11/5/2009 | Buy online | not available |
| | | | | ASIA | SAC - Taiwan | yes | 1275 | 11/06/2009 | Buy online | |
| | | | | ASIA | WPI | 510 | 51 | 11/05/2009 | Buy online | |
| | | | | NA | DIGI-KEY CORPORATION | 1,403 | | 11/6/2009 | Buy online | |
| | | | | NA | MOUSER ELECTRONICS | 1,304 | | 11/5/2009 | Buy online | |
| | | | | NA | FUTURE ELECTRONICS | 14,185 | | 11/6/2009 | Buy online | |
| | | | | NA | AVNET ELECTRONICS MARKETING | 30 | | 11/5/2009 | Buy online | |
| P89LPC932A1FHN | 9352 763 47151 |
P89LPC932A1FHN,151 |
1.8900 | NA | DIGI-KEY CORPORATION | 922 | | 11/6/2009 | Buy online | Order samples |
| | | | | NA | MOUSER ELECTRONICS | 125 | | 11/5/2009 | Buy online | |
| | | | | NA | FUTURE ELECTRONICS | 10 | | 11/6/2009 | Buy online | |
| | | | | NA | AVNET ELECTRONICS MARKETING | 670 | | 11/5/2009 | Buy online | |
Design support
Application Notes
Support Documents
Parametrics/similar products
| Type number | Package | Package reference code | fmax (MHz) | RAM (B) | I/O pins | UART
| SPI
| Timers
| @ temperature range
| @ VDD [min](V) | @ VDD [max] (V) | @ product description | FLASH (kB) | I2C
| PWM
| @ EEPROM (B) |
| P89LPC932A1FA | SOT261-2
(PLCC28) | PLCC28 | 18.0 | 768.0 | 26.0 | 1.0 | 1.0 | 3.0 | F | 2.4 | 3.6 | 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM | 8.0 | 1.0 | 1.0 | 512.0 |
| P89LPC932A1FDH | SOT361-1
(TSSOP28) | TSSOP28 | 18.0 | 768.0 | 26.0 | 1.0 | 1.0 | 3.0 | F | 2.4 | 3.6 | 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM | 8.0 | 1.0 | 1.0 | 512.0 |
| P89LPC932A1FHN | SOT788-1
(HVQFN28) | HVQFN28 | 18.0 | 768.0 | 26.0 | 1.0 | 1.0 | 3.0 | F | 2.4 | 3.6 | 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM | 8.0 | 1.0 | 1.0 | 512.0 |
Similar products
P89LPC932A1
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.