NXP Semiconductors


Select site:

English

P89LPC933/934/935/936

Selection guide

Datasheet

P89LPC933/934/935/936
(Product Specification)
26-Nov-08, 75 pages, 367 kB

Download all documentation

P89LPC933/934/935/936 - 8-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The P89LPC933/934/935/936 is a single-chip microcontroller, available in low cost packages, based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC933/934/935/936 in order to reduce component count, board space, and system cost.

Features

Principal features

  • 4 kB/8 kB/16 kB byte-erasable flash code memory organized into 1 kB/2 kB sectors and 64-byte pages. Single-byte erasing allows any byte(s) to be used as non-volatile data storage.
  • 256-byte RAM data memory. Both the P89LPC935 and P89LPC936 also include a 512-byte auxiliary on-chip RAM.
  • 512-byte customer data EEPROM on chip allows serialization of devices, storage of setup parameters, etc. (P89LPC935/936).
  • Dual 4-input multiplexed 8-bit A/D converters/DAC outputs (P89LPC935/936, single A/D on P89LPC933/934).Two analog comparators with selectable inputs and reference source.
  • Two 16-bit counter/timers (each may be configured to toggle a port output upon timer overflow or to become a PWM output) and a 23-bit system timer that can also be used as an RTC.
  • Enhanced UART with fractional baud rate generator, break detect, framing error detection, and automatic address detection; 400 kHz byte-wide I2C-bus communication port and SPI communication port.
  • Capture/Compare Unit (CCU) provides PWM, input capture, and output compare functions (P89LPC935/936).
  • High-accuracy internal RC oscillator option allows operation without external oscillator components.The RC oscillator option is selectable and fine tunable.
  • 2.4 V to 3.6 V VDD operating range. I/O pins are 5 V tolerant (may be pulled up or driven to 5.5 V).
  • 28-pin TSSOP, PLCC, and HVQFN packages with 23 I/O pins minimum and up to 26 I/O pins while using on-chip oscillator and reset options.

Additional features

  • A high performance 80C51 CPU provides instruction cycle times of 111 ns to 222 ns for all instructions except multiply and divide when executing at 18 MHz. This is six times the performance of the standard 80C51 running at the same clock frequency. A lower clock frequency for the same performance results in power savings and reduced EMI.
  • Serial flash In-Circuit Programming (ICP) allows simple production coding with commercial EPROM programmers. Flash security bits prevent reading of sensitive application programs.
  • Serial flash In-System Programming (ISP) allows coding while the device is mounted in the end application.
  • In-Application Programming (IAP) of the flash code memory. This allows changing the code in a running application.
  • Watchdog timer with separate on-chip oscillator, requiring no external components. The watchdog prescaler is selectable from eight values.
  • Low voltage reset (brownout detect) allows a graceful system shutdown when power fails. May optionally be configured as an interrupt.
  • Idle and two different power-down reduced power modes. Improved wake-up from Power-down mode (a LOW interrupt input starts execution). Typical power-down current is 1 uA (total power-down with voltage comparators disabled).
  • Active-LOW reset. On-chip power-on reset allows operation without external reset components. A reset counter and reset glitch suppression circuitry prevent spurious and incomplete resets. A software reset function is also available.
  • Configurable on-chip oscillator with frequency range options selected by user programmed flash configuration bits. Oscillator options support frequencies from 20 kHz to the maximum operating frequency of 18 MHz.
  • Oscillator fail detect. The watchdog timer has a separate fully on-chip oscillator allowing it to perform an oscillator fail detect function.
  • Programmable port output configuration options: quasi-bidirectional, open drain, push-pull, input-only.
  • Port 'input pattern match' detect. Port 0 may generate an interrupt when the value of the pins match or do not match a programmable pattern.
  • LED drive capability (20 mA) on all port pins. A maximum limit is specified for the entire chip.
  • Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns minimum ramp times.
  • Only power and ground connections are required to operate the P89LPC933/934/935/936 when internal reset option is selected.
  • Four interrupt priority levels.
  • Eight keypad interrupt inputs, plus two additional external interrupt inputs.
  • Schmitt trigger port inputs.
  • Second data pointer.
  • Emulation support.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P89LPC933FDHP89LPC933FDH,5299352 746 27529Volume productionSOT361-1
(TSSOP28)
P89LPC934FDHP89LPC934FDH,5299352 746 44529Volume productionSOT361-1
(TSSOP28)
P89LPC935FAP89LPC935FA,1299352 746 28129Volume productionSOT261-2
(PLCC28)
P89LPC935FDHP89LPC935FDH,5189352 746 46518Volume productionSOT361-1
(TSSOP28)
Reel Dry Pack, SMD, 13"Standard Marking
P89LPC935FDHP89LPC935FDH,5299352 746 46529Volume productionSOT361-1
(TSSOP28)
P89LPC935FHNP89LPC935FHN9352 746 47151Volume productionSOT788-1
(HVQFN28)
Tray Pack, Bakeable, SingleStandard Marking
P89LPC936FAP89LPC936FA,5299352 787 02529Volume productionSOT261-2
(PLCC28)
P89LPC936FDHP89LPC936FDH,5189352 778 41518Volume productionSOT361-1
(TSSOP28)
Reel Dry Pack, SMD, 13"Standard Marking
P89LPC936FDH/CP3241P89LPC936FDH/CP3249352 810 83512Volume productionSOT361-1
(TSSOP28)
Tube Dry PackStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P89LPC936FDHP89LPC936FDH,5299352 778 41529Withdrawn
Replacement product
SOT361-1
(TSSOP28)

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
P89LPC933FDHP89LPC933FDH,529P89LPC933FDH
week 47, 2004 2,842,58E+082
P89LPC934FDHP89LPC934FDH,529P89LPC934FDH
week 47, 2004 2,842,58E+082
P89LPC935FAP89LPC935FA,129P89LPC935FA
week 38, 2004 2,842,58E+081
P89LPC935FDHP89LPC935FDH,518P89LPC935FDH
week 47, 2004 2,842,58E+082
P89LPC935FDHP89LPC935FDH,529P89LPC935FDH
week 47, 2004 2,842,58E+082
P89LPC935FHNP89LPC935FHNP89LPC935FHN
Always Pb-free 2,842,58E+081
P89LPC936FAP89LPC936FA,529P89LPC936FA
Always Pb-free 2,842,58E+081
P89LPC936FDHP89LPC936FDH,518P89LPC936FDH
Always Pb-free 2,842,58E+082
P89LPC936FDH/CP3241P89LPC936FDH/CP324P89LPC936FDH_CP3241
Always Pb-free 2,842,58E+082

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
P89LPC936FDHP89LPC936FDH,529P89LPC936FDH
week 46, 2004 2,842,58E+082

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P89LPC933FDH9352 746 27529  P89LPC933FDH,529  1.4400NAMOUSER ELECTRONICS75 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION316 11/20/2009Buy online 
    NAMOUSER ELECTRONICS75 11/20/2009Buy online 
    NAFUTURE ELECTRONICS1,705 11/19/2009Buy online 
    NAARROW ELECTRONICS510 11/19/2009Buy online 
P89LPC934FDH9352 746 44529  P89LPC934FDH,529  1.5900ASIAWPI5105111/19/2009Buy onlineOrder samples
P89LPC935FA9352 746 28129  P89LPC935FA,129  1.9600NAMOUSER ELECTRONICS182 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION4,363 11/20/2009Buy online 
    NAMOUSER ELECTRONICS182 11/20/2009Buy online 
    NAARROW ELECTRONICS744 11/19/2009Buy online 
P89LPC935FDH9352 746 46518  P89LPC935FDH,518        not available
P89LPC935FDH9352 746 46529  P89LPC935FDH,529  1.8500NADIGI-KEY CORPORATION1,858 11/20/2009Buy onlinenot available
P89LPC935FHN9352 746 47151  P89LPC935FHN  1.9200NADIGI-KEY CORPORATION409 11/20/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS245 11/19/2009Buy online 
P89LPC936FA9352 787 02529  P89LPC936FA,529  2.5900NAMOUSER ELECTRONICS6 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS6 11/20/2009Buy online 
    NAARROW ELECTRONICS1,807 11/19/2009Buy online 
    ASIAWPI2963711/19/2009Buy online 
P89LPC936FDH9352 778 41518  P89LPC936FDH,518  2.4000NAARROW ELECTRONICS529 11/19/2009Buy onlinenot available
P89LPC936FDH/CP32419352 810 83512  P89LPC936FDH/CP324        not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
P89LPC936FDH935277841529$product.prunedProduct.eplacementPartDN

    Design support

    Application Notes

    Support Documents

    Parametrics/similar products

    Type numberPackagePackage reference codefmax
    (MHz)
    RAM
    (B)
    I/O
    pins
    UART
    SPI
    Timers
    @ temperature
    range
    @ VDD
    [min](V)
    @ VDD
    [max]
    (V)
    @ product descriptionFLASH
    (kB)
    I2C
    ADC
    PWM
    @ DAC
    @ EEPROM
    (B)
    P89LPC933FDHSOT361-1
    (TSSOP28)
    TSSOP2818.0256.026.01.01.02.0F2.43.68-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs4.01.04.02.02.0
    P89LPC934FDHSOT361-1
    (TSSOP28)
    TSSOP2818.0256.026.01.01.02.0F2.43.68-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs8.01.04.02.02.0
    P89LPC935FASOT261-2
    (PLCC28)
    PLCC2818.0768.026.01.01.03.0F2.43.68-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs8.01.02.02.02.0512.0
    P89LPC935FDHSOT361-1
    (TSSOP28)
    TSSOP2818.0768.026.01.01.03.0F2.43.68-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs8.01.02.02.02.0512.0
    P89LPC935FHNSOT788-1
    (HVQFN28)
    HVQFN2818.0768.026.01.01.03.0F2.43.68-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs8.01.02.02.02.0512.0
    P89LPC936FASOT261-2
    (PLCC28)
    PLCC2818.0768.026.01.01.03.0F2.43.68-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs16.01.02.02.02.0512.0
    P89LPC936FDHSOT361-1
    (TSSOP28)
    TSSOP2818.0768.026.01.01.03.0F2.43.68-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs16.01.02.02.02.0512.0
    P89LPC936FDH/CP3241SOT361-1
    (TSSOP28)
    TSSOP2818.0768.026.01.01.03.0F2.43.68-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs16.01.02.02.02.0512.0


    Similar products
    P89LPC933/934/935/936 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.