Datasheet
P89LPC9381
(Product Specification)
08-Sep-06, 60 pages, 287 kB
P89LPC9381 - 8-bit microcontroller with accelerated two-clock 80C51 core 4 kB 3 V byte-erasable flash with 10-bit ADC
-
General description
-
Features
-
Products/packages
-
Quality/reliability/chemical content
-
Pricing/ordering/availability
-
Samples
- Discontinued information
-
Applications
- Block diagrams/pinning
-
Design support
-
Parametrics/similar products
-
Print/email
-
Disclaimers
All information hereunder is subject to the subsequent disclaimers
General description
The P89LPC9381 is a single-chip microcontroller, available in low-cost packages, based
on a high performance processor architecture that executes instructions in two to four
clocks, six times the rate of standard 80C51 devices. Many system-level functions have
been incorporated into the P89LPC9381 in order to reduce component count, board
space, and system cost.
Features
Principal features
- 4 kB byte-erasable flash code memory organized into 1 kB sectors and 64 B pages.
Single-byte erasing allows any byte(s) to be used as non-volatile data storage.
- 256 B RAM data memory on-chip RAM.
- 8-input multiplexed 10-bit ADC. Two analog comparators with selectable inputs and
reference source.
- Two 16-bit counter/timers (each may be configured to toggle a port output upon timer
overflow or to become a PWM output) and a 23-bit system timer that can also be used
as a RTC.
- Enhanced UART with fractional baud rate generator, break detect, framing error
detection, and automatic address detection; 400 kHz byte-wide I2C-bus
communication port and SPI communication port.
- High-accuracy internal RC oscillator option allows operation without external oscillator
components. The RC oscillator option is selectable and fine tunable.
- 2.4 V to 3.6 V VDD operating range. I/O pins are 5 V tolerant (may be pulled up or
driven to 5.5 V).
- 28-pin TSSOP package with 23 I/O pins minimum and up to 26 I/O pins while using
on-chip oscillator and reset options.
Additional features
- A high performance 80C51 CPU provides instruction cycle times of 111 ns to 222 ns
for all instructions except multiply and divide when executing at 18 MHz. This is six
times the performance of the standard 80C51 running at the same clock frequency. A
lower clock frequency for the same performance results in power savings and reduced
EMI.
- Serial flash ICP allows simple production coding with commercial EPROM
programmers. Flash security bits prevent reading of sensitive application programs.
- Serial flash ISP allows coding while the device is mounted in the end application.
- In-Application Programming of the flash code memory. This allows changing the code
in a running application.
- Watchdog timer with separate on-chip oscillator, requiring no external components.
The watchdog prescaler is selectable from eight values.
- Low voltage reset (brownout detect) allows a graceful system shutdown when power
fails. May optionally be configured as an interrupt.
- Idle and two different power-down reduced power modes. Improved wake-up from
Power-down mode (a LOW interrupt input starts execution). Typical power-down
current is 1 uA (total power-down with voltage comparators disabled).
- Active-LOW reset. On-chip power-on reset allows operation without external reset
components. A reset counter and reset glitch suppression circuitry prevent spurious
and incomplete resets. A software reset function is also available.
- Configurable on-chip oscillator with frequency range options selected by user
programmed flash configuration bits. Oscillator options support frequencies from
20 kHz to the maximum operating frequency of 18 MHz.
- Oscillator fail detect. The watchdog timer has a separate fully on-chip oscillator
allowing it to perform an oscillator fail detect function.
- Programmable port output configuration options: quasi-bidirectional, open-drain,
push-pull, input-only.
- Port 'input pattern match' detect. Port 0 may generate an interrupt when the value of
the pins match or do not match a programmable pattern.
- LED drive capability (20 mA) on all port pins. A maximum limit is specified for the
entire chip.
- Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns
minimum ramp times.
- Only power and ground connections are required to operate the P89LPC9381 when
internal reset option is selected.
- Four interrupt priority levels.
- Eight keypad interrupt inputs, plus two additional external interrupt inputs.
- Schmitt trigger port inputs.
- Second data pointer.
- Emulation support.
Products/packages
| P89LPC9381FA | P89LPC9381FA,112 | 9352 806 14112 | Volume production | SOT261-2
(PLCC28)
| Tube | Standard Marking | |
| P89LPC9381FDH | P89LPC9381FDH,512 | 9352 806 15512 | Volume production | SOT361-1
(TSSOP28)
| Tube Dry Pack | Standard Marking | |
Pricing/ordering/availability
| P89LPC9381FA | 9352 806 14112 |
P89LPC9381FA,112 |
1.7800 | | | | | | | Order samples |
| P89LPC9381FDH | 9352 806 15512 |
P89LPC9381FDH,512 |
1.6700 | | | | | | | not available |
Design support
Application Notes
Support Documents
Parametrics/similar products
| Type number | Package | Package reference code | fmax (MHz) | RAM (B) | I/O pins | UART
| SPI
| Timers
| @ temperature range
| @ VDD [min](V) | @ VDD [max] (V) | @ product description | FLASH (kB) | I2C
| ADC
| PWM
|
| P89LPC9381FA | SOT261-2
(PLCC28) | PLCC28 | 18.0 | 256.0 | 26.0 | 1.0 | 1.0 | 2.0 | F | 2.4 | 3.6 | 8-bit microcontroller with accelerated two-clock 80C51 core 4 kB 3 V byte-erasable flash with 10-bit ADC | 4.0 | 1.0 | 8.0 | 2.0 |
| P89LPC9381FDH | SOT361-1
(TSSOP28) | TSSOP28 | 18.0 | 256.0 | 26.0 | 1.0 | 1.0 | 2.0 | F | 2.4 | 3.6 | 8-bit microcontroller with accelerated two-clock 80C51 core 4 kB 3 V byte-erasable flash with 10-bit ADC | 4.0 | 1.0 | 8.0 | 2.0 |
Similar products
P89LPC9381
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.