NXP Semiconductors


Select site:

English

P89LPC9408

Selection guide

Datasheet

P89LPC9408
(Product Specification)
16-Dec-05, 69 pages, 328 kB

Download all documentation

P89LPC9408 - 8-bit microcontroller with two-clock 80C51 core 8 kB 3 V byte-erasable flash, 32 segment x 4 LCD driver, 10-bit ADC

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The P89LPC9408 is a multi-chip module consisting of a P89LPC938 single-chip microcontroller combined with a PCF8576D universal LCD controller in a low-cost 64-pin package. The LCD controller provides 32 segments and supports from 1 to 4 backplanes. Display overhead is minimized by an on-chip display RAM with auto-increment addressing.

Features

    Principal features

  • 8 kB byte-erasable flash code memory organized into 1 kB sectors and 64-byte pages. Single-byte erasing allows any byte(s) to be used as non-volatile data storage.
  • 256-byte RAM data memory.
  • 512-byte customer Data EEPROM on chip allows serialization of devices, storage of set-up parameters, etc.
  • 32 segment x 4 backplane LCD controller supports from 1 to 4 backplanes.
  • 8-input multiplexed 10-bit ADC. Two analog comparators with selectable inputs and reference source.
  • Two 16-bit counter/timers (each may be configured to toggle a port output upon timer overflow or to become a PWM output) and a 23-bit system timer that can also be used as a Real-Time Clock (RTC).
  • Enhanced UART with fractional baud rate generator, break detect, framing error detection, and automatic address detection; 400 kHz byte-wide I2C-bus communication port and SPI communication port.
  • CCU provides PWM, input capture, and output compare functions.
  • High-accuracy internal RC oscillator option allows operation without external oscillator components. The RC oscillator option is selectable and fine tunable.
  • 64-pin LQFP package with 20 microcontroller I/O pins minimum and up to 23 microcontroller I/O pins while using on-chip oscillator and reset options.
  • Additional features

  • 2.4 V to 3.6 V VDD operating range. I/O pins are 5 V tolerant (may be pulled up or driven to 5.5 V).
  • Serial flash In-Circuit Programming (ICP) allows simple production coding with commercial EPROM programmers. Flash security bits prevent reading of sensitive application programs.
  • A high performance 80C51 CPU provides instruction cycle times of 111 ns to 222 ns for all instructions except multiply and divide when executing at 18 MHz. This is six times the performance of the standard 80C51 running at the same clock frequency. A lower clock frequency for the same performance results in power savings and reduced EMI.
  • Serial flash In-System Programming (ISP) allows coding while the device is mounted in the end application.
  • In-Application Programming (IAP) of the flash code memory. This allows changing the code in a running application.
  • Watchdog timer with separate on-chip oscillator, requiring no external components. The watchdog prescaler is selectable from eight values.
  • Low voltage detect (brownout) allows a graceful system shutdown when power fails. May optionally be configured as an interrupt.
  • Idle and two different power-down reduced power modes. Improved wake-up from Power-down mode (a LOW interrupt input starts execution). Typical power-down current is 9 uA typical (total power-down with voltage comparators disabled).
  • Active-LOW reset. On-chip power-on reset allows operation without external reset components. A reset counter and reset glitch suppression circuitry prevent spurious and incomplete resets. A software reset function is also available.
  • Configurable on-chip oscillator with frequency range options selected by user programmed flash configuration bits. Oscillator options support frequencies from 20 kHz to the maximum operating frequency of 18 MHz.
  • Oscillator fail detect. The watchdog timer has a separate fully on-chip oscillator allowing it to perform an oscillator fail detect function.
  • Programmable port output configuration options: quasi-bidirectional, open drain, push-pull, input-only.
  • Port 'input pattern match' detect. Port 0 may generate an interrupt when the value of the pins match or do not match a programmable pattern.
  • LED drive capability (20 mA) on all port pins. A maximum limit is specified for the entire chip.
  • Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns minimum ramp times.
  • Only power and ground connections are required to operate the P89LPC9408 when internal reset option is selected.
  • Four interrupt priority levels.
  • Eight keypad interrupt inputs, plus two additional external interrupt inputs.
  • Schmitt trigger port inputs.
  • Second data pointer.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P89LPC9408FBDP89LPC9408FBD,5579352 805 83557Volume productionSOT791-1
(LQFP64)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
P89LPC9408FBDP89LPC9408FBD,557P89LPC9408FBD
Always Pb-free 2,842,58E+082

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P89LPC9408FBD9352 805 83557  P89LPC9408FBD,557  2.8800NANEWARK250 11/6/2009Buy onlineOrder samples
    EUFARNELL350 11/7/2009Buy online 

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
RAM
(B)
I/O
pins
UART
SPI
Timers
@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product descriptionFLASH
(kB)
I2C
ADC
PWM
@ EEPROM
(B)
P89LPC9408FBDSOT791-1
(LQFP64)
LQFP6418.0768.023.01.01.03.0F2.43.68-bit microcontroller with two-clock 80C51 core 8 kB 3 V byte-erasable flash, 32 segment x 4 LCD driver, 10-bit ADC8.01.08.01.0512.0


Similar products
P89LPC9408 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.