NXP Semiconductors


Select site:

English

P89LPC952/954

Selection guide

Datasheet

P89LPC952/954
(Product Specification)
24-Jul-08, 69 pages, 341 kB

Download all documentation

P89LPC952/954 - 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB/16 kB 3 V byte-erasable flash with 10-bit ADC

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The P89LPC952/954 is a single-chip microcontroller, available in low cost packages, based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC952/954 in order to reduce component count, board space, and system cost.

Features

Principal features

  • 8 kB/16 kB byte-erasable flash code memory organized into 1 kB sectors and 64-byte pages. Single-byte erasing allows any byte(s) to be used as non-volatile data storage.
  • 256-byte RAM data memory and a 256-byte auxiliary on-chip RAM.
  • 8-input multiplexed 10-bit ADC with window comparator that can generate an interrupt for in or out of range results. Two analog comparators with selectable inputs and reference source.
  • Two 16-bit counter/timers (each may be configured to toggle a port output upon timer overflow or to become a PWM output) and a 23-bit system timer that can also be used as a RTC.
  • Two enhanced UARTs with a fractional baud rate generator, break detect, framing error detection, and automatic address detection; 400 kHz byte-wide I2C-bus communication port and SPI communication port.
  • High-accuracy internal RC oscillator option, with clock doubler option, allows operation without external oscillator components. The RC oscillator option is selectable and fine tunable. Fast switching between the internal RC oscillator and any oscillator source provides optimal support of minimal power active mode with fast switching to maximum performance.
  • 2.4 V to 3.6 V VDD operating range. I/O pins are 5 V tolerant (may be pulled up or driven to 5.5 V).
  • 44-pin and 48-pin packages with 40 and 42 I/O pins minimum while using on-chip oscillator and reset options.
  • Port 5 has high current sourcing/sinking (20 mA) for all Port 5 pins. All other port pins have high sinking capability (20 mA). A maximum limit is specified for the entire chip.
  • Watchdog timer with separate on-chip oscillator, requiring no external components. The watchdog prescaler is selectable from eight values.

Additional features

  • A high performance 80C51 CPU provides instruction cycle times of 111 ns to 222 ns for all instructions except multiply and divide when executing at 18 MHz. This is six times the performance of the standard 80C51 running at the same clock frequency. A lower clock frequency for the same performance results in power savings and reduced EMI.
  • Serial flash In-Circuit Programming (ICP) allows simple production coding with commercial EPROM programmers. Flash security bits prevent reading of sensitive application programs.
  • Serial flash In-System Programming (ISP) allows coding while the device is mounted in the end application.
  • In-Application Programming (IAP) of the flash code memory. This allows changing the code in a running application.
  • Low voltage (brownout) detect allows a graceful system shutdown when power fails. May optionally be configured as an interrupt.
  • Idle and two different power-down reduced power modes. Improved wake-up from Power-down mode (a LOW interrupt input starts execution). Typical power-down current is 1 uA (total power-down with voltage comparators disabled).
  • On-chip power-on reset allows operation without external reset components. A software reset function is also available.
  • Programmable external reset pin (P1.5) configuration options: open drain bidirectional reset input/output, reset input with pull-up, push-pull reset output, input-only port. A reset counter and reset glitch suppression circuitry prevent spurious and incomplete resets.
  • Only power and ground connections are required to operate the P89LPC952/954 when internal reset option is selected.
  • Configurable on-chip oscillator with frequency range options selected by user programmed flash configuration bits. Oscillator options support frequencies from 20 kHz to the maximum operating frequency of 18 MHz.
  • Oscillator fail detect. The watchdog timer has a separate fully on-chip oscillator allowing it to perform an oscillator fail detect function.
  • Programmable port output configuration options: quasi-bidirectional, open drain, push-pull, input-only.
  • Port 'input pattern match' detect. Port 0 may generate an interrupt when the value of the pins match or do not match a programmable pattern.
  • Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns minimum ramp times.
  • Four interrupt priority levels.
  • Eight keypad interrupt inputs, plus two additional external interrupt inputs.
  • Schmitt trigger port inputs.
  • Second data pointer.
  • Extended temperature range.
  • Emulation support.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
P89LPC952FAP89LPC952FA,5129352 801 48512Samples availableSOT187-2
(PLCC44)
Tube Dry PackStandard Marking
P89LPC952FBDP89LPC952FBD,1579352 801 52157Samples availableSOT389-1
(LQFP44)
Tray Pack, Bakeable, MultipleStandard Marking
P89LPC954FAP89LPC954FA,5299352 843 01529Volume productionSOT187-2
(PLCC44)
P89LPC954FBD44P89LPC954FBD44,1519352 843 03151Volume productionSOT389-1
(LQFP44)
Tray Pack, Bakeable, SingleStandard Marking
P89LPC954FBD48P89LPC954FBD48,1519352 843 04151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
P89LPC952FAP89LPC952FA,512P89LPC952FA
Always Pb-free 2,842,58E+083
P89LPC952FBDP89LPC952FBD,157P89LPC952FBD
Always Pb-free 2,842,58E+081
P89LPC954FAP89LPC954FA,529P89LPC954FA
Always Pb-free 2,842,58E+083
P89LPC954FBD44P89LPC954FBD44,151P89LPC954FBD44
Always Pb-free 2,842,58E+081
P89LPC954FBD48P89LPC954FBD48,151P89LPC954FBD48
Always Pb-free 2,842,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
P89LPC952FA9352 801 48512  P89LPC952FA,512  2.2600NADIGI-KEY CORPORATION136 11/7/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS30 11/7/2009Buy online 
P89LPC952FBD9352 801 52157  P89LPC952FBD,157  2.2600ASIAWPI80080011/07/2009Buy onlinenot available
    NADIGI-KEY CORPORATION626 11/7/2009Buy online 
    NAMOUSER ELECTRONICS370 11/7/2009Buy online 
    NAFUTURE ELECTRONICS47 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,778 11/7/2009Buy online 
P89LPC954FA9352 843 01529  P89LPC954FA,529  NAMOUSER ELECTRONICS44 11/7/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS6 11/7/2009Buy online 
P89LPC954FBD449352 843 03151  P89LPC954FBD44,151  NAFUTURE ELECTRONICS485 11/7/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING180 11/7/2009Buy online 
P89LPC954FBD489352 843 04151  P89LPC954FBD48,151        not available

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
RAM
(B)
I/O
pins
UART
SPI
Timers
@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product descriptionFLASH
(kB)
I2C
ADC
PWM
P89LPC952FASOT187-2
(PLCC44)
PLCC4418.0512.040.02.01.02.0F2.43.68-bit microcontroller with accelerated two-clock8.01.08.02.0
P89LPC952FBDSOT389-1
(LQFP44)
LQFP4418.0512.040.02.01.02.0F2.43.68-bit microcontroller with accelerated two-clock8.01.08.02.0
P89LPC954FASOT187-2
(PLCC44)
PLCC4418.0512.040.02.01.02.0F2.43.68-bit microcontroller with accelerated two-clock 80C51 core 8 kB/16 kB 3 V byte-erasable flash with 10-bit ADC16.01.08.02.0
P89LPC954FBD44SOT389-1
(LQFP44)
LQFP4418.0512.040.02.01.02.0F2.43.68-bit microcontroller with accelerated two-clock 80C51 core 8 kB/16 kB 3 V byte-erasable flash with 10-bit ADC16.01.08.02.0
P89LPC954FBD48SOT313-2
(LQFP48)
LQFP4818.0512.040.02.01.02.0F2.43.68-bit microcontroller with accelerated two-clock 80C51 core 8 kB/16 kB 3 V byte-erasable flash with 10-bit ADC16.01.08.02.0


Similar products
P89LPC952/954 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.