The P89LV51RB2/RC2/RD2 are 80C51 microcontrollers with 16/32/64 kB Flash and 1024 bytes of data RAM.
A key feature of the P89LV51RB2/RC2/RD2 is its X2 mode option. The design engineer can choose to run the application with the conventional 80C51 clock rate (12 clocks per machine cycle) or select the X2 mode (6 clocks per machine cycle) to achieve twice the throughput at the same clock frequency. Another way to benefit from this feature is to keep the same performance by reducing the clock frequency by half, thus dramatically reducing the EMI.
The Flash program memory supports both parallel programming and in serial In-System Programming (ISP). Parallel programming mode offers gang-programming at high speed, reducing programming costs and time to market. ISP allows a device to be reprogrammed in the end product under software control. The capability to field/update the application firmware makes a wide range of applications possible.
The P89LV51RB2/RC2/RD2 is also In-Application Programmable (IAP), allowing the Flash program memory to be reconfigured even while the application is running.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P89LV51RB2BA | P89LV51RB2BA,512 | 9352 777 44512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | |
| P89LV51RC2FBC | P89LV51RC2FBC,557 | 9352 777 24557 | Volume production | SOT376-1
(TQFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| P89LV51RD2BBC | P89LV51RD2BBC,557 | 9352 741 77557 | Volume production | SOT376-1
(TQFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| P89LV51RD2FA | P89LV51RD2FA,512 | 9352 741 76512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P89LV51RB2BBC | P89LV51RB2BBC,557 | 9352 777 22557 | Discontinued Replacement product | SOT376-1
(TQFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| P89LV51RC2BN | P89LV51RC2BN,112 | 9352 777 29112 | Discontinued Replacement product | SOT129-1
(DIP40) | Tube | Standard Marking | |
| P89LV51RC2FA | P89LV51RC2FA,512 | 9352 777 26512 | Discontinued Replacement product | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | |
| P89LV51RD2BA | P89LV51RD2BA,512 | 9352 741 75512 | Discontinued Replacement product | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | |
| P89LV51RD2BN | P89LV51RD2BN,112 | 9352 741 63112 | Discontinued Replacement product | SOT129-1
(DIP40) | Tube | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| P89LV51RB2BA | P89LV51RB2BA,512 | P89LV51RB2BA |
| week 1, 2005 | 2,84 | 2,58E+08 | 3 | |
| P89LV51RC2FBC | P89LV51RC2FBC,557 | P89LV51RC2FBC |
| week 1, 2005 | 2,84 | 2,58E+08 | 3 | |
| P89LV51RD2BBC | P89LV51RD2BBC,557 | P89LV51RD2BBC |
| week 1, 2005 | 2,84 | 2,58E+08 | 3 | |
| P89LV51RD2FA | P89LV51RD2FA,512 | P89LV51RD2FA |
| week 1, 2005 | 2,84 | 2,58E+08 | 3 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| P89LV51RB2BBC | P89LV51RB2BBC,557 | P89LV51RB2BBC |
| week 1, 2005 | ||||
| P89LV51RC2BN | P89LV51RC2BN,112 | P89LV51RC2BN |
| week 1, 2005 | ||||
| P89LV51RC2FA | P89LV51RC2FA,512 | P89LV51RC2FA |
| week 1, 2005 | ||||
| P89LV51RD2BA | P89LV51RD2BA,512 | Not available |
| week 1, 2005 | ||||
| P89LV51RD2BN | P89LV51RD2BN,112 | P89LV51RD2BN |
| week 1, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| P89LV51RB2BA | 9352 777 44512 | P89LV51RB2BA,512 | 4.8000 | ASIA | WPI | 260 | 26 | 11/11/2009 | Buy online | Order samples |
| P89LV51RC2FBC | 9352 777 24557 | P89LV51RC2FBC,557 | 5.4300 | NA | FUTURE ELECTRONICS | 1,495 | 11/12/2009 | Buy online | Order samples | |
| P89LV51RD2BBC | 9352 741 77557 | P89LV51RD2BBC,557 | 5.6200 | NA | DIGI-KEY CORPORATION | 936 | 11/12/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 464 | 11/12/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 5 | 11/12/2009 | Buy online | ||||||
| P89LV51RD2FA | 9352 741 76512 | P89LV51RD2FA,512 | 6.4300 | Order samples |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P89LV51RB2BBC | 935277722557 | 31-dec-08 | 30-jun-09 | P89LV51RC2FBC | DN 61 |
| Standard End of Life. |
| P89LV51RC2BN | 935277729112 | 31-dec-08 | 30-jun-09 | See Comments | DN 61 |
| Standard End of Life. Other packages available. |
| P89LV51RC2FA | 935277726512 | 30-jun-09 | 31-dec-09 | See Comments | DN 62 |
| Standard End of Life. Available in TQFP44. |
| P89LV51RD2BA | 935274175512 | 31-dec-08 | 30-jun-09 | P89LV51RD2FA | DN 61 |
| Standard End of Life. |
| P89LV51RD2BN | 935274163112 | 30-jun-09 | 31-dec-09 | See Comments | DN 62 |
| Standard End of Life. Available in other packages. |
Related applications
HID
Projector
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Package reference code | fmax (MHz) | RAM (B) | I/O pins | UART | SPI | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description | FLASH (kB) | PWM |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P89LV51RB2BA | SOT187-2
(PLCC44) | PLCC44 | 33.0 | 1024.0 | 32.0 | 1.0 | 1.0 | 3.0 | B | 2.7 | 3.6 | 8-bit 80C51 3 V low power 16 kB Flash microcontroller with 1 kB RAM | 16.0 | 1.0 |
| P89LV51RB2BBC | SOT376-1
(TQFP44) | TQFP44 | 33.0 | 1024.0 | 32.0 | 1.0 | 1.0 | 3.0 | B | 2.7 | 3.6 | 8-bit 80C51 3 V low power 16 kB Flash microcontroller with 1 kB RAM | 16.0 | 1.0 |
| P89LV51RC2BN | SOT129-1
(DIP40) | DIP40 | 33.0 | 1024.0 | 32.0 | 1.0 | 1.0 | 3.0 | B | 2.7 | 3.6 | 8-bit 80C51 3 V low power 32 kB Flash microcontroller with 1 kB RAM | 32.0 | 1.0 |
| P89LV51RC2FA | SOT187-2
(PLCC44) | PLCC44 | 33.0 | 1024.0 | 32.0 | 1.0 | 1.0 | 3.0 | F | 2.7 | 3.6 | 8-bit 80C51 3 V low power 32 kB Flash microcontroller with 1 kB RAM | 32.0 | 1.0 |
| P89LV51RC2FBC | SOT376-1
(TQFP44) | TQFP44 | 33.0 | 1024.0 | 32.0 | 1.0 | 1.0 | 3.0 | F | 2.7 | 3.6 | 8-bit 80C51 3 V low power 32 kB Flash microcontroller with 1 kB RAM | 32.0 | 1.0 |
| P89LV51RD2BA | SOT187-2
(PLCC44) | PLCC44 | 33.0 | 1024.0 | 32.0 | 1.0 | 1.0 | 3.0 | B | 2.7 | 3.6 | 8-bit 80C51 3 V low power 64 kB Flash microcontroller with 1 kB RAM | 64.0 | 1.0 |
| P89LV51RD2BBC | SOT376-1
(TQFP44) | TQFP44 | 33.0 | 1024.0 | 32.0 | 1.0 | 1.0 | 3.0 | B | 2.7 | 3.6 | 8-bit 80C51 3 V low power 64 kB Flash microcontroller with 1 kB RAM | 64.0 | 1.0 |
| P89LV51RD2BN | SOT129-1
(DIP40) | DIP40 | 33.0 | 1024.0 | 32.0 | 1.0 | 1.0 | 3.0 | B | 2.7 | 3.6 | 8-bit 80C51 3 V low power 64 kB Flash microcontroller with 1 kB RAM | 64.0 | 1.0 |
| P89LV51RD2FA | SOT187-2
(PLCC44) | PLCC44 | 33.0 | 1024.0 | 32.0 | 1.0 | 1.0 | 3.0 | F | 2.7 | 3.6 | 8-bit 80C51 3 V low power 64 kB Flash microcontroller with 1 kB RAM | 64.0 | 1.0 |
Similar products
P89LV51RB2/RC2/RD2
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.