The P89V52X2 is an 80C51 microcontroller with 8 kB flash, 256 B of data RAM, and 192 B of data EEPROM. This device is designed to be a drop in and software compatible replacement for the P87C52, P87C52X2, P89C52, and P89C52X2 devices.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P89V52X2FA | P89V52X2FA,512 | 9352 825 28512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | |
| P89V52X2FBD | P89V52X2FBD,157 | 9352 825 29157 | Volume production | SOT389-1
(LQFP44) | Tray Pack, Bakeable, Multiple | Standard Marking | |
| P89V52X2FN | P89V52X2FN,112 | 9352 825 26112 | Volume production | SOT129-1
(DIP40) | Tube | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| P89V52X2FA | P89V52X2FA,512 | P89V52X2FA |
| Always Pb-free | 2,84 | 2,58E+08 | 3 | |
| P89V52X2FBD | P89V52X2FBD,157 | P89V52X2FBD |
| Always Pb-free | 2,84 | 2,58E+08 | 1 | |
| P89V52X2FN | P89V52X2FN,112 | P89V52X2FN |
| Always Pb-free | 2,84 | 2,58E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| P89V52X2FA | 9352 825 28512 | P89V52X2FA,512 | 1.3700 | NA | MOUSER ELECTRONICS | 145 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 593 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 145 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 10 | 11/19/2009 | Buy online | ||||||
| P89V52X2FBD | 9352 825 29157 | P89V52X2FBD,157 | 1.3000 | NA | DIGI-KEY CORPORATION | 623 | 11/20/2009 | Buy online | Order samples | |
| P89V52X2FN | 9352 825 26112 | P89V52X2FN,112 | 1.4600 | NA | MOUSER ELECTRONICS | 215 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 98 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 215 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 524 | 11/19/2009 | Buy online |
Related applications
HID
Projector
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Support Documents
| Type number | Package | Package reference code | fmax (MHz) | RAM (B) | I/O pins | UART | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description | FLASH (kB) | PWM | @ EEPROM (B) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P89V52X2FA | SOT187-2
(PLCC44) | PLCC44 | 40.0 | 256.0 | 32.0 | 1.0 | 3.0 | F | 2.7 | 5.5 | 8-bit 80C51 low power 8 kB flash microcontroller with 256 B RAM, 192 B data EEPROM | 8.0 | 1.0 | 192.0 |
| P89V52X2FBD | SOT389-1
(LQFP44) | LQFP44 | 40.0 | 256.0 | 32.0 | 1.0 | 3.0 | F | 2.7 | 5.5 | 8-bit 80C51 low power 8 kB flash microcontroller with 256 B RAM, 192 B data EEPROM | 8.0 | 1.0 | 192.0 |
| P89V52X2FN | SOT129-1
(DIP40) | DIP40 | 40.0 | 256.0 | 32.0 | 1.0 | 3.0 | F | 2.7 | 5.5 | 8-bit 80C51 low power 8 kB flash microcontroller with 256 B RAM, 192 B data EEPROM | 8.0 | 1.0 | 192.0 |
Similar products
P89V52X2
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.