The P8xC591 is a single-chip 8-bit-high-performance microcontroller, with on-chip CAN-controller, derived from the 80C51 microcontroller family.
It uses the powerful 80C51 instruction set and includes the successful PeliCAN functionality of the SJA1000 CAN controller from Philips Semiconductors.
The fully static core provides extended power save provisions as the oscillator can be stopped and easily restarted without loss of data. The improved internal clock prescaler of 1:1 achieves a 500 ns instruction cycle time at 12 MHz external clock rate.
The microcontroller is manufactured in an advanced CMOS process, and is designed for use in automotive and general industrial applications. In addition to the 80C51 standard features, the device provides a number of dedicated hardware functions for these applications.
Two versions of the P8xC591 will be offered:
Hereafter these versions will be referred to as P8xC591. The temperature range includes (max. fCLK = 12 MHz):
The main differences between P8xC591 and P87C554 are:
80C51 Related Features of the 8xC591
CAN Related Features of the 8xC591
PELICAN FEATURES
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P87C591VFA/00 | P87C591VFA/00,512 | 9352 681 82512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P87C591VFB/00 | P87C591VFB/00,557 | 9352 681 83557 | Discontinued Replacement product | SOT307-2
(QFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| P87C591VFA/00 | P87C591VFA/00,512 | P87C591VFA_00 |
| week 2, 2005 | 2,84 | 2,58E+08 | 3 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| P87C591VFB/00 | P87C591VFB/00,557 | P87C591VFB_00 |
| week 13, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| P87C591VFA/00 | 9352 681 82512 | P87C591VFA/00,512 | 9.1200 | NA | ARROW ELECTRONICS | 434 | 11/5/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 1,289 | 11/6/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,050 | 11/5/2009 | Buy online |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P87C591VFB/00 | 935268183557 | 30-sep-05 | 31-dec-05 | None Noted | DN 54 |
| Standard End of Life. Consult Marketing. |
Application Notes
Support Documents
| Type number | Package | Package reference code | fmax (MHz) | RAM (B) | I/O pins | CAN | UART | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description | I2C | ADC | @ USB speed (Mbps) | PWM | Power supply | RAM(bytes) | System Freq(MHz) | SPECIAL FEATURES | FUNCTION | ADCs | Watchdog timer | I/O pins | Operating temp.(Cel) | Timers | PWMs | Memory Type | Serial Interfaces | External Interrupt | Program Security | Series | No. of Pins | Clock Type | Memory Size(kBits) | Operating Frequency(MHz) | Reset Active Low or High |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P87C591VFA/00 | SOT187-2
(PLCC44) | PLCC44 | 12.0 | 512.0 | 32.0 | 1.0 | 1.0 | 3.0 | F | 4.5 | 5.5 | Single-chip 8-bit microcontroller with CAN controller | 1.0 | 6.0 | 1.0 | 2.0 | |||||||||||||||||||||
| P87C591VFB/00 | SOT307-2
(QFP44) | 4.5~5.5 | 512 | 0~12@5V | On-chip CAN V2.0B | 8-bit 80C51 uController | 6-ch / 10-bit | yes | 32 | -40~85 | 3 x 16-bit | 2-ch | OTP | UART?I2C?CAN | 6 | yes | 80C51 family | 44 | 6-clk | 16K | 0~12 | Low |
Similar products
P8XC591
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.